Nylon Cable Clip (2-Step Adjusting System)

Brand :
MISUMI
Caution
Product Description
[Specifications]·A cable clip with double-sided tape that can be adjusted in 2 steps. · Wider wire bundling diameter by 2-step lock mechanism.

● A bundling tool for cables and electric wires.
● With a two-stage lock mechanism, it allows wider cable bundle diameters.
● The two mounting methods are affixing with double-sided tape and inserting with fixing tape.

* Depending on the quantity of your order, the delivery time may require an estimate.
* The appearance and specifications are subject to change without notice.
Specifications

1 Pack Unit 100-piece Pack
| Model Number | Type | Weight (g / Piece) |
| TS-0607 | Tie Band Fixed Type | 2.0 |
| TS-0708 | 2.2 | |
| TS-0910 | 3.5 | |
| TS-1214 | ||
| TS-1618 | ||
| PTS-0607 | Feed and Fix Type Applicable Panel Thickness 1.8 to 2.8 mm | 1.5 |
| PTS-0708 | 1.7 | |
| PTS-0910 | 2.5 | |
| PTS-1214 | ||
| PTS-1618 | 3.0 |
■Standard Table
| Model Number | ØA * (mm) | B (mm) | C (mm) | |
| Tie Band Fixed Type | Feed and Fix Type | |||
| TS-0607 | PTS-0607 | 6 ~ 7 | 20 | 25 |
| TS-0708 | PTS-0708 | 7 ~ 8 | ||
| TS-0910 | PTS-0910 | 9 ~ 10 | 24.5 | 30 |
| TS-1214 | PTS-1214 | 12 ~ 14 | ||
| TS-1618 | PTS-1618 | 16 ~ 18 | ||