U-Shaped Bushing (Standard Model)

Brand :
MISUMI
Caution
Product Description
[Specifications]·A protective bushing attached to the edge of a square hole, etc. ·Made of nylon 6, it is highly flexible and suitable for use on the edges of panels and chassis.

● Protective cable bushing suitable for cut parts of square holes and straight lines.
● Made from nylon 6 for softness. Suited for use with chassis and panel edges.

· Depending on the quantity of your order, the delivery time may require an estimate.
· The appearance and specifications are subject to change without notice.
Specifications

1 Pack Unit With Total of 5
| Model Number | Total Length (m) | Size (mm) | Compatible Plate Thickness (mm) | Weight (g / Piece) | ||||
| A | B | C | F | T | ||||
| NAE-012 | 1 | 3.3 | 5.0 | 0.6 | 1.3 | 0.9 | 1.0 ~ 1.2 | 10.9 |
| NAE-016 | 3.7 | 5.0 | 0.9 | 1.7 | 0.9 | 1.2 ~ 1.6 | 13.9 | |
| NAE-024 | 4.4 | 5.3 | 1.2 | 2.4 | 0.9 | 1.6 ~ 2.3 | 17.4 | |
| NAE-032 | 5.3 | 5.2 | 1.5 | 3.3 | 0.9 | 2.3 ~ 3.2 | 15.8 | |