Cable Bushing (Grommet / Rubber with Membrane Model)

Brand :
MISUMI
Caution
Product Description
[Specifications]·It is a grommet that has a dust-proof effect in addition to the disconnection prevention effect that a normal grommet has. ·Make a notch in the membrane (ød) and use it by passing through cable.

● Grommets offering standard cable breakage prevention with added dustproofing function. For application, slit the membrane (Ø d) and insert a cable.
● Available in a wide variety of sizes ranging from cable outer diameter Ø 4.5 mm to Ø 70 mm.

* Depending on the quantity of your order, the delivery time may require an estimate.
* The appearance and specifications are subject to change without notice.
Specifications
C-30-SG series : will be discontinued after running out of stock. The alternaive product is SG series (The products details as table below)1 Pack Unit 5-piece Pack
(Note) Total number ordered will be delivered in 1 bag.
Example) 5-pack orders will be delivered in 25 pieces per 1 bag.
| Model Number | Size (Unit = mm) | Product Stand-Alone Weight (g / Piece) | |||||||||
| Type | No. | H1 | H2 | H3 | H4 | ØD1 | ØD2 | ØD3 | Ød | t | |
| C-30-SG | 9A-5P | 8.5 | 2 | 2.3 | 3.5 | 16 | 13 | 9 | 4.5 | 0.5 | 2 |
| 12A-5P | 6.3 | 1.5 | 1.6 | 2.5 | 19 | 16 | 12 | 7 | 2 | ||
| 14A-5P | 8 | 2 | 2.3 | 3 | 21 | 18 | 14 | 9 | 2.5 | ||
| 16A-5P | 8.5 | 2 | 1.6 | 3.5 | 23 | 20 | 16 | 11 | 2.5 | ||
| 18A-5P | 9 | 2 | 2.3 | 3.5 | 25 | 22 | 18 | 13 | 3 | ||
| 20A-5P | 9 | 2.5 | 1.6 | 4 | 27 | 24 | 20 | 15 | 3.5 | ||
| 22A-5P | 10.5 | 2.5 | 2.3 | 4 | 29 | 26 | 22 | 17 | 4.5 | ||
| 24A-5P | 11 | 3 | 2.3 | 5 | 31 | 28 | 24 | 19 | 5 | ||
| 26A-5P | 12.5 | 3 | 3.2 | 5 | 35 | 31 | 26 | 19 | 5 | ||
| 28A-5P | 12 | 3 | 2.3 | 5 | 37 | 33 | 28 | 21 | 5 | ||
| 30A-5P | 12.5 | 3 | 3.2 | 5 | 39 | 35 | 30 | 23 | 7.5 | ||
| 32A-5P | 12 | 3 | 2.3 | 5 | 41 | 37 | 32 | 25 | 7.5 | ||
| 34A-5P | 13 | 3 | 3.2 | 5 | 43 | 39 | 34 | 27 | 10 | ||
| 36A-5P | 14 | 4 | 2.3 | 6 | 45 | 42 | 36 | 28 | 12 | ||
| 38A-5P | 15 | 4 | 3.2 | 6 | 48 | 44 | 38 | 30 | 15 | ||
| 42A-5P | 15 | 4 | 3.2 | 6 | 52 | 48 | 42 | 34 | 20 | ||
| 50A-5P | 10 | 4 | 2 | 4 | 60 | 56 | 50 | 40 | 0.3 | 15 | |
| 60A-5P | 15.2 | 4 | 3.2 | 6.5 | 70 | 65 | 60 | 50 | 0.8 | 28 | |
| 70A-5P | 15.7 | 4 | 3.2 | 6.5 | 80 | 75 | 70 | 60 | 32 | ||
| 80A-5P | 15.7 | 4.5 | 3.2 | 6.5 | 90 | 85 | 80 | 70 | 40 | ||
SG series :
| Model Number | Size (Unit = mm) | Product Stand-Alone Weight (g / Piece) | |||||||||
| Type | No. | H1 | H2 | H3 | H4 | ØD1 | ØD2 | ØD3 | Ød | t | |
| SG | 9A | 8.5 | 2 | 2.3 | 3.5 | 16 | 13 | 9 | 4.5 | 0.5 | 2 |
| 12A | 6.3 | 1.5 | 1.6 | 2.5 | 19 | 16 | 12 | 7 | 2 | ||
| 14A | 8 | 2 | 2.3 | 3 | 21 | 18 | 14 | 9 | 2.5 | ||
| 16A | 8.5 | 2 | 1.6 | 3.5 | 23 | 20 | 16 | 11 | 2.5 | ||
| 18A | 9 | 2 | 2.3 | 3.5 | 25 | 22 | 18 | 13 | 3 | ||
| 20A | 9 | 2.5 | 1.6 | 4 | 27 | 24 | 20 | 15 | 3.5 | ||
| 22A | 10.5 | 2.5 | 2.3 | 4 | 29 | 26 | 22 | 17 | 4.5 | ||
| 24A | 11 | 3 | 2.3 | 5 | 31 | 28 | 24 | 19 | 5 | ||
| 26A | 12.5 | 3 | 3.2 | 5 | 35 | 31 | 26 | 19 | 5 | ||
| 28A | 12 | 3 | 2.3 | 5 | 37 | 33 | 28 | 21 | 5 | ||
| 30A | 12.5 | 3 | 3.2 | 5 | 39 | 35 | 30 | 23 | 7.5 | ||
| 32A | 12 | 3 | 2.3 | 5 | 41 | 37 | 32 | 25 | 7.5 | ||
| 34A | 13 | 3 | 3.2 | 5 | 43 | 39 | 34 | 27 | 10 | ||
| 36A | 14 | 4 | 2.3 | 6 | 45 | 42 | 36 | 28 | 12 | ||
| 38A | 15 | 4 | 3.2 | 6 | 48 | 44 | 38 | 30 | 15 | ||
| 42A | 15 | 4 | 3.2 | 6 | 52 | 48 | 42 | 34 | 20 | ||
| 50A | 10 | 4 | 2 | 4 | 60 | 56 | 50 | 40 | 0.3 | 15 | |
| 60A | 15.2 | 4 | 3.2 | 6.5 | 70 | 65 | 60 | 50 | 0.8 | 28 | |
| 70A | 15.7 | 4 | 3.2 | 6.5 | 80 | 75 | 70 | 60 | 32 | ||
| 80A | 15.7 | 4.5 | 3.2 | 6.5 | 90 | 85 | 80 | 70 | 40 | ||