Cable Bushing (Grommets / Open Model)

Brand :
MISUMI
Caution
Product Description
[Specifications]·No tools are required for installation and removal, and work can be done quickly. ·Since it is made of rubber, it can be attached simply by pushing it in by hand.

● Does not require any tools for mounting and removal and ensures speedy operation. Made of rubber and can be attached simply by pushing by hand.
● Available in a wide variety of sizes ranging from Ø 6 mm to Ø 45 mm.

* Depending on the quantity of your order, the delivery time may require an estimate.
* The appearance and specifications are subject to change without notice.
Specifications

1 Pack Unit 5-piece Pack
(Note) Total number ordered will be delivered in 1 bag.
Example) 5-pack orders will be delivered in 25 pieces per 1 bag.
| Model Number | Size (Unit = mm) | Product Stand-Alone Weight (g / Piece) | ||||||
| Type | No. | H1 | H2 | ØD1 | ØD2 | Ød | R | |
| C30-BW | 6-1-5P | 7 | 1 | 18 | 12 | 6 | 3 | 2.5 |
| 6-2-5P | 8 | 2 | 2.5 | |||||
| 8-1-5P | 7 | 1 | 20 | 14 | 8 | 2.5 | ||
| 8-2-5P | 8 | 2 | 2.5 | |||||
| 10-1-5P | 8 | 1 | 22 | 16 | 10 | 3.5 | ||
| 10-2-5P | 9 | 2 | 3.5 | |||||
| 12-1-5P | 10 | 1 | 26 | 19 | 12 | 4 | 5 | |
| 12-2-5P | 11 | 2 | 6 | |||||
| 14-1-5P | 10 | 1 | 29 | 22 | 14 | 6 | ||
| 14-2-5P | 11 | 2 | 7 | |||||
| 16-1-5P | 10 | 1 | 32 | 25 | 16 | 8 | ||
| 16-2-5P | 11 | 2 | 8.5 | |||||
| 19-1-5P | 12 | 1 | 35 | 28 | 19 | 5 | 9.5 | |
| 19-2-5P | 13 | 2 | 10 | |||||
| 22-1-5P | 12 | 1 | 40 | 32 | 22 | 15 | ||
| 22-2-5P | 13 | 2 | 15 | |||||
| 25-1-5P | 14 | 1 | 44 | 36 | 25 | 6 | 20 | |
| 25-2-5P | 15 | 2 | 20 | |||||
| 28-1-5P | 14 | 1 | 48 | 40 | 28 | 25 | ||
| 28-2-5P | 15 | 2 | 25 | |||||
| 32-1-5P | 18 | 1 | 52 | 44 | 32 | 8 | 30 | |
| 32-2-5P | 19 | 2 | 30 | |||||
| 36-1-5P | 18 | 1 | 56 | 48 | 36 | 35 | ||
| 36-2-5P | 19 | 2 | 35 | |||||
| 45-1.5-5P | 15.5 | 1.5 | 75 | 55 | 45 | 7 | 55 | |
| 45-3-5P | 17 | 3 | 55 | |||||
| Model | Size (Unit = mm) | Product weight (g/pc.) | ||||||
| Type | No. | H1 | H2 | ⌀D1 | ⌀D2 | ød | R | |
| B | 6-1 | 7 | 1 | 18 | 12 | 6 | 3 | 2.5 |
| 6-2 | 8 | 2 | 2.5 | |||||
| 8-1 | 7 | 1 | 20 | 14 | 8 | 2.5 | ||
| 8-2 | 8 | 2 | 2.5 | |||||
| 10-1 | 8 | 1 | 22 | 16 | 10 | 3.5 | ||
| 10-2 | 9 | 2 | 3.5 | |||||
| 12-1 | 10 | 1 | 26 | 19 | 12 | 4 | 5 | |
| 12-2 | 11 | 2 | 6 | |||||
| 14-1 | 10 | 1 | 29 | 22 | 14 | 6 | ||
| 14-2 | 11 | 2 | 7 | |||||
| 16-1 | 10 | 1 | 32 | 25 | 16 | 8 | ||
| 16-2 | 11 | 2 | 8.5 | |||||
| 19-1 | 12 | 1 | 35 | 28 | 19 | 5 | 9.5 | |
| 19-2 | 13 | 2 | 10 | |||||
| 22-1 | 12 | 1 | 40 | 32 | 22 | 15 | ||
| 22-2 | 13 | 2 | 15 | |||||
| 25-1 | 14 | 1 | 44 | 36 | 25 | 6 | 20 | |
| 25-2 | 15 | 2 | 20 | |||||
| 28-1 | 14 | 1 | 48 | 40 | 28 | 25 | ||
| 28-2 | 15 | 2 | 25 | |||||
| 32-1 | 18 | 1 | 52 | 44 | 32 | 8 | 30 | |
| 32-2 | 19 | 2 | 30 | |||||
| 36-1 | 18 | 1 | 56 | 48 | 36 | 35 | ||
| 36-2 | 19 | 2 | 35 | |||||
| 45-1.5 | 15.5 | 1.5 | 75 | 55 | 45 | 7 | 55 | |
| 45-3 | 17 | 3 | 55 | |||||