(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Specifications]·A single-action mount black blind cap · Material (main body part): Nylon 66 (UL94V-2)
Model Number | Mounting Hole Diameter A | Size | Weight (g) | |
(mm) | B | C | ||
HP-8-100P | 7.9 ± 0.36 | 10.3 ± 0.43 | 8.1 ± 0.36 | 0.2 |
HP-10-100P | 9.5 ± 0.36 | 13 ± 0.43 | 10.5 ± 0.43 | 0.3 |
HP-13-100P | 12.7 ± 0.43 | 16.5 ± 0.43 | 10.9 ± 0.43 | 0.5 |
HP-16-100P | 15.9 ± 0.43 | 19.5 ± 0.52 | 10 ± 0.43 | 0.7 |
HP-19-100P | 19 ± 0.52 | 22.9 ± 0.5 | 10 ± 0.36 | 1.0 |
HP-22-100P | 22.2 ± 0.52 | 25.8 ± 0.52 | 11.3 ± 0.36 | 2.0 |
HP-25-100P | 25.3 ± 0.52 | 29 ± 0.52 | 11.6 ± 0.43 | 2.2 |
HP-30-100P | 30 ± 0.52 | 34.2 ± 0.62 | 12 ± 0.43 | 3.0 |
Material | 66 Nylon (UL94V-2) |
Operating Temperature Range | -40°C ~ +85°C |
Color | Black |
Part Number |
---|
HP-10-100P |
HP-13-100P |
HP-16-100P |
HP-19-100P |
HP-22-100P |
HP-30-100P |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Mounting hole diameter (mm) |
---|---|---|---|---|---|---|---|
฿ 418.06 | CABLE ACCESSORY | 1 Pack(s) | 100 Pieces Per Package | Available | 3 Day(s) | 9.5 ± 0.36 | |
฿ 449.03 | CABLE ACCESSORY | 1 Pack(s) | 100 Pieces Per Package | Available | Same day | 12.7 ± 0.43 | |
฿ 565.16 | CABLE ACCESSORY | 1 Pack(s) | 100 Pieces Per Package | Available | Same day | 15.9 ± 0.43 | |
฿ 600.00 | CABLE ACCESSORY | 1 Pack(s) | 100 Pieces Per Package | Available | Same day | 19 ± 0.52 | |
฿ 600.00 | CABLE ACCESSORY | 1 Pack(s) | 100 Pieces Per Package | Same day | 22.2 ± 0.52 | ||
฿ 824.52 | CABLE ACCESSORY | 1 Pack(s) | 100 Pieces Per Package | Available | Same day | 30 ± 0.52 |
Loading...
Material (Main body) | 66 Nylon (UL94V-2) | Operating temperature range(℃) | -40 ~ 85 | Color | Black |
---|---|---|---|---|---|
Number with packs(P) | 100 |
How can we improve?
How can we improve?