Cable Gland (PF Screw)

Brand :
MISUMI
Caution
Product Description
A resin cable gland with PF (G) screw · Minimum order quantity: 4 pcs./3 pcs./2 pcs./1 pc. · Color: Gray/black · Material (main body part): Nylon 66 · Operating temperature range (°C): -40 to 100

● It is a cable gland with the JIS parallel screw standards for tubes, widely used in Japan.
● It can also be mounted on panels using the supplied lock nuts.
● It can be selected from 2 colors of gray (standard) and black (weather resistant).
● UL514B (E210562)
Specifications
■Standard Table
| Model | Color | Stock | Nominal of Screw | Compatible Wire Outer Diameter (mm) | SW | A | B | C | D | Weight (g / Piece) | Thread Outer Diameter (mm) | Mounting Hole Diameter (mm) | Compatible Plate Thickness |
| FGA13-05 | G (Gray) B (Black) | ◎ | PF1/4" | Ø3 ~ 5.3 | 19 | 21 | 9 | 16.7 | 5 | 7.6 | 13.1 | 13.5 | 2.5mm or less |
| FGA13-08 | ◎ | Ø4.6 ~ 7.6 | 7.1 | ||||||||||
| FGA17-06 | PF 3/8" | Ø4 ~ 7 | 22 | 24 | 10 | 18.9 | 5.5 | 11.5 | 16.6 | 17 | 3mm or less | ||
| FGA17-10 | ◎ | Ø6 ~ 10 | 10.8 | ||||||||||
| FGA21S-06 | PF 1/2" | Ø4 ~ 7 | 26.8 | 29.4 | 19.3 | 6 | 12.8 | 20.9 | 21.5 | ||||
| FGA21S-10 | Ø6 ~ 10 | 12.6 | |||||||||||
| FGA21M-08 | Ø5 ~ 8.8 | 20 | 5.5 | 15.1 | |||||||||
| FGA21L-10 | ◎ | Ø6.5 ~ 10.5 | 21 | 6 | 18.8 | ||||||||
| FGA21L-14 | ◎ | Ø9 ~ 14 | 17.4 | ||||||||||
| FGA26S-10 | PF 3/4" | Ø6.5 ~ 10.5 | 33 | 36.8 | 12 | 21.3 | 6.5 | 20.3 | 26.4 | 27 | 4mm or less | ||
| FGA26S-14 | Ø9 ~ 14 | 18.8 | |||||||||||
| FGA26-16 | ◎ | Ø12 ~ 16.5 | 23.5 | 5.5 | 27.1 | ||||||||
| FGA26-18 | Ø13 ~ 18 | 25.1 | |||||||||||
| FGA33S-16 | PF 1" | Ø12 ~ 16.5 | 43.5 | 46.5 | 25 | 6.5 | 30.3 | 33.2 | 33.5 | ||||
| FGA33S-18 | Ø13 ~ 18 | 29.5 | |||||||||||
| FGA33S-22 | ◎ | Ø15 ~ 22 | 15 | 27.7 | 6 | 44.8 | 7mm or less | ||||||
| FGA33-25 | Ø18 ~ 25 | 41.3 | |||||||||||
| FGA42-30 | ◎ | PF1 1/4" | Ø24 ~ 30 | 55 | 58 | 31 | 60 | 41.9 | 42.5 |