Cable Gland (Metal)

Brand :
MISUMI
Caution
Product Description
A cable gland made of metal with improved corrosion resistance and abrasion resistance. An O-ring is included to the panel joint surface, improving waterproof and dust-proof property.

● Metal cable gland with improved corrosion resistance and abrasion resistance.
● O-ring on panel coupling surface improves waterproofing and dustproofing.
● IP68 Protective Structure (PG Thread model) / IP69K Protective Structure (M Thread model)

· This product does not come with rubber packing or lock nut.
· Depending on the quantity of your order, the delivery time may require an estimate.
· The appearance and specifications are subject to change without notice.
Specifications

| Model Number | Screw Size | Size | Compatible Cable Outer Diameter (mm) | Compatible Lock Nut | Weight (g) | Thread Outer Diameter (mm) | ||||||
| SW | A | B | C (max) | C (min) | D | E | ||||||
| MSS7 | PG7 | 14 | 15.5 | 7.0 | 26 | 21 | 5 | 13 | Ø2 ~ 6.5 | SMM-7 | 10.3 | 12.5 |
| MSS9 | PG9 | 17 | 18.9 | 8.5 | 29 | 24 | 6 | 15 | Ø3 ~ 8 | SMM-9 | 17.4 | 15.2 |
| MSS11 | PG11 | 20 | 22.2 | 10.5 | 33 | 27 | 17 | Ø4 ~ 10 | SMM-11 | 24.5 | 18.6 | |
| MSS13.5 | PG13.5 | 22 | 24.4 | 12.5 | 34 | 6.5 | Ø5 ~ 12 | SMM-13.5 | 27.6 | 20.4 | ||
| MSS16 | PG16 | 24 | 26.7 | 14.5 | 35 | 29 | 17.5 | Ø8 ~ 14 | SMM-16 | 33.2 | 22.5 | |
| MSS21 | PG21 | 30 | 33.5 | 18.5 | 39 | 32 | 7 | 20.5 | Ø11 ~ 18 | SMM-21 | 57.5 | 28.3 |
| MSS29 | PG29 | 40 | 43.5 | 25.5 | 47 | 39 | 8 | 26 | Ø16 ~ 25 | SMM-29 | 123.8 | 37.0 |
| Model Number | Screw Size | Size | Compatible Cable Outer Diameter (mm) | Compatible Lock Nut | Weight (g) | Thread Outer Diameter (mm) | ||||||
| SW | A | B | C (max) | C (min) | D | E | ||||||
| MS-M12 | M12 x 1.5 | 16 | 17.6 | 7.4 | 27.3 | 22.4 | 6.5 | 12.6 | 3.5 ~ 7 | SM-M12 | 16.4 | 12 |
| MS-M16 | M16 x 1.5 | 20 | 22.0 | 10.4 | 32.0 | 25.2 | 7 | 14.1 | 4.5 ~ 10 | SM-M16 | 27.1 | 16 |
| MS-M20 | M20 x 1.5 | 24 | 26.4 | 13.4 | 35.5 | 29.4 | 8 | 15.5 | 7 ~ 12.5 | SM-M20 | 39.3 | 20 |
| MS-M25 | M25 x 1.5 | 29 | 31.9 | 17.4 | 37.5 | 29.8 | 17.2 | 9 ~ 16.5 | SM-M25 | 58.1 | 25 | |
| MS-M32 | M32 x 1.5 | 36 | 39.6 | 21.3 | 42.2 | 33.6 | 9 | 19.0 | 11 ~ 21 | SM-M32 | 100.3 | 32 |
| MS-M40 | M40 x 1.5 | 45 | 49.5 | 28.6 | 49.5 | 38.3 | 23.2 | 19 ~ 28 | SM-M40 | 165.2 | 40 | |