Cable Gland (With Cable Protection Guide)

Brand :
MISUMI
Caution
Product Description
A cable gland with cable protection guide. A sealing ring is molded on the panel joint surface, and the screw of the cable fixed part has a ratchet system to prevent loosening.

● Spiral part prevents cable breakage.
● Molded sealing ring on the panel coupling surface.
● Ratchet model threading for cable fixing incorporates loosening prevention mechanism.
● IP68 Protective Structure
● M Screw UL / c-UL: E79903 VDE: 135320
● PG Screw UL / c-UL: E79903 CSA: LR50370

· This product does not come with rubber packing or lock nut.
· Depending on the quantity of your order, the delivery time may require an estimate.
· The appearance and specifications are subject to change without notice.
Specifications

| Model Number | Color | Screw Size | Size | Compatible Cable Outer Diameter | Compatible Rubber Packing (For Panel Mounting) | Compatible Lock Nut | Weight (g) | Thread Outer Diameter (mm) | |||||
| SW | A | B | C (max) | C (min) | D | ||||||||
| BS7 | G (Gray) B (Black) | PG7 | 15 | 16.5 | 7 | 62 | 57 | 8 | Ø2.5 ~ 6.5 | GP7 | GMP-GL7 | 5.4 | 12.5 |
| BS9 | PG9 | 19 | 21 | 8.5 | 73.5 | 67 | 8 | Ø3.5 ~ 8 | GP9 | GMP-GL9 | 9.9 | 15.2 | |
| BS11 | PG11 | 22 | 24.5 | 10.5 | 86 | 79 | 8 | Ø4 ~ 10 | GP11 | GMP-GL11 | 14.8 | 18.6 | |
| BS13.5 | PG13.5 | 24 | 26.5 | 12.5 | 98 | 90.5 | 9 | Ø5 ~ 12 | GP13.5 | GMP-GL13.5 | 18.4 | 20.4 | |
| BS16 | PG16 | 27 | 29.5 | 14.5 | 115.5 | 103 | 10 | Ø9 ~ 14 | GP16 | GMP-GL16 | 25.9 | 22.5 | |
| BS21 | PG21 | 33 | 35.5 | 18.5 | 129 | 122 | 11 | Ø13 ~ 18 | GP21 | GMP-GL21 | 44.3 | 28.3 | |
| Model Number | Color | Screw Size | Size | Compatible Cable Outer Diameter | Compatible Rubber Packing (For Panel Mounting) | Compatible Lock Nut | Weight (g) | Thread Outer Diameter (mm) | |||||
| SW | A | B | C (max) | C (min) | D | ||||||||
| BS-M12 | G (Gray) B (Black) | M12 x 1.5 | 15 | 16.6 | 7.7 | 64 | 60 | 8 | Ø3.5 ~ 7 | GP-M12 | GMP-GLM12 | 5.6 | 12 |
| BS-M16 | M16 x 1.5 | 19 | 21.1 | 11 | 86 | 81 | 8 | Ø4.5 ~ 10 | GP-M16 | GMP-GLM16 | 10.8 | 16 | |
| BS-M20 | M20 x 1.5 | 25 | 27.6 | 13.8 | 101 | 95 | 8 | Ø7 ~ 13 | GP-M20 | GMP-GLM20 | 21.1 | 20 | |
| BS-M25 | M25 x 1.5 | 30 | 33.6 | 17.9 | 125 | 118 | 9 | Ø9 ~ 17 | GP-M25 | GMP-GLM25 | 35.5 | 25 | |
| BS-M32 | M32 x 1.5 | 36 | 40.3 | 22 | 149 | 139 | 10 | Ø11 ~ 21 | GP-M32 | GMP-GLM32 | 54.4 | 32 | |