Cable Gland (M Screw / CTG Screw)

Brand :
MISUMI
Caution
Product Description
The cable gland with lock nut is compatible with electric wire outer diameter φ2 ~ φ30, protective design IP67
● The cable can be fixed by simply tightening the cap.
● The protective structure satisfies IP67, and has excellent oil resistance.
● Panel mounting is also possible using the accompanying lock nut.
Specifications

■ Standards Table
(mm)
| Model | Compatible Wire Outer Diameter | Panel Mounting Hole Diameter | Mounting Screw | Compatible Plate Thickness | Operating Temperature Range | Protective Structure | A | B | C | D | E | F | G | H | Weight (g) |
| OA-W-15M-04 | Ø2 - 4 | Ø15 | M15 (P=1) | 3mm or less | -25°C ~ +80°C | IP67 | 27.5 | 6 | 16.4 | Ø18 | 16.5 | Ø18 | 2.5 | 20.5 | 7.0 |
| OA-W-15M-05 | Ø3 ~ 5 | 6.8 | |||||||||||||
| OA-W-15M-07 | Ø5 ~ 7 | 6.2 | |||||||||||||
| OA-W-1606 | Ø4 ~ 6 | Ø21 | CTG16 | 4mm or less | 28 | 10 | 20 | Ø22 | 22 | Ø27 | 5.5 | 28 | 12.4 | ||
| OA-W-1608 | Ø6 ~ 8 | 11.8 | |||||||||||||
| OA-W-1609 | Ø7 ~ 9 | 22 | Ø24 | 24 | 12.8 | ||||||||||
| OA-W-1611 | Ø9 ~ 11 | 11.9 | |||||||||||||
| OA-W-1613 | Ø11 ~ 13 | 3mm or less | 32 | 9 | 24 | Ø27 | 11.4 | ||||||||
| OA-W-2216 | Ø11 ~ 16 | Ø28 | CTG22 | 6mm or less | 36.5 | 13 | 36 | Ø39 | 36 | Ø39 | 6.5 | 38 | 32.0 | ||
| OA-W-2219 | Ø15 ~ 19 | 29.5 | |||||||||||||
| OA-W-2823 | Ø19 ~ 23 | Ø34 | CTG28 | 5.5mm or less | 52 | 11 | 41 | Ø45 | 41 | Ø45 | 5 | 41 | 67.2 | ||
| OA-W-3630 | Ø25 ~ 30 | Ø42 | CTG36 | 7.5 mm or less | 61 | 14 | 49.5 | Ø54.5 | 49.5 | Ø54.5 | 5 | 50 | 106.5 |