(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A 90-degree angle connector for a separate cable gland that allows you to save space when you want to such as bend the cable at 90 degrees. Compliant with IP68 protective structure.
Shape | Model Number | No. | Color | Mounting Part Diameter | Compatible Wire Outer Diameter | Product Dimension (mm) | Panel Cut Size | Compatible Plate Thickness | Weight (g) | ||
Screw Part L x Longitudinal L | Panel Height Including Chamfer | Screw Length | |||||||||
Separate Type | OAL-16 | - | Black | CTG16 | Ø4 ~ 12 | Refer to Outline Drawing | 10 | Ø21 | 3mm or less | 12.5 | |
Integrated | CRMPL | M16-4070 | M16 | Ø4 ~ 7 | 42 x 60 | 27 | 15 | Ø16.3 | 2mm or less | 16.0 | |
M20-60105 | M20 | Ø6 ~ 10.5 | 54.5 x 69 | 39.5 | Ø20.3 | 7mm or less | 28.5 | ||||
M20-80130 | Ø8 ~ 13 | 27.5 | |||||||||
M25-100160 | M25 | Ø10 ~ 16 | 65 x 78 | 50 | Ø25.4 | 6.5mm or less | 51.0 | ||||
M25-120180 | Ø12 ~ 18 | 46.5 | |||||||||
M32-150220 | M32 | Ø15 ~ 22 | 73 x 93 | 58 | Ø32.4 | 6mm or less | 68.5 | ||||
M32-180250 | Ø18 ~ 25 | 66.0 |
Separate Type | Material | Body | 66 Nylon (UL94V-2) |
Flat Packing | Nitrile Rubber | ||
Lock Nut for Panel Mounting | 66 Nylon (UL94V-2) | ||
Operating Temperature Range | -25 °C ~ +80 °C | ||
Integrated | Material | Lock Nut / Body / Clip / Seal Nut: 66 Nylon (UL94V-2) Washer / Seal: EPDM | |
Color | Black (Weather Resistance) / Gray (General-purpose) | ||
Operating Temperature Range | -40°C ~ 100°C (Momentary:120°C) |
Material (Main body) | 66 Nylon (UL94V-2) | Operating temperature range(℃) | −25℃ ~ +80℃ | Conforming wire diameter(mm) | Ø 4 ~ 12 |
---|---|---|---|---|---|
Mounting screw | CTG16 | Color | Black | Mounting hole diameter(mm) | φ21 |
Please check the type/dimensions/specifications of the part OAL-16 in the 90° angle connector for the cable gland series.
How can we improve?
How can we improve?