Cable Gland (Compatible with a Wide Range of Wire Diameters)

Brand :
MISUMI
Caution
Product Description
The cable gland is compatible with a wide range of wire diameters.
● A highly-flexible cable gland using soft PVC.
● The cable clamp section has a structure that allows for cutting off with nippers to match the external wire diameter.
● Panel mounting is also possible using the accompanying lock nut.
Specifications

| Model | Compatible Outer Wire Diameter (mm) | Panel Mounting Hole Diameter (mm) | Mounting Screw | Compatible Plate Thickness | Size | Loose Charge | Weight (g) | ||||||||
| 1st Stage | 2nd Stage | 3rd Stage | 4th Stage | A | B | C | D | E | F | 1 ~ 4 Pieces | |||||
| OA-05 | Ø3.5 ~ 4.5 | Ø4 ~ 6 | Ø6 ~ 8 | - | Ø17 | G3/8 (PF3/8) | 3mm or less | 36 | 9.5 | 25 | 22 | 6 | 22 | 10.3 | |
| OA-1 | Ø4 ~ 4.5 | Ø5.5 ~ 8 | Ø8 ~ 10 | Ø10 ~ 12 | Ø21 | CTG16 | 4mm or less | 37.5 | 10 | 29.7 | 26 | 5.5 | 26 | 13.5 | |
| OA-15 | Ø6 ~ 7 | Ø7 ~ 11 | Ø11 ~ 14 | Ø14 ~ 16 | Ø28 | CTG22 | 6mm or less | 42.5 | 13 | 37 | 33 | 6.5 | 33 | 26.3 | |
| OA-2 | Ø9 ~ 11 | Ø11 ~ 14 | Ø14 ~ 17 | Ø17 ~ 19 | Ø33.5 | CTG28 | 7.5 mm or less | 43.8 | 15.2 | 41.3 | 36 | 7 | 40 | 38.7 | |