1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Corrugated Tube, Tube (Part Number)

CABLE ACCESSORY

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Corrugated Tube, Tube
  • Corrugated Tube, Tube
You can add up to 6 items per a category to the compare list.

  • Sale
  • Volume Discount
  • Flame-Retardant
Filter By :
Part Number :
  • From :
    ฿ 212.71/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart


Two types of corrugated tube, standard and heat resistant
● For use in protecting and tying bundles of wire, cable, etc.
● Slit along the extension to enable work to be completed just by covering already wired bundles.
● Uses UL standard flame-retardant grade equivalent materials.
* The following product numbers will be systematically changed to box → vinyl box packaging from November 2017.
<Standard Type>CTUB22-20, CTUB28-10, CTUB28-20, CTUB32-10
<Heat-Resistant Type>KCN22-20, KCN28-10, KCN28-20, KCN32-10

Product Description

Corrugated tube that is consists of 2 types, a standard type and a heat-resistant type. Suitable for protecting and bundling wiring bundle and cable.

Specification Table

Model NumberSizeType
CTUB5Standard Type
7
10
13
15
19
22
28
32
KCN5Heat resistant type
7
10
13
15
19
22
28
32
 

Overview of Specifications

 
 
 
Part Number
CTUB19-100
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSOperating Temperature (Maximum)
(℃)
Required Internal Diameter Size
(mm)
Color Protection Function (Environmental Resistance) Material Operating temperature range
(℃)
Color Internal diameter
(Ф (mm))
Outer diameter
(Ф (mm))
Type Total length
(m)

฿ 3,515.95

CABLE ACCESSORY 1 Piece(s) 7 Day(s) 107019.4BlackFlame RetardanceFlame-retardant Polypropylene UL94-HB-40 ~ 70Black19.423.8Standard Model100

Loading...

  1. 1

Basic Information

Type Corrugated Tube Operating Temperature (Minimum)(℃) -40

Please check the type/dimensions/specifications of the part CTUB19-100 in the Corrugated Tube, Tube series.

Products with similar specification

Part Number
CTUB10-20
CTUB10-25
CTUB10-30
CTUB19-15
CTUB19-25
CTUB19-5
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSOperating Temperature (Maximum)
(℃)
Required Internal Diameter Size
(mm)
Color Protection Function (Environmental Resistance) Material Operating temperature range
(℃)
Color Internal diameter
(Ф (mm))
Outer diameter
(Ф (mm))
Type Total length
(m)

฿ 802.44

1 Piece(s) 5 Day(s) 107010.7BlackFlame RetardanceFlame-retardant Polypropylene UL94-HB-40 ~ 70Black10.714.1Standard Model20

฿ 993.28

1 Piece(s) 5 Day(s) 107010.7BlackFlame RetardanceFlame-retardant Polypropylene UL94-HB-40 ~ 70Black10.714.1Standard Model25

฿ 1,180.60

1 Piece(s) 5 Day(s) 107010.7BlackFlame RetardanceFlame-retardant Polypropylene UL94-HB-40 ~ 70Black10.714.1Standard Model30

฿ 1,125.82

1 Piece(s) 3 Day(s) -7019.4BlackFlame RetardanceFlame-retardant Polypropylene UL94-HB-40 ~ 70Black19.423.8Standard Model15

฿ 1,815.37

1 Piece(s) 5 Day(s) 107019.4BlackFlame RetardanceFlame-retardant Polypropylene UL94-HB-40 ~ 70Black19.423.8Standard Model25

฿ 386.70

1 Piece(s) 5 Day(s) 107019.4BlackFlame RetardanceFlame-retardant Polypropylene UL94-HB-40 ~ 70Black19.423.8Standard Model5