(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Corrugated tube that is consists of 2 types, a standard type and a heat-resistant type. Suitable for protecting and bundling wiring bundle and cable.
Model Number | Size | Type |
CTUB | 5 | Standard Type |
7 | ||
10 | ||
13 | ||
15 | ||
19 | ||
22 | ||
28 | ||
32 | ||
KCN | 5 | Heat resistant type |
7 | ||
10 | ||
13 | ||
15 | ||
19 | ||
22 | ||
28 | ||
32 |
Part Number |
---|
KCN10-5 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Operating Temperature (Maximum) (℃) | Required Internal Diameter Size (mm) | Color | Protection Function (Environmental Resistance) | Material | Operating temperature range (℃) | Color | Internal diameter (Ф (mm)) | Outer diameter (Ф (mm)) | Type | Total length (m) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 572.90 ฿ 229.16 | CABLE ACCESSORY | 1 Piece(s) | Same day | - | 125 | 10.3 | Dark Gray | - | Nylon6, UL94V-2 | -40 ~ 150 | Dark Gray | 10.3 | 14.1 | Heat-Resistant Model | 5 |
Loading...
Type | Corrugated Tube | Operating Temperature (Minimum)(℃) | -40 |
---|
Please check the type/dimensions/specifications of the part KCN10-5 in the Corrugated Tube, Tube series.
Part Number |
---|
CTUB10-20 |
CTUB10-25 |
CTUB10-30 |
KCN10-50 |
KCN13-10 |
KCN13-100 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Operating Temperature (Maximum) (℃) | Required Internal Diameter Size (mm) | Color | Protection Function (Environmental Resistance) | Material | Operating temperature range (℃) | Color | Internal diameter (Ф (mm)) | Outer diameter (Ф (mm)) | Type | Total length (m) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 802.44 | 1 Piece(s) | 5 Day(s) | 10 | 70 | 10.7 | Black | Flame Retardance | Flame-retardant Polypropylene UL94-HB | -40 ~ 70 | Black | 10.7 | 14.1 | Standard Model | 20 | ||
฿ 993.28 | 1 Piece(s) | 5 Day(s) | 10 | 70 | 10.7 | Black | Flame Retardance | Flame-retardant Polypropylene UL94-HB | -40 ~ 70 | Black | 10.7 | 14.1 | Standard Model | 25 | ||
฿ 1,180.60 | 1 Piece(s) | 5 Day(s) | 10 | 70 | 10.7 | Black | Flame Retardance | Flame-retardant Polypropylene UL94-HB | -40 ~ 70 | Black | 10.7 | 14.1 | Standard Model | 30 | ||
฿ 4,296.77 | 1 Piece(s) | 5 Day(s) | 10 | 125 | 10.3 | Dark Gray | - | Nylon6, UL94V-2 | -40 ~ 150 | Dark Gray | 10.3 | 14.1 | Heat-Resistant Model | 50 | ||
฿ 1,343.23 | 1 Piece(s) | 3 Day(s) | - | 125 | 13.2 | Dark Gray | - | Nylon6, UL94V-2 | -40 ~ 150 | Dark Gray | 13.2 | 17.5 | Heat-Resistant Model | 10 | ||
฿ 7,642.28 | 1 Piece(s) | 7 Day(s) | 10 | 125 | 13.2 | Dark Gray | - | Nylon6, UL94V-2 | -40 ~ 150 | Dark Gray | 13.2 | 17.5 | Heat-Resistant Model | 100 |
How can we improve?
How can we improve?