(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
This is a dedicated connector for BG series resin pipes. Fixing to the panel is possible through the use of connectors.
Model | Applicable Tube | Size | Panel Mount | Weight (g) | |||||
D1 | D2 | D3 | L1 | L2 | L3 | ||||
BG-18N | BG-18P | 16 | 11.1 | 13.3 | 9.7 | 18.6 | 15.9 | M16 x 1.5 | 11.0 |
BG-22N | BG-22P | 20 | 15.4 | 17.2 | 9.8 | 17.6 | 16.3 | M20 x 1.5 | 12.5 |
BG-26N | BG-26P | 25 | 18.9 | 19.8 | 11.4 | 23.6 | 20.6 | M25 x 1.5 | 20.5 |
BG-34N | BG-34P | 32 | 26.8 | 28.6 | 11.3 | 23.3 | 20.7 | M32 x 1.5 | 28.0 |
BG-42N | BG-42P | 40 | 32.7 | 34.8 | 11.5 | 20.8 | M40 x 1.5 | 35.0 |
Material | 66 Nylon UL94-V2 |
Operating Temperature Range | -40°C to +85°C |
Color | Gray |
Color | Grey | Material | Nylon 66 / UL94-V2 | Material | Nylon 66 UL94-V2 |
---|---|---|---|---|---|
Operating temperature range(℃) | −40~85 | Color | Gray |
Please check the type/dimensions/specifications of the part BG-22N in the Plastic Flexible Tube, Connector series.
Part Number |
---|
BG-18N |
BG-26N |
BG-34N |
BG-42N |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Conforming tube | Panel mounting |
---|---|---|---|---|---|---|
฿ 56.96 | 1 Piece(s) | Available | 3 Day(s) | BG-18P | M16 x 1.5 | |
฿ 72.22 | 1 Piece(s) | Available | 3 Day(s) | BG-26P | M25 x 1.5 | |
฿ 114.72 | 1 Piece(s) | Available | 3 Day(s) | BG-34P | M32 x 1.5 | |
฿ 131.61 | 1 Piece(s) | Available | 3 Day(s) | BG-42P | M40 x 1.5 |
How can we improve?
How can we improve?