(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
One side fixing saddle clamp for MINS/MINF protective sleeve UL94V0 heat resistance.
Material | PA6 |
Operating Temperature Range | -20 to 100°C |
Color | Black |
Model | Applicable Flexible Tube Size | A | B | Screw Hole Diameter φd | H (Height) | P | T (Thickness) | Weight (g/pc) |
SSO12 | 12 | 29.0 | 14.0 | 5 | 13.9 | 14.5 | 2.5 | 1.2 |
SSO16 | 16 | 33.0 | 17.9 | 16.5 | 1.5 | |||
SSO20 | 20 | 39.0 | 15.0 | 22.3 | 19.0 | 3 | 3 | |
SSO25 | 25 | 44.0 | 16 | 27.3 | 21.5 | 3.5 | ||
SSO32 | 32 | 51.0 | 17 | 34.1 | 25.0 | 3.8 |
Color | Black | Material | PA6 | Material | PA6 |
---|---|---|---|---|---|
Operating temperature range(℃) | −20~100 | Color | Black |
Please check the type/dimensions/specifications of the part SSO16 in the Plastic Flexible Tube, Saddle (Single Side-Fixed) series.
Part Number |
---|
SSO12 |
SSO20 |
SSO25 |
SSO32 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Conforming flexi-tube size |
---|---|---|---|---|---|---|
฿ 58.06 | 5 Piece(s) | Available | 3 Day(s) | 10 | 12 | |
฿ 85.16 | 1 Piece(s) | Available | 3 Day(s) | 10 | 20 | |
฿ 112.26 | 1 Piece(s) | Available | 3 Day(s) | 10 | 25 | |
฿ 131.61 | 1 Piece(s) | Available | 3 Day(s) | 10 | 32 |
How can we improve?
How can we improve?