(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Material | PA6 |
Operating Temperature Range | −20 to 100°C |
Color | Black |
Insulation bushing for MINS/MINF protective sleeve, which can be used as a bushing to protect the terminals of SANFLEKI ROBO. UL94V0 flame retardancy.
Material | PA6 |
Operating Temperature Range | −20 to 100°C |
Color | Black |
Model | Applicable Flexible Tube Size | Insertable Cable Maximum outer diameter | φD | φd | ℓ1 | L | Weight (g/pc) |
NBI12 | 12 | 6.0 | 12 | 6.6 | 2.8 | 16.2 | 1 |
NBI16 | 16 | 9.0 | 16 | 10.1 | 16.7 | ||
NBI20 | 20 | 12.0 | 20 | 13.4 | 3 | 17.4 | |
NBI25 | 25 | 17.0 | 25 | 17.9 | 18.9 | 2 | |
NBI32 | 32 | 23.0 | 32 | 24.2 | 3.5 | 20.7 | 3 |
NBI40 | 40 | 31.0 | 40 | 31.7 | 22.6 | 4 | |
NBI50 | 50 | 40.0 | 50 | 40.1 | 4 | 24.9 | 6 |
NBI63 | 63 | 52.0 | 63 | 52.7 | 27.7 | 9 |
Part Number |
---|
NBI12 |
NBI16 |
NBI20 |
NBI32 |
NBI40 |
NBI50 |
NBI63 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Conforming flexi-tube size |
---|---|---|---|---|---|---|---|
฿ 65.81 | CABLE ACCESSORY | 2 Piece(s) | Available | 3 Day(s) | 10 | 12 | |
฿ 65.81 | CABLE ACCESSORY | 2 Piece(s) | Available | 3 Day(s) | 10 | 16 | |
฿ 65.81 | CABLE ACCESSORY | 2 Piece(s) | Available | 3 Day(s) | 10 | 20 | |
฿ 85.16 | CABLE ACCESSORY | 2 Piece(s) | Available | 3 Day(s) | 10 | 32 | |
฿ 116.13 | CABLE ACCESSORY | 2 Piece(s) | Available | 3 Day(s) | 10 | 40 | |
฿ 154.84 ฿ 62.11 | CABLE ACCESSORY | 1 Piece(s) | Same day | 10 | 50 | ||
฿ 193.55 | CABLE ACCESSORY | 1 Piece(s) | Available | 3 Day(s) | 10 | 63 |
Loading...
Color | Black | Material | PA6 | Material | PA6 |
---|---|---|---|---|---|
Operating temperature range(℃) | −20~100 | Color | Black |
How can we improve?
How can we improve?