(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
MINS/MINF protective sleeve saddle clamp for fixing SANFLEKI ROBO to construction materials.
Material | PA6 |
Operating Temperature Range | −20 to 100°C |
Color | Black |
Model | Applicable Flexible Tube Size | A | B | C | Screw Hole Diameter | Screw Head | Weight (g/pc) | |
Diameter | Depth | |||||||
SSC12 | 12 | 17.8 | 17 | 20.4 | 5.2 | 10.5 | 5.5 | 1.2 |
SSC16 | 16 | 21.8 | 24.4 | 1.5 | ||||
SSC20 | 20 | 27.6 | 18 | 28.5 | 3.0 | |||
SSC25 | 25 | 32.6 | 33.5 | 3.5 | ||||
SSC32 | 32 | 41.5 | 40.5 | 3.8 | ||||
SSC40 | 40 | 49.5 | 19 | 49.8 | 6.2 | 12.5 | 6.5 | |
SSC50 | 50 | 61.3 | 59.7 | |||||
SSC63 | 63 | 74.3 | 72.7 |
Color | Black | Material | PA6 | Material | PA6 |
---|---|---|---|---|---|
Operating temperature range(℃) | −20~100 | Color | Black |
Please check the type/dimensions/specifications of the part SSC20 in the Plastic Flexible Tube, Saddle (Center-Fixed) series.
Part Number |
---|
SSC12 |
SSC16 |
SSC25 |
SSC32 |
SSC40 |
SSC50 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Conforming flexi-tube size |
---|---|---|---|---|---|---|
฿ 96.77 | 2 Piece(s) | Available | 3 Day(s) | 10 | 12 | |
฿ 116.13 | 1 Piece(s) | Available | 3 Day(s) | 10 | 16 | |
฿ 189.68 | 1 Piece(s) | Available | 3 Day(s) | 10 | 25 | |
฿ 228.39 | 1 Piece(s) | Available | 3 Day(s) | 10 | 32 | |
฿ 255.48 | 1 Piece(s) | Same day | 10 | 40 | ||
฿ 294.19 | 1 Piece(s) | Available | 3 Day(s) | 10 | 50 |
How can we improve?
How can we improve?