(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Polyamide resin protective sleeve that is highly durable against many liquids such as alkalis, alcohols, and lubricant oils.
Model | Overall Length (m) |
MINS12 | 5 |
MINS16 | |
MINS20 | |
MINS25 | |
MINS32 | |
MINS40 | |
MINS50 | |
MINS63 | |
MINS12 | 10 |
MINS16 | |
MINS20 | |
MINS25 | |
MINS32 | |
MINS40 | |
MINS50 | |
MINS63 | |
MINS12 | 50 (1 reel) |
MINS16 | |
MINS20 | |
MINS25 | |
MINS32 | |
MINS40 | 30 (1 reel) |
MINS50 |
Model | Overall Length (m) |
MINF12 | 5 |
MINF16 | |
MINF20 | |
MINF25 | |
MINF32 | |
MINF40 | |
MINF50 | |
MINF63 | |
MINF12 | 10 |
MINF16 | |
MINF20 | |
MINF25 | |
MINF32 | |
MINF40 | |
MINF50 | |
MINF63 | |
MINF12 | 50 (1 reel) |
MINF16 | |
MINF20 | |
MINF25 | |
MINF32 | |
MINF40 | 30 (1 reel) |
MINF50 |
Material | Common | Polyamide |
Specification Temperature Range | Standard Type | −5 to 65°C |
Movable Type | −10 to 65°C | |
Applicable Standards | Common | IEC61386-23, JIS C8461-2-3 |
Color | Common | Black |
UL Standards | Standard Type | UL 94V2, UL File No.167112 |
Movable Type | UL 94HB, UL File No.167112 |
Model | Type | Internal Diameter φA (mm) | Outer Diameter φB (mm) | Minimum Bending Radius (mm) | Withstand Pressure Load (N) Ellipticity at 25%* | Tensile Strength Fracture Value (N) | Weight (g/m) | |
Fixed | Movable | |||||||
MINS12 | Standard | 8.2 | 12 | 30 | 55 | 300 | 116 | Approx. 23 g |
MINS16 | 11.5 | 16 | 40 | 75 | 545 | 380 | Approx. 40 g | |
MINS20 | 15.3 | 20 | 45 | 90 | 462 | 380 | Approx. 60 g | |
MINS25 | 19.6 | 25 | 50 | 100 | 453 | 510 | Approx. 90 g | |
MINS32 | 26.0 | 32 | 85 | 165 | 397 | 650 | Approx. 110 g | |
MINS40 | 33.5 | 40 | 105 | 210 | 350 | 800 | Approx. 160 g | |
MINS50 | 42.8 | 50 | 130 | 260 | 350 | 850 | Approx. 210 g | |
MINS63 | 55.6 | 63 | 170 | 340 | 328 | 850 | Approx. 260 g | |
MINF12 | Movable Part | 8.2 | 12 | 30 | 50 | 655 | 307 | Approx. 23 g |
MINF16 | 11.5 | 16 | 40 | 70 | 545 | 282 | Approx. 40 g | |
MINF20 | 15.3 | 20 | 45 | 80 | 462 | 333 | Approx. 60 g | |
MINF25 | 19.6 | 25 | 50 | 90 | 453 | 597 | Approx. 90 g | |
MINF32 | 26.0 | 32 | 85 | 140 | 397 | 688 | Approx. 120 g | |
MINF40 | 33.5 | 40 | 100 | 190 | 350 | 940 | Approx. 170 g | |
MINF50 | 43.3 | 50 | 120 | 230 | 350 | 990 | Approx. 220 g | |
MINF63 | 56.2 | 63 | 160 | 300 | 328 | 723 | Approx. 280 g |
Part Number |
---|
MINF50-30 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Type | Operating Temperature (Minimum) (℃) | Required Internal Diameter Size (mm) | Required Bend Radius (mm) | Operating temperature range (℃) | Internal diameter (Ф (mm)) | Outer diameter (Ф (mm)) | Type | Total length (m) | UL standard | Minimum Curvature Radius (When Fixed) (R(mm)) | Minimum Curvature Radius (When Movable) (R(mm)) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 19,507.94 | CABLE ACCESSORY | 1 Piece(s) | Available | 3 Day(s) | 10 | Flexible/Operation | -10 | 43.3 | 120 (Fixed) / 230 (Adjustable) | -10 ~ 65 | 43.3 | 50 | Moving Parts | 30-Reel | UL 94HB | 120 | 230 |
Loading...
Shape | Without Slit | Operating Temperature (Maximum)(℃) | 65 | Color | Black |
---|---|---|---|---|---|
Protection Function (Environmental Resistance) | Flame Retardance / Chemical Resistance | Material | Polyamide | Color | Black |
Conforming standards | IEC61386-23, JIS C8461-2-3 |
Please check the type/dimensions/specifications of the part MINF50-30 in the Resin Flexible Tube, Tube Main Body, High Chemical Resistance series.
Part Number |
---|
MINF16-10 |
MINF16-5 |
MINF16-50 |
MINF50-5 |
MINF63-10 |
MINF63-5 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Type | Operating Temperature (Minimum) (℃) | Required Internal Diameter Size (mm) | Required Bend Radius (mm) | Operating temperature range (℃) | Internal diameter (Ф (mm)) | Outer diameter (Ф (mm)) | Type | Total length (m) | UL standard | Minimum Curvature Radius (When Fixed) (R(mm)) | Minimum Curvature Radius (When Movable) (R(mm)) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,726.92 | 1 Piece(s) | Available | 3 Day(s) | - | Flexible/Operation | -10 | 11.5 | 40 (Fixed) / 70 (Adjustable) | -10 ~ 65 | 11.5 | 16 | Moving Parts | 10 | UL 94HB | 40 | 70 | |
฿ 964.17 | 1 Piece(s) | Available | 3 Day(s) | - | Flexible/Operation | -10 | 11.5 | 40 (Fixed) / 70 (Adjustable) | -10 ~ 65 | 11.5 | 16 | Moving Parts | 5 | UL 94HB | 40 | 70 | |
฿ 6,474.05 | 1 Piece(s) | Available | 8 Day(s) | - | Flexible/Operation | -10 | 11.5 | 40 (Fixed) / 70 (Adjustable) | -10 ~ 65 | 11.5 | 16 | Moving Parts | 50-Reel | UL 94HB | 40 | 70 | |
฿ 4,335.56 | 1 Piece(s) | Available | 12 Day(s) | 10 | Flexible/Operation | -10 | 43.3 | 120 (Fixed) / 230 (Adjustable) | -10 ~ 65 | 43.3 | 50 | Moving Parts | 5 | UL 94HB | 120 | 230 | |
฿ 10,373.00 | 1 Piece(s) | Available | 5 Day(s) | 10 | Flexible/Operation | -10 | 56.2 | 160 (Fixed) / 300 (Adjustable) | -10 ~ 65 | 56.2 | 63 | Moving Parts | 10 | UL 94HB | 160 | 300 | |
฿ 5,371.94 | 1 Piece(s) | Available | 5 Day(s) | 10 | Flexible/Operation | -10 | 56.2 | 160 (Fixed) / 300 (Adjustable) | -10 ~ 65 | 56.2 | 63 | Moving Parts | 5 | UL 94HB | 160 | 300 |
How can we improve?
How can we improve?