1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Resin Flexible Tube, Tube Main Body, High Chemical Resistance (Part Number)

CABLE ACCESSORY

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Sale
  • Volume Discount
  • Flame-Retardant
Filter By :
Part Number :
  • From :
    ฿ 598.79/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart



● Made of polyamide for high resistance to many liquids.
(Alkalis, alcohols, ethers, ketones, hydrocarbons, hydrogen halides, lubricants, gasoline, detergent, cutting oil, etc.)
· Standard and movable types available.


Product Description

Polyamide resin protective sleeve that is highly durable against many liquids such as alkalis, alcohols, and lubricant oils.

Specification Table

■ Standard Type
ModelOverall Length
(m)
MINS125
MINS16
MINS20
MINS25
MINS32
MINS40
MINS50
MINS63
MINS1210
MINS16
MINS20
MINS25
MINS32
MINS40
MINS50
MINS63
MINS1250
(1 reel)
MINS16
MINS20
MINS25
MINS32
MINS4030
(1 reel)
MINS50
■ Movable Type
ModelOverall Length
(m)
MINF125
MINF16
MINF20
MINF25
MINF32
MINF40
MINF50
MINF63
MINF1210
MINF16
MINF20
MINF25
MINF32
MINF40
MINF50
MINF63
MINF1250
(1 reel)
MINF16
MINF20
MINF25
MINF32
MINF4030
(1 reel)
MINF50

Overview of Specifications

Specifications
MaterialCommonPolyamide
Specification Temperature RangeStandard Type−5 to 65°C
Movable Type−10 to 65°C
Applicable StandardsCommonIEC61386-23, JIS C8461-2-3
ColorCommonBlack
UL StandardsStandard TypeUL 94V2, UL File No.167112
Movable TypeUL 94HB, UL File No.167112
Size/Strength
ModelTypeInternal Diameter
φA (mm)
Outer Diameter
φB (mm)
Minimum Bending Radius (mm)Withstand Pressure Load (N)
Ellipticity at 25%*
Tensile Strength
Fracture Value (N)
Weight
(g/m)
FixedMovable
MINS12Standard8.2123055300116Approx. 23 g
MINS1611.5164075545380Approx. 40 g
MINS2015.3204590462380Approx. 60 g
MINS2519.62550100453510Approx. 90 g
MINS3226.03285165397650Approx. 110 g
MINS4033.540105210350800Approx. 160 g
MINS5042.850130260350850Approx. 210 g
MINS6355.663170340328850Approx. 260 g
MINF12Movable Part8.2123050655307Approx. 23 g
MINF1611.5164070545282Approx. 40 g
MINF2015.3204580462333Approx. 60 g
MINF2519.6255090453597Approx. 90 g
MINF3226.03285140397688Approx. 120 g
MINF4033.540100190350940Approx. 170 g
MINF5043.350120230350990Approx. 220 g
MINF6356.263160300328723Approx. 280 g
*Ellipticity 25% is the state when the outer diameter of the tube has shrunk 25% from the initial outer diameter due to application of load.
Part Number
MINF40-5
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSType Operating Temperature (Minimum)
(℃)
Required Internal Diameter Size
(mm)
Required Bend Radius
(mm)
Operating temperature range
(℃)
Internal diameter
(Ф (mm))
Outer diameter
(Ф (mm))
Type Total length
(m)
UL standard Minimum Curvature Radius (When Fixed)
(R(mm))
Minimum Curvature Radius (When Movable)
(R(mm))

฿ 3,266.58

CABLE ACCESSORY 1 Piece(s) Available 12 Day(s) 10Flexible/Operation-1033.5100 (Fixed) / 190 (Adjustable)-10 ~ 6533.540Moving Parts5UL 94HB100190

Loading...

  1. 1

Basic Information

Shape Without Slit Operating Temperature (Maximum)(℃) 65 Color Black
Protection Function (Environmental Resistance) Flame Retardance / Chemical Resistance Material Polyamide Color Black
Conforming standards IEC61386-23, JIS C8461-2-3

Please check the type/dimensions/specifications of the part MINF40-5 in the Resin Flexible Tube, Tube Main Body, High Chemical Resistance series.

Products with similar specification

Part Number
MINF16-10
MINF16-5
MINF16-50
MINF50-10
MINF50-30
MINF50-5
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSType Operating Temperature (Minimum)
(℃)
Required Internal Diameter Size
(mm)
Required Bend Radius
(mm)
Operating temperature range
(℃)
Internal diameter
(Ф (mm))
Outer diameter
(Ф (mm))
Type Total length
(m)
UL standard Minimum Curvature Radius (When Fixed)
(R(mm))
Minimum Curvature Radius (When Movable)
(R(mm))

฿ 1,726.92

1 Piece(s) Available 3 Day(s) -Flexible/Operation-1011.540 (Fixed) / 70 (Adjustable)-10 ~ 6511.516Moving Parts10UL 94HB4070

฿ 964.17

1 Piece(s) Available 3 Day(s) -Flexible/Operation-1011.540 (Fixed) / 70 (Adjustable)-10 ~ 6511.516Moving Parts5UL 94HB4070

฿ 6,474.05

1 Piece(s) Available 8 Day(s) -Flexible/Operation-1011.540 (Fixed) / 70 (Adjustable)-10 ~ 6511.516Moving Parts50-ReelUL 94HB4070

฿ 8,300.83

1 Piece(s) Available 5 Day(s) 10Flexible/Operation-1043.3120 (Fixed) / 230 (Adjustable)-10 ~ 6543.350Moving Parts10UL 94HB120230

฿ 19,507.94

1 Piece(s) Available 3 Day(s) 10Flexible/Operation-1043.3120 (Fixed) / 230 (Adjustable)-10 ~ 6543.350Moving Parts30-ReelUL 94HB120230

฿ 4,335.56

1 Piece(s) Available 12 Day(s) 10Flexible/Operation-1043.3120 (Fixed) / 230 (Adjustable)-10 ~ 6543.350Moving Parts5UL 94HB120230