Resin Flexible Tube, Tube Main Body, High Chemical Resistance

Brand :
MISUMI
Caution
Product Description
Polyamide resin protective sleeve that is highly durable against many liquids such as alkalis, alcohols, and lubricant oils.

● Made of polyamide for high resistance to many liquids.
(Alkalis, alcohols, ethers, ketones, hydrocarbons, hydrogen halides, lubricants, gasoline, detergent, cutting oil, etc.)
· Standard and movable types available.
· Standard and movable types available.
Specification Table
■ Standard Type
■ Movable Type
| Model | Overall Length (m) |
| MINS12 | 5 |
| MINS16 | |
| MINS20 | |
| MINS25 | |
| MINS32 | |
| MINS40 | |
| MINS50 | |
| MINS63 | |
| MINS12 | 10 |
| MINS16 | |
| MINS20 | |
| MINS25 | |
| MINS32 | |
| MINS40 | |
| MINS50 | |
| MINS63 | |
| MINS12 | 50 (1 reel) |
| MINS16 | |
| MINS20 | |
| MINS25 | |
| MINS32 | |
| MINS40 | 30 (1 reel) |
| MINS50 |
| Model | Overall Length (m) |
| MINF12 | 5 |
| MINF16 | |
| MINF20 | |
| MINF25 | |
| MINF32 | |
| MINF40 | |
| MINF50 | |
| MINF63 | |
| MINF12 | 10 |
| MINF16 | |
| MINF20 | |
| MINF25 | |
| MINF32 | |
| MINF40 | |
| MINF50 | |
| MINF63 | |
| MINF12 | 50 (1 reel) |
| MINF16 | |
| MINF20 | |
| MINF25 | |
| MINF32 | |
| MINF40 | 30 (1 reel) |
| MINF50 |