(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Terminal cap for FAG / FSV / FTUB / FSN series only.
Please use when protecting the terminal of the metal tube. Can be easily connected with a lock nut.
A round terminal contact is also possible.
Model Number | Applicable Conduits | A | B | L | Weight (g) | ||
Type | Size | ||||||
Type | Size | ||||||
MGC | 10 | FAG FSV FTUB FSN | 10 | 17.7 | 8.2 | 8 | 2.5 |
12 | 12 | 20.2 | 10.7 | 8.5 | 4 | ||
16 | 16 | 23.7 | 14 | 9.5 | 6 | ||
22 | 22 | 29.2 | 18.9 | 9.5 | 8 | ||
28 | 28 | 35.9 | 24.5 | 10 | 10 | ||
36 | 36 | 44.7 | 33.1 | 10.5 | 14 | ||
42 | 42 | 51.2 | 38.1 | 12 | 18 |
Part Number |
---|
MGC10 |
MGC12 |
MGC16 |
MGC22 |
MGC28 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Conforming conduit size (FAG, FSV, FSN) |
---|---|---|---|---|---|---|
฿ 130.24 ฿ 72.30 | CABLE ACCESSORY | 1 Piece(s) | Same day | 10 | ||
฿ 133.18 | CABLE ACCESSORY | 2 Piece(s) | 3 Day(s) | 12 | ||
฿ 147.86 | CABLE ACCESSORY | 1 Piece(s) | Available | Same day | 16 | |
฿ 150.79 | CABLE ACCESSORY | 1 Piece(s) | Available | Same day | 22 | |
฿ 186.02 | CABLE ACCESSORY | 1 Piece(s) | Available | Same day | 28 |
Loading...
Type | Cap | Color | Grey | Material | Polished Steel Plate (Chromate Plating) |
---|---|---|---|---|---|
Material | Polished Sheet Metal (Chromate Plating) |
How can we improve?
How can we improve?