1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Metal Conduit Ground Ring

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 136.11/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart


● Ground ring (for thick steel threads) can be used for conduit and box connections where electrical and mechanical grounding appears to be incomplete. It can be used easily by simply tightening with a lock nut for connector mounting.
● Allows a round model terminal to be attached to the small cross-recessed screw area. Compatible with round model terminals (1.25-4).

Product Description

Ground ring for FAG / FSV / FTUB / FSN series only.
Please use in areas where there is a risk of the power cable tube and the box becoming electrically and mechanically defective.
It can be easily connected with a lock nut.

Specifications

Metal Conduit Ground Ring:Related Image

■Standard Table
Part NumberModel NumberQuantityMaterial, Other
1Ring1C2801P (Brass)
2Cross-Recessed Small Screw1C2700W M4 × 5


Symbol
Model Number
Compatible Screw NominalCompatible Conduit
Connector Size
MSS, MA, MH
ABHtMass (g)
Thick Steel Conduit Thread NominalParallel Screw
Nominal for Pipes
Thin Steel Conduit Thread Nominal
ER-1619CTG16G1/2CTC1910-16, 12-16, 16-162821.3251.05
ER-2225CTG22G3/4CTC2516-22, 22-223526.7281.06
ER-2831CTG28G1CTC3128-284333.6321.28

More Information

Metal Conduit Ground Ring:Related Image
Part Number
ER-1619
ER-2225
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipConforming conduit size (MSS, MA, MH)

฿ 136.11

CABLE ACCESSORY 2 Piece(s) Available 3 Day(s) 10-16, 12-16, 16-16

฿ 147.86

CABLE ACCESSORY 1 Piece(s) 3 Day(s) 16-22, 22-22

Loading...

  1. 1

Basic Information

Type Other Color Yellow Material Brass / Surface Treatment / Nickel Plating
Material Ring: C2801P (brass) cross-recessed head machine screw: C2700W M4 x 5