1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Metal Conduit, Tube (No Resin Coating)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart


● Silver-top (zinc gunmetal plate) conduit houses wires for safe protection from external pressure, etc.
● Lightweight and flexible for superior workability.

· Appearance and specifications are subject to change without notice.
· Use a high speed cutter for cutting conduits.

Product Description

[IP67 equivalent] Sturdier than general purpose conduits. Ideal for locations requiring tensile and torsional strength.

Specification Table

■ Specification Table
ModelMinimum internal diameter BMaximum outer diameter AMinimum inner bending radiusWeight
(kg/m)
TypeSizeWhen fixedWhen movable
FSN1010.013.055750.233
1212.316.160800.283
1615.819.270950.327
2220.824.5901200.433
2826.430.61101400.650
 
Part Number
FSN10-30
FSN10-[0.5-20/0.1]
FSN12-30
FSN12-[0.5-20/0.1]
FSN16-30
FSN16-[0.5-20/0.1]
FSN22-30
FSN22-[0.5-20/0.1]
FSN28-30
FSN28-[0.5-20/0.1]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMinimum Curvature Radius (When Fixed)
(R(mm))
Minimum Curvature Radius (When Movable)
(R(mm))
Total length
(m)
Minimum inner diameter
(Ф (mm))
Maximum outer diameter
(Ф (mm))
Specified length
(m/0.1m unit specification)
Specified Length
(M)

฿ 9,497.19

CABLE ACCESSORY 1 Piece(s) Available 4 Day(s) 557530-Reel1013.0--

-

CABLE ACCESSORY 1 Piece(s) 4 Day(s) 5575201013.00.5 ~ 200.5 ~ 20

฿ 10,554.16

CABLE ACCESSORY 1 Piece(s) Available 4 Day(s) 608030-Reel12.316.1--

-

CABLE ACCESSORY 1 Piece(s) 4 Day(s) 60802012.316.10.5 ~ 200.5 ~ 20

฿ 11,552.41

CABLE ACCESSORY 1 Piece(s) Available 4 Day(s) 709530-Reel15.819.2--

-

CABLE ACCESSORY 1 Piece(s) 4 Day(s) 70952015.819.20.5 ~ 200.5 ~ 20

฿ 15,398.01

CABLE ACCESSORY 1 Piece(s) Available 4 Day(s) 9012030-Reel20.824.5--

-

CABLE ACCESSORY 1 Piece(s) 4 Day(s) 901202020.824.50.5 ~ 200.5 ~ 20

฿ 17,540.70

CABLE ACCESSORY 1 Piece(s) Available 4 Day(s) 11014030-Reel26.430.6--

-

CABLE ACCESSORY 1 Piece(s) 4 Day(s) 1101402026.430.60.5 ~ 200.5 ~ 20

Loading...

  1. 1

Basic Information

Material Semi-inter Casing