1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Metal Conduit, Tube (Oil Resistant)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Volume Discount
  • IP67
Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart


● Vinyl-coated conduit houses wires for safe protection from external pressure, cutting oil, etc.
● Lightweight and flexible with a low bending radius for superior workability.

· Use the dedicated high speed cutter for cutting conduits.

Product Description

[Oil Resistant IP67 Equivalent] Secure protection from industrial oils such as cutting oil and lubricant.

Specification Table

■ Specification Table
ModelMinimum Internal Diameter
B
Maximum outer diameter
A
Minimum inner bending radiusWeight
(kg/m)
TypeSizeWhen fixedWhen movable
FAG1010.015.535770.154
1212.318.040910.194
1615.821.3451140.222
2220.826.7551360.310
2826.433.4701830.407
3635.042.2852280.550
4240.048.31052750.670
Part Number
FAG10-50
FAG10-[0.5-20/0.1]
FAG12-50
FAG12-[0.5-20/0.1]
FAG16-50
FAG16-[0.5-20/0.1]
FAG22-30
FAG22-[0.5-20/0.1]
FAG28-30
FAG28-[0.5-20/0.1]
FAG36-20
FAG36-[0.5-19.9/0.1]
FAG42-20
FAG42-[0.5-19.9/0.1]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMinimum Curvature Radius (When Fixed)
(R(mm))
Minimum Curvature Radius (When Movable)
(R(mm))
Total length
(m)
Minimum inner diameter
(Ф (mm))
Maximum outer diameter
(Ф (mm))
Specified length
(m/0.1m unit specification)
Specified Length
(M)

฿ 5,786.05

CABLE ACCESSORY 1 Piece(s) 4 Day(s) 357750-Reel1015.5--

-

CABLE ACCESSORY 1 Piece(s) 5 Day(s) 3577201015.50.5 ~ 200.5 ~ 20

฿ 6,660.99

CABLE ACCESSORY 1 Piece(s) 4 Day(s) 409150-Reel12.318--

-

CABLE ACCESSORY 1 Piece(s) 4 Day(s) 40912012.3180.5 ~ 200.5 ~ 20

฿ 7,506.57

CABLE ACCESSORY 1 Piece(s) Same day 4511450-Reel15.821.3--

-

CABLE ACCESSORY 1 Piece(s) 4 Day(s) 451142015.821.30.5 ~ 200.5 ~ 20

฿ 6,625.76

CABLE ACCESSORY 1 Piece(s) 8 Day(s) 5513630-Reel20.826.7--

-

CABLE ACCESSORY 1 Piece(s) 4 Day(s) 551362020.826.70.5 ~ 200.5 ~ 20

฿ 8,211.21

CABLE ACCESSORY 1 Piece(s) 4 Day(s) 701833026.433.4--

-

CABLE ACCESSORY 1 Piece(s) 4 Day(s) 701832026.433.40.5 ~ 200.5 ~ 20

฿ 7,764.82

CABLE ACCESSORY 1 Piece(s) Available 4 Day(s) 8522820-Reel35.042.2--

-

CABLE ACCESSORY 1 Piece(s) 4 Day(s) 852282035.042.20.5 ~ 200.5 ~ 19.9

฿ 9,743.41

CABLE ACCESSORY 1 Piece(s) Available 4 Day(s) 10527520-Reel40.048.3--

-

CABLE ACCESSORY 1 Piece(s) 4 Day(s) 1052752040.048.30.5 ~ 200.5 ~ 19.9

Loading...

  1. 1

Basic Information

Material Soft Vinyl Chloride, Standard Casing