(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Oil/Bending Resistant: IP67 equivalent] Sturdier than general purpose conduits. Ideal for locations requiring tensile and torsional strength, or movable parts with high speed and frequency.
Model | Minimum Internal Diameter B | Maximum outer diameter A | Minimum inner bending radius | Weight (kg/m) | ||
Type | Size | When fixed | When movable | |||
FSV | 10 | 10.0 | 15.5 | 65 | 119 | 0.320 |
12 | 12.3 | 18.0 | 70 | 141 | 0.380 | |
16 | 15.8 | 21.3 | 80 | 176 | 0.460 | |
22 | 20.8 | 26.7 | 110 | 211 | 0.610 | |
28 | 26.4 | 33.4 | 130 | 283 | 0.830 |
Part Number |
---|
FSV10-30 |
FSV10-[0.5-20/0.1] |
FSV12-30 |
FSV12-[0.5-20/0.1] |
FSV16-30 |
FSV16-[0.5-20/0.1] |
FSV22-30 |
FSV22-[0.5-20/0.1] |
FSV28-30 |
FSV28-[0.5-20/0.1] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Minimum Curvature Radius (When Fixed) (R(mm)) | Minimum Curvature Radius (When Movable) (R(mm)) | Total length (m) | Minimum inner diameter (Ф (mm)) | Maximum outer diameter (Ф (mm)) | Specified length (m/0.1m unit specification) | Specified Length (M) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 10,700.97 | CABLE ACCESSORY | 1 Piece(s) | Available | 4 Day(s) | 65 | 119 | 30-Reel | 10 | 15.5 | - | - | |
- | CABLE ACCESSORY | 1 Piece(s) | 4 Day(s) | 65 | 119 | 20 | 10 | 15.5 | 0.5 ~ 20 | 0.5 ~ 20 | ||
฿ 12,198.34 | CABLE ACCESSORY | 1 Piece(s) | Available | 4 Day(s) | 70 | 141 | 30-Reel | 12.3 | 18 | - | - | |
- | CABLE ACCESSORY | 1 Piece(s) | 4 Day(s) | 70 | 141 | 20 | 12.3 | 18 | 0.5 ~ 20 | 0.5 ~ 20 | ||
฿ 13,695.72 | CABLE ACCESSORY | 1 Piece(s) | Available | 4 Day(s) | 80 | 176 | 30-Reel | 15.8 | 21.3 | - | - | |
- | CABLE ACCESSORY | 1 Piece(s) | 4 Day(s) | 80 | 176 | 20 | 15.8 | 21.3 | 0.5 ~ 20 | 0.5 ~ 20 | ||
฿ 17,424.47 | CABLE ACCESSORY | 1 Piece(s) | Available | 5 Day(s) | 110 | 211 | 30-Reel | 20.8 | 26.7 | - | - | |
- | CABLE ACCESSORY | 1 Piece(s) | 6 Day(s) | 110 | 211 | 20 | 20.8 | 26.7 | 0.5 ~ 20 | 0.5 ~ 20 | ||
฿ 24,177.34 | CABLE ACCESSORY | 1 Piece(s) | Available | 4 Day(s) | 130 | 283 | 30-Reel | 26.4 | 33.4 | - | - | |
- | CABLE ACCESSORY | 1 Piece(s) | 4 Day(s) | 130 | 283 | 20 | 26.4 | 33.4 | 0.5 ~ 20 | 0.5 ~ 20 |
Loading...
▼ MWI Series Common Specifications
Specifications
Rated Voltage | 125 VAC/VDC |
---|---|
Rated Current | 1 A* |
Withstand Voltage | 500 VAC for 1 min. |
Vibration Resistance | Double Amplitude: 1.5 mm / 1 hr. (10 to 55 Hz/min.) |
Impact Resistance | 10 G equivalent |
Insulation Resistance | 100 MΩ or more (500 VDC megger) |
Operating Temperature Range (Operation) | -20 to +80°C |
Operating Temperature Range (Storage) | -20 to +80°C |
Relative Temperature | 45 to 85% |
Pitch between Terminals | 7 mm |
Terminal Block Screw | M3 |
Tightening Torque | 0.6 to 0.9 N/m |
Conforming Wire | 1.25 mm2 Max |
(2 mm2 Max: When using specified crimp terminal) |
Material
Terminal Block | UL94V-1 (Polycarbonate) |
---|---|
Terminal Screw | Iron, Nickel Plating |
Terminal Plate | Brass, Tin Plating |
Case | UL94V-0 (Polycarbonate) |
Recommended Crimp Terminal
Manufacturer | Product Number | L Size | |
---|---|---|---|
Y Type | DAIDO SOLDERLESS TERMINAL MFG | F1.25-M3 | 5.6 mm |
F1.25-L3.5 | 5.9 mm | ||
F1.25-V3.5 | 5.7 mm | ||
F2-S3.5 | |||
J.S.T Mfg. Co., Ltd. | 1.25-C3.5A | 5.6 mm | |
NICHIFU | 1.25-Y3 | 5.8 mm | |
1.25Y-3.5 | |||
2Y-3.5S | |||
Nippon Tanshi | VD1.25-3.5SS | 5.7 mm | |
VD2-3.5SS | |||
Round | DAIDO SOLDERLESS TERMINAL MFG | 1.25-3 | 5.5 mm |
1.25-M3.5 |
▼ PCN Series Common Specifications
Common Specifications
Specifications | |
---|---|
Rated Voltage | 125 VAC/VDC |
Rated Current | 1 A |
Withstand Voltage | 600 VAC / 1 min. |
Insulation Resistance | 100 MΩ or more (500 VDC megger) |
Vibration Resistance | 10 to 55 Hz / Double Amplitude: 1.5 mm |
Impact Resistance | 500 m/S2 |
Ambient Temperature (Operation) | -10 to +50°C (without condensation or freezing) |
Ambient Temperature (Storage) | -25 to +85°C |
Relative Humidity | 45 to 85% R.H. |
Pitch between Terminals | 7.62 mm |
Conforming Wire | 1.25 mm2 / AWG 16 |
Tightening Torque Range | 1.2 N·m |
Terminal Screw | M 3 × 9.5 L |
Conforming Crimp Terminal | Y-Shaped Crimp Terminal 1.25 mm2 / AWG 16 |
Mounting Method | 35 mm DIN rail or direct attachment |
Connector Mount Direction | Vertical |
▼ PCV5 Series Common Specifications
Model | Listed Page | Model | Listed Page | |
---|---|---|---|---|
PCV5-4F402 | ![]() | PCV5-2M202A | ![]() | |
PCV5-1H202 | ![]() | PCV5-2M202B | ||
PCV5-1H402 | PCV5-2M502A | ![]() | ||
PCV5-1H502 | PCV5-2M502B | |||
PCV5-9D502 | ![]() | ![]() |
Common Specifications
Specifications | ||
---|---|---|
Rated Voltage | 125 VAC/VDC | |
Rated Current | 1 A | |
Withstand Voltage | 600 VAC / 1 min. | |
Insulation Resistance | 100 MΩ or more (at 500 VDC) | |
Vibration Resistance | 10 to 55 Hz / Double Amplitude: 1.5 mm | |
Impact Resistance | 500 m/S2 | |
Ambient Temperature (Operation) | -10 to +50°C (without condensation or freezing) | |
Ambient Temperature (Storage) | -25 to +85°C | |
Relative Humidity | 45 to 85% R.H. | |
Pitch between Terminals | 5 mm | |
Conforming Wire | Single Wire | φ0.5 mm to φ1.6 mm |
Stranded Cable | 0.08 to 1.25 mm2 / AWG 28 to 16 | |
Wire Stripping | Length 9 to 10 mm | |
Mounting Method | 35 mm DIN rail or direct attachment | |
Connector Mount Direction | Vertical |
Material
Insulator | 66 Nylon (UL94V-0) | |
---|---|---|
Open/Close Button | 46 Nylon (UL94V-0) | |
Case | Modified PPO (UL94V-0) | |
Conductive Plate | C2680R Tin Plated Finish | Size t=0.5 |
Spring | Stainless Steel | Size t=0.3 |
Circuit Board | Glass Epoxy | Size t=1.6 |
Material | Soft Vinyl Chloride, Semi-inter Casing |
---|
How can we improve?
How can we improve?