1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Stainless Steel Tube, Tube (Flexible Type)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart


● Stainless steel protective tube which protects cables and fibers from damage.
● Flexible without stretching for optimal protection of cables in movable parts.
● Combine with the dedicated equipment mounting connector to protect sensors and cables.

· Custom lengths are cut to the specified length, which causes burrs on the cut edge. Handle with care.
· Use an electric cutter to cut.

Product Description

Metal tube made of stainless steel (SUS304BA). ● Product lineup features internal diameter sizes from 2.5 to 10 for a wide variety of applications

Specification Table

■ Specification Table
ModelSizeSize (Tolerance ±0.3)Bending radius
mm (±10 mm)
Weight
(g/m)
Internal diameter dOuter diameter D
KSN2.52.53.61617.0
334.61826.5
445.81837.0
556.82049.5
668.02257.2
779.02562.7
8810.22874.0
9.59.512.230106.8
12.712.715.835130.0
15.815.819.035155.0
Part Number
KSN2.5-[5-50/1]
KSN2.5-[200-4990/10]
KSN3-[5-50/1]
KSN3-[200-4990/10]
KSN4-[5-50/1]
KSN4-[200-4990/10]
KSN5-[5-50/1]
KSN5-[200-4990/10]
KSN6-[5-50/1]
KSN6-[200-4990/10]
KSN7-[5-50/1]
KSN7-[200-4990/10]
KSN8-[5-50/1]
KSN8-[200-4990/10]
KSN9.5-[5-50/1]
KSN9.5-[200-4990/10]
KSN12.7-[5-50/1]
KSN12.7-[200-4990/10]
KSN15.8-[5-50/1]
KSN15.8-[200-4990/10]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipInternal diameter
(Ф (mm))
Outer diameter
(Ф (mm))
Curvature Radius
(mm (±10 mm))
Specified Length
(m,mm)

-

CABLE ACCESSORY 1 Piece(s) 6 Day(s) 2.53.6165 ~ 50

-

CABLE ACCESSORY 1 Piece(s) 6 Day(s) 2.53.616200 ~ 4990

-

CABLE ACCESSORY 1 Piece(s) 6 Day(s) 34.6185 ~ 50

-

CABLE ACCESSORY 1 Piece(s) 6 Day(s) 34.618200 ~ 4990

-

stainless-steel Tube 1 Piece(s) 6 Day(s) 45.8185 ~ 50

-

stainless-steel Tube 1 Piece(s) 6 Day(s) 45.818200 ~ 4990

-

CABLE ACCESSORY 1 Piece(s) 6 Day(s) 56.8205 ~ 50

-

CABLE ACCESSORY 1 Piece(s) 6 Day(s) 56.820200 ~ 4990

-

CABLE ACCESSORY 1 Piece(s) 6 Day(s) 68.0225 ~ 50

-

CABLE ACCESSORY 1 Piece(s) 6 Day(s) 68.022200 ~ 4990

-

CABLE ACCESSORY 1 Piece(s) 6 Day(s) 79.0255 ~ 50

-

CABLE ACCESSORY 1 Piece(s) 6 Day(s) 79.025200 ~ 4990

-

CABLE ACCESSORY 1 Piece(s) 6 Day(s) 810.2285 ~ 50

-

CABLE ACCESSORY 1 Piece(s) 6 Day(s) 810.228200 ~ 4990

-

CABLE ACCESSORY 1 Piece(s) 6 Day(s) 9.512.2305 ~ 50

-

CABLE ACCESSORY 1 Piece(s) 6 Day(s) 9.512.230200 ~ 4990

-

CABLE ACCESSORY 1 Piece(s) 6 Day(s) 12.715.8355 ~ 50

-

CABLE ACCESSORY 1 Piece(s) 6 Day(s) 12.715.835200 ~ 4990

-

CABLE ACCESSORY 1 Piece(s) 6 Day(s) 15.819355 ~ 50

-

CABLE ACCESSORY 1 Piece(s) 6 Day(s) 15.81935200 ~ 4990

Loading...

  1. 1

Basic Information

Material SUS304 Specified length(mm/10 mm unit specification) 200 ~ 4990 Specified length(m/1m unit specification) 5 ~ 50