(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Metal tube made of stainless steel (SUS304BA) that holds bent shapes. Ideal for both cable and optical fiber protection. Available from φ5.0 internal diameter sizes up
Model | Size | Size (Tolerance ±0.3) | Bending radius mm (±20 mm) | Weight (g/m) | |
Internal diameter d | Outer diameter D | ||||
ISN | 5 | 5 | 7.2 | 40 | 96.0 |
6 | 6 | 8.5 | 50 | 111.0 | |
7 | 7 | 9.3 | 55 | 113.5 | |
8 | 8 | 10.5 | 55 | 134.5 | |
9.5 | 9.5 | 12.3 | 60 | 175.0 | |
12.5 | 12.5 | 15.3 | 70 | 212.2 |
Part Number |
---|
ISN5-[5-10/1] |
ISN5-[50-4990/5] |
ISN6-[5-10/1] |
ISN6-[50-4990/5] |
ISN7-[5-10/1] |
ISN7-[50-4990/5] |
ISN8-[5-10/1] |
ISN8-[50-4990/5] |
ISN9.5-[5-10/1] |
ISN9.5-[50-4990/5] |
ISN12.5-[5-10/1] |
ISN12.5-[50-4990/5] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Internal diameter (Ф (mm)) | Outer diameter (Ф (mm)) | Curvature Radius (mm (±10 mm)) | Specified Length (m,mm) |
---|---|---|---|---|---|---|---|---|---|
- | CABLE ACCESSORY | 1 Piece(s) | 6 Day(s) | 5 | 7.2 | 40 | 5 ~ 10 | ||
- | CABLE ACCESSORY | 1 Piece(s) | 6 Day(s) | 5 | 7.2 | 40 | 50 ~ 4990 | ||
- | CABLE ACCESSORY | 1 Piece(s) | 6 Day(s) | 6 | 8.5 | 50 | 5 ~ 10 | ||
- | CABLE ACCESSORY | 1 Piece(s) | 6 Day(s) | 6 | 8.5 | 50 | 50 ~ 4990 | ||
- | CABLE ACCESSORY | 1 Piece(s) | 6 Day(s) | 7 | 9.3 | 55 | 5 ~ 10 | ||
- | CABLE ACCESSORY | 1 Piece(s) | 6 Day(s) | 7 | 9.3 | 55 | 50 ~ 4990 | ||
- | CABLE ACCESSORY | 1 Piece(s) | 6 Day(s) | 8 | 10.5 | 55 | 5 ~ 10 | ||
- | CABLE ACCESSORY | 1 Piece(s) | 6 Day(s) | 8 | 10.5 | 55 | 50 ~ 4990 | ||
- | CABLE ACCESSORY | 1 Piece(s) | 6 Day(s) | 9.5 | 12.3 | 70 | 5 ~ 10 | ||
- | CABLE ACCESSORY | 1 Piece(s) | 6 Day(s) | 9.5 | 12.3 | 70 | 50 ~ 4990 | ||
- | CABLE ACCESSORY | 1 Piece(s) | 6 Day(s) | 12.5 | 15.3 | 70 | 5 ~ 10 | ||
- | CABLE ACCESSORY | 1 Piece(s) | 6 Day(s) | 12.5 | 15.3 | 70 | 50 ~ 4990 |
Loading...
Material | SUS304 | Specified length(mm/10 mm unit specification) | 50 ~ 4990 | Specified length(m/1m unit specification) | 5 ~ 10 |
---|
How can we improve?
How can we improve?