(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Heat-resistant spiral wrap made of fluoropolymer. It can also be used in high temperature areas around electric furnaces, molds, etc.
Model | Conforming Wire Outer Diameter φ | Overall Length (m) |
T12T-3.8 | 1.5 to 3.2 | 3.8 |
T25T-3.8 | 4.4 to 12.7 | 3.8 |
T50T-3.8 | 9.5 to 30.5 | 3.8 |
Model | Conforming Wire Outer Diameter φ | Overall Length (m) |
T12T-C | 1.5 to 3.2 | 30.5 |
T25T-L | 4.4 to 12.7 | 15.2 |
T50T-Q | 9.5 to 30.5 | 7.6 |
Model | A | B | C | Conforming Wire Outer Diameter φ | Weight (g/m) |
T12T-3.8 T12T-C | 3.2 | 5.5 | 0.5 | 1.5 to 3.2 | 9.4 |
T25T-3.8 T25T-L | 6.4 | 9.5 | 0.76 | 4.4 to 12.7 | 26.8 |
T50T-3.8 T50T-Q | 12.7 | 12.7 | 0.76 | 9.5 to 30.5 | 40.8 |
Material | fluoropolymer (PTFE base) *1 UL94V-0 |
Operating Temperature Range | −270 to +260°C |
Color | Natural*2 |
Color | Natural | Material | Fluoropolymer UL94V-0 | Product Type | Other |
---|---|---|---|---|---|
Operating Temperature Range(℃) | -270~260 | Material | Heat-Resistant Resin, UL94V-0 | Operating temperature range(℃) | -270 ~ 260 |
Color | Natural |
Please check the type/dimensions/specifications of the part T25T-L in the Heat Resistant Spiral Tube series.
Part Number |
---|
T12T-3.8 |
T12T-C |
T25T-3.8 |
T50T-3.8 |
T50T-Q |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Outer diameter Φ (mm) | Conforming wire outer diameter Φ (mm) | Total length (m) | Thickness (mm) |
---|---|---|---|---|---|---|---|---|---|
฿ 1,552.26 | 1 Piece(s) | Available | Same day | 10 | 3.2 | 1.5 ~ 3.2 | 3.8 | 0.5 | |
฿ 8,709.68 | 1 Piece(s) | Available | 3 Day(s) | 10 | 3.2 | 1.5 ~ 3.2 | 30.5 | 0.5 | |
฿ 3,956.13 | 1 Piece(s) | Available | Same day | 10 | 6.4 | 4.4 ~ 12.7 | 3.8 | 0.76 | |
฿ 8,539.35 | 1 Piece(s) | Available | 3 Day(s) | 10 | 12.7 | 9.5 ~ 30.5 | 3.8 | 0.76 | |
฿ 12,340.65 | 1 Piece(s) | Available | 3 Day(s) | 10 | 12.7 | 9.5 ~ 30.5 | 7.6 | 0.76 |
How can we improve?
How can we improve?