(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Spiral wrap made of polypropylene. Electroless tin-nickel plating is applied to the surface for wiring protection and shielding.
Model | Internal Diameter (A) | External Shape (B) | Conforming Wire Standards (φmm) | Pitch (C) | Overall Length (m) | Weight (g/m) |
EMSTT-4N | 3.9 | 5.4 | 5 to 10 | 8 ±0.7 | 50 | 15.0 |
EMSTT-6N | 5.8 | 7.4 | 7 to 16 | 10 ±0.7 | 20 | 34.3 |
EMSTT-9N | 9.4 | 11.2 | 10 to 23 | 13 ±0.7 | 36.0 | |
EMSTT-12N | 12.0 | 14.0 | 13 to 32 | 16 ±1.0 | 10 | 43.0 |
EMSTT-15N | 15.0 | 17.4 | 16 to 40 | 20 ±1.5 | 75.0 | |
EMSTT-20N | 21.5 | 24.0 | 22 to 55 | 23 ±1.5 | 120.0 |
Material | Special nylon material (UL94V-0 equivalent product) |
Electroless Plating (Brass and Nickel) | |
Operating Temperature Range | -20°C to +80°C |
Color | Gray |
Color | Grey | Material | Polypropylene | Product Type | Other |
---|---|---|---|---|---|
Operating Temperature Range(℃) | -20~80 | Material | Polypropylene | Operating temperature range(℃) | -20 ~ 80 |
Color | Gray |
Please check the type/dimensions/specifications of the part EMSTT-4N in the Shield Spiral Tube (Copper / Nickel Plating) series.
Part Number |
---|
EMSTT-12N |
EMSTT-15N |
EMSTT-20N |
EMSTT-6N |
EMSTT-9N |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Outer diameter Φ (mm) | Conforming wire outer diameter Φ (mm) | Total length (m) | Thickness (mm) | Pitch (mm) |
---|---|---|---|---|---|---|---|---|---|
฿ 5,678.71 | 1 Piece(s) | Available | 3 Day(s) | 14 | 13.0 ~ 32.0 | 10 | 1 | 16 | |
฿ 7,091.61 | 1 Piece(s) | Available | 7 Day(s) | 17.4 | 16.0 ~ 40.0 | 10 | 1.2 | 20 | |
฿ 8,903.23 | 1 Piece(s) | Available | 7 Day(s) | 24.0 | 22.0 ~ 55.0 | 10 | 1.45 | 23.0 | |
฿ 5,651.61 | 1 Piece(s) | Available | 3 Day(s) | 7.4 | 7.0 ~ 16.0 | 20 | 0.8 | 10.0 | |
฿ 8,109.68 | 1 Piece(s) | Available | 3 Day(s) | 11.2 | 10.0 ~ 23.0 | 20 | 0.9 | 13.0 |
How can we improve?
How can we improve?