1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Spiral Tube, General Purpose (Part Number)

CABLE ACCESSORY

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Sale
  • Volume Discount
Filter By :
Part Number :
  • From :
    ฿ 134.47/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart


● The spiral tube features excellent flexibility and resilience due to the plastic's elasticity and enables easy wire installation.
● May be removed and reused, making it effective for changing wiring
● Wires can be taken out and branched from any position

The pitch was misprinted in the catalog. Pitch is represented correctly in the table on this page.

(i)Caution

  • This product will be discontinued in January 2022. Depend on stock status, the end time will be changed.

Product Description

Spiral wrap with excellent flexibility and resilience that can be removed and reused. Effective for cable installation work and wiring changes.

Specification Table

■ Specification Table
ModelColorOuter Diameter
D
Internal Thickness
T
Pitch
P
Conforming Wire Outer Diameter
φC
Weight
(g/m)
FP2.6N
(Translucent white)

B
(Black)
3.80.68.02.6 to 7.07.9
FP45.60.810.04.0 to 12.09.8
FP67.66.0 to 18.015.0
FP810.01.013.08.0 to 25.018.9
FP1012.010.0 to 30.035.2
FP1214.016.012.0 to 35.043.7
FP1517.4 1.220.015.0 to 45.053.5
FP20 23.01.520.0 to 60.064.6
FP2528.41.725.025.0 to 75.0129.7

■ Specified length unit price per 5 m
ModelColorOverall Length
(m)
FP2.6N5
B
FP4N
B
FP6N
B
FP8N
B
FP10N
B
FP12N
B
FP15N
B
FP20N
B
FP25N
B
■ Price per box
ModelColor1 boxOverall Length
(m)
FP2.6N1P100
B
FP4N
B
FP6N
B
FP8N50
B
FP10N
B
FP12N
B
FP15N
B
FP20N25
B
FP25N20
B

Overview of Specifications

Specifications
MaterialSoft Polyethylene
Reference Operating Temperature Range−40°C to +60°C
ColorTranslucent White, Black
Part Number
FP20-N-1P
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipColor Material Product Type Operating Temperature Range
(℃)
Color Outer diameter Φ
(mm)
Conforming wire outer diameter Φ
(mm)
Total length
(m)
Thickness
(mm)
Pitch
(mm)

฿ 1,160.41

CABLE ACCESSORY 1 Piece(s) Available 3 Day(s) Translucent whiteSoft PolyethyleneOther-40~60Milky White2320.0 ~ 60.0251.520

Loading...

  1. 1

Basic Information

Material Soft Polyethylene Operating temperature range(℃) -40 ~ 60

Please check the type/dimensions/specifications of the part FP20-N-1P in the Spiral Tube, General Purpose series.

Products with similar specification

Part Number
FP15-B-1P
FP15-N-1P
FP2.6-B-1P
FP25-B-1P
FP25-B-5
FP25-N-1P
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipColor Material Product Type Operating Temperature Range
(℃)
Color Outer diameter Φ
(mm)
Conforming wire outer diameter Φ
(mm)
Total length
(m)
Thickness
(mm)
Pitch
(mm)

฿ 1,858.99

1 Piece(s) Available Same day BlackSoft PolyethyleneOther-40~60Black17.415.0 ~ 45.0501.215.0

฿ 1,647.59

1 Piece(s) Available 3 Day(s) Translucent whiteSoft PolyethyleneOther-40~60Milky White17.415.0 ~ 45.0501.215.0

฿ 717.17

1 Piece(s) Same day BlackSoft PolyethyleneOther-40~60Black3.82.6 ~ 7.01000.67.0

฿ 1,600.69

1 Piece(s) Available Same day BlackSoft PolyethyleneOther-40~60Black28.425.0 ~ 75.0201.722.0

฿ 1,118.71

1 Piece(s) Available 3 Day(s) BlackSoft PolyethyleneOther-40~60Black28.425.0 ~ 75.051.722.0

฿ 1,324.70

1 Piece(s) Same day Translucent whiteSoft PolyethyleneOther-40~60Milky White28.425.0 ~ 75.0201.722.0