(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Spiral wrap with excellent flexibility and resilience that can be removed and reused. Effective for cable installation work and wiring changes.
Model | Color | Outer Diameter D | Internal Thickness T | Pitch P | Conforming Wire Outer Diameter φC | Weight (g/m) |
FP2.6 | N (Translucent white) B (Black) | 3.8 | 0.6 | 8.0 | 2.6 to 7.0 | 7.9 |
FP4 | 5.6 | 0.8 | 10.0 | 4.0 to 12.0 | 9.8 | |
FP6 | 7.6 | 6.0 to 18.0 | 15.0 | |||
FP8 | 10.0 | 1.0 | 13.0 | 8.0 to 25.0 | 18.9 | |
FP10 | 12.0 | 10.0 to 30.0 | 35.2 | |||
FP12 | 14.0 | 16.0 | 12.0 to 35.0 | 43.7 | ||
FP15 | 17.4 | 1.2 | 20.0 | 15.0 to 45.0 | 53.5 | |
FP20 | 23.0 | 1.5 | 20.0 to 60.0 | 64.6 | ||
FP25 | 28.4 | 1.7 | 25.0 | 25.0 to 75.0 | 129.7 |
Model | Color | Overall Length (m) |
FP2.6 | N | 5 |
B | ||
FP4 | N | |
B | ||
FP6 | N | |
B | ||
FP8 | N | |
B | ||
FP10 | N | |
B | ||
FP12 | N | |
B | ||
FP15 | N | |
B | ||
FP20 | N | |
B | ||
FP25 | N | |
B |
Model | Color | 1 box | Overall Length (m) |
FP2.6 | N | 1P | 100 |
B | |||
FP4 | N | ||
B | |||
FP6 | N | ||
B | |||
FP8 | N | 50 | |
B | |||
FP10 | N | ||
B | |||
FP12 | N | ||
B | |||
FP15 | N | ||
B | |||
FP20 | N | 25 | |
B | |||
FP25 | N | 20 | |
B |
Material | Soft Polyethylene |
Reference Operating Temperature Range | −40°C to +60°C |
Color | Translucent White, Black |
Part Number |
---|
FP15-B-1P |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Color | Material | Product Type | Operating Temperature Range (℃) | Color | Outer diameter Φ (mm) | Conforming wire outer diameter Φ (mm) | Total length (m) | Thickness (mm) | Pitch (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,858.99 | CABLE ACCESSORY | 1 Piece(s) | Available | Same day | Black | Soft Polyethylene | Other | -40~60 | Black | 17.4 | 15.0 ~ 45.0 | 50 | 1.2 | 15.0 |
Loading...
Material | Soft Polyethylene | Operating temperature range(℃) | -40 ~ 60 |
---|
Please check the type/dimensions/specifications of the part FP15-B-1P in the Spiral Tube, General Purpose series.
Part Number |
---|
FP10-B-1P |
FP12-B-1P |
FP12-N-1P |
FP15-N-1P |
FP2.6-B-1P |
FP2.6-B-5 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Color | Material | Product Type | Operating Temperature Range (℃) | Color | Outer diameter Φ (mm) | Conforming wire outer diameter Φ (mm) | Total length (m) | Thickness (mm) | Pitch (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,151.59 | 1 Piece(s) | Available | Same day | Black | Soft Polyethylene | Other | -40~60 | Black | 12 | 10.0 ~ 30.0 | 50 | 1 | 12 | |
฿ 1,310.08 | 1 Piece(s) | Available | Same day | Black | Soft Polyethylene | Other | -40~60 | Black | 14 | 12.0 ~ 35.0 | 50 | 1 | 15.0 | |
฿ 1,192.64 | 1 Piece(s) | Available | 3 Day(s) | Translucent white | Soft Polyethylene | Other | -40~60 | Milky White | 14 | 12.0 ~ 35.0 | 50 | 1 | 15.0 | |
฿ 1,647.59 | 1 Piece(s) | Available | 3 Day(s) | Translucent white | Soft Polyethylene | Other | -40~60 | Milky White | 17.4 | 15.0 ~ 45.0 | 50 | 1.2 | 15.0 | |
฿ 717.17 | 1 Piece(s) | Same day | Black | Soft Polyethylene | Other | -40~60 | Black | 3.8 | 2.6 ~ 7.0 | 100 | 0.6 | 7.0 | ||
฿ 170.32 | 2 Piece(s) | Available | 3 Day(s) | Black | Soft Polyethylene | Other | -40~60 | Black | 3.8 | 2.6 ~ 7.0 | 5 | 0.6 | 7.0 |
How can we improve?
How can we improve?