Spiral Tube, General Purpose

Brand :
MISUMI
Caution
- This product will be discontinued in January 2022. Depend on stock status, the end time will be changed.
Product Description
Spiral wrap with excellent flexibility and resilience that can be removed and reused. Effective for cable installation work and wiring changes.

● The spiral tube features excellent flexibility and resilience due to the plastic's elasticity and enables easy wire installation.
● May be removed and reused, making it effective for changing wiring
● Wires can be taken out and branched from any position
The pitch was misprinted in the catalog. Pitch is represented correctly in the table on this page.
Specification Table
■ Specification Table
| Model | Color | Outer Diameter D | Internal Thickness T | Pitch P | Conforming Wire Outer Diameter φC | Weight (g/m) |
| FP2.6 | N (Translucent white) B (Black) | 3.8 | 0.6 | 8.0 | 2.6 to 7.0 | 7.9 |
| FP4 | 5.6 | 0.8 | 10.0 | 4.0 to 12.0 | 9.8 | |
| FP6 | 7.6 | 6.0 to 18.0 | 15.0 | |||
| FP8 | 10.0 | 1.0 | 13.0 | 8.0 to 25.0 | 18.9 | |
| FP10 | 12.0 | 10.0 to 30.0 | 35.2 | |||
| FP12 | 14.0 | 16.0 | 12.0 to 35.0 | 43.7 | ||
| FP15 | 17.4 | 1.2 | 20.0 | 15.0 to 45.0 | 53.5 | |
| FP20 | 23.0 | 1.5 | 20.0 to 60.0 | 64.6 | ||
| FP25 | 28.4 | 1.7 | 25.0 | 25.0 to 75.0 | 129.7 |
■ Specified length unit price per 5 m
| Model | Color | Overall Length (m) |
| FP2.6 | N | 5 |
| B | ||
| FP4 | N | |
| B | ||
| FP6 | N | |
| B | ||
| FP8 | N | |
| B | ||
| FP10 | N | |
| B | ||
| FP12 | N | |
| B | ||
| FP15 | N | |
| B | ||
| FP20 | N | |
| B | ||
| FP25 | N | |
| B |
■ Price per box
| Model | Color | 1 box | Overall Length (m) |
| FP2.6 | N | 1P | 100 |
| B | |||
| FP4 | N | ||
| B | |||
| FP6 | N | ||
| B | |||
| FP8 | N | 50 | |
| B | |||
| FP10 | N | ||
| B | |||
| FP12 | N | ||
| B | |||
| FP15 | N | ||
| B | |||
| FP20 | N | 25 | |
| B | |||
| FP25 | N | 20 | |
| B |