1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Heat-Resistant Fluoropolymer Tube, -80 to 260°C (7040-1)

CABLE ACCESSORY

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Sale
  • Volume Discount
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart


● Wide temperature range, from −90 to 260°C, for use in high temperature and humidity environments.
● Adhesives do not readily adhere, also suitable for use in liquids.

(i)Caution

  • Once current inventory runs out manufacture will be changed from NIPPON VALQUA INDUSTRIES to Yodogawa Hu-Tech.
    . Specifications will not change.

Product Description

Fluoropolymer tube that can be used in a wide temperature range of -80°C to 260°C and has excellent corrosion resistance, insulation, mechanical strength, heat resistance, and chemical resistance.

Overview of Specifications

Specifications
MaterialPTFE
Operating Temperature Range-90°C to +260°C
ColorTranslucent white (translucent)
Dimensions
(Unit: mm)
Model Internal Diameter  Thickness Overall Length
(m)
Weight
(g)
StandardMinimumMaximumStandardMinimumMaximum
7040-260.500.410.60    13
7040-240.600.510.70    15
7040-220.750.650.85    17
7040-200.900.821.00    20
7040-191.010.921.10    22
7040-181.111.021.200.250.150.351024
7040-171.251.151.3526
7040-161.381.291.50    28
7040-151.601.451.75    32
7040-141.741.631.85    34
7040-131.941.832.05    39
7040-122.152.062.25    42

Model Internal Diameter  Thickness Overall Length
(m)
Weight
(g)
StandardMinimumMaximumStandardMinimumMaximum
7040-112.432.322.55    57
7040-102.722.602.850.300.200.40 63
7040-93.052.903.20 69
7040-83.433.263.60    77
7040-73.833.664.000.350.200.50 101
7040-64.314.124.50   10130
7040-54.814.625.00   144
7040-45.445.185.700.400.250.55 161
7040-36.115.826.40    180
7040-26.806.557.05    199
7040-17.627.357.900.450.300.60 251
7040-08.538.268.80 279
(Note) Internal diameter and tube wall thickness are prone to error, even in the same tube, due to the nature of the product. Make sure to reference both minimum and maximum sizes when ordering.
Part Number
7040-1
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSRequired Internal Diameter Size
(mm)
Required Thickness
(mm)
Standard inner diameter Φ
(mm)
Minimum inner diameter (Φ)
(mm)
Maximum inner diameter Φ
(mm)
Thickness
(mm)

฿ 5,643.87

CABLE ACCESSORY 1 Piece(s) Available 11 Day(s) -7.35 (Minimum)0.30 (Minimum)7.627.357.90Standard: 0.45, Minimum: 0.30, Maximum: 0.60

Loading...

  1. 1

Basic Information

Shape Round Operating Temperature (Minimum)(℃) -90 Operating Temperature (Maximum)(℃) 260
Color Other Protection Function (Environmental Resistance) Heat Resistance Material PTFE
Operating temperature range(℃) -90 ~ 260 Color Milky White Total length(m) 10