(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Silicone tube with excellent electrical insulation, weather resistance, chemical resistance, flexibility, and heat resistance.
Model | Internal Diameter | Outer Diameter | Overall Length (m) | Inner Diameter Tolerance | Outer Diameter Tolerance | Weight (g/m) |
CP-N | 0.5 | 1 | 10 | ±0.1 | ±0.1 | 0.7 |
1 | 2 | 2.6 | ||||
2 | 3 | ±0.15 | 4.4 | |||
3 | 5 | ±0.15 | ±0.25 | 13.9 | ||
4 | 6 | ±0.2 | ±0.3 | 18.6 | ||
5 | 7 | ±0.25 | ±0.35 | 22.6 | ||
6 | 8 | ±0.3 | ±0.4 | 25.0 | ||
7 | 10 | ±0.35 | ±0.5 | 46.2 | ||
8 | 11 | ±0.4 | ±0.55 | 53.1 | ||
9 | 12 | ±0.45 | ±0.6 | 56.6 | ||
10 | 13 | ±0.5 | ±0.65 | 68.0 |
Material | Silicone Rubber |
Operating Temperature Range | -60°C to +180°C |
Tensile Strength | 8.8 MPa (90 kgf/cm2) |
Tear Strength | 25 kgf/cm |
Color | Translucent white (translucent) |
Shape | Round | Operating Temperature (Minimum)(℃) | -60 | Operating Temperature (Maximum)(℃) | 180 |
---|---|---|---|---|---|
Color | Other | Protection Function (Environmental Resistance) | Weatherability / Chemical Resistance / Heat Resistance | Material | Silicone Rubber |
Operating temperature range(℃) | -60 ~ 180 | Color | Milky White | Total length(m) | 10 |
Please check the type/dimensions/specifications of the part CP-N-1-2-10 in the Heat Resistant Silicone Tube series.
Part Number |
---|
CP-N-0.5-1-10 |
CP-N-10-13-10 |
CP-N-2-3-10 |
CP-N-3-5-10 |
CP-N-4-6-10 |
CP-N-5-7-10 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Required Internal Diameter Size (mm) | Internal diameter Φ (mm) | Outer diameter Φ (mm) |
---|---|---|---|---|---|---|---|
฿ 429.68 | 1 Piece(s) | Available | 3 Day(s) | 0.5 | 0.5 | 1 | |
฿ 2,740.65 | 1 Piece(s) | Available | 3 Day(s) | 10.0 | 10 | 13 | |
฿ 483.87 | 1 Piece(s) | Available | 3 Day(s) | 2.0 | 2 | 3 | |
฿ 840.00 | 1 Piece(s) | Available | 3 Day(s) | 3.0 | 3 | 5 | |
฿ 963.87 | 1 Piece(s) | Same day | 4.0 | 4 | 6 | ||
฿ 1,138.06 | 1 Piece(s) | Same day | 5.0 | 5 | 7 |
How can we improve?
How can we improve?