(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
UL/CSA standard electrical insulation vinyl tube with excellent flame retardancy. There are 2 colors, black and transparent.
Model | Overall Length (m) | Weight (g/m) | |||
Type | No. | Color | Transparent | Black | |
AH-3 (For 300 V) | 24 | T (Transparent) BK (Black) | 300 | 1.5 | 1.6 |
22 | 1.7 | 1.7 | |||
20 | 2.0 | 2.1 | |||
19 | 2.0 | 2.2 | |||
18 | 2.2 | 2.3 | |||
17 | 2.5 | 2.7 | |||
16 | 2.7 | 2.8 | |||
15 | 3.0 | 3.2 | |||
14 | 3.3 | 3.5 | |||
13 | 3.6 | 3.8 | |||
12 | 3.9 | 4.2 | |||
11 | 4.4 | 4.6 | |||
10 | 4.9 | 5.1 | |||
9 | 6.9 | 7.3 | |||
8 | 7.5 | 7.9 | |||
7 | 8.3 | 8.7 | |||
6 | 9.2 | 9.8 | |||
5 | 10.2 | 10.8 | |||
4 | 11.4 | 12.0 | |||
3 | 12.6 | 13.3 | |||
2 | 200 | 13.9 | 14.7 | ||
1 | 15.5 | 16.4 | |||
0 | 17.3 | 18.3 | |||
AH-6 (For 600 V) | 24 | T (Transparent) BK (Black) | 300 | 2.7 | 2.9 |
22 | 3.0 | 3.1 | |||
20 | 3.4 | 3.6 | |||
19 | 3.5 | 3.7 | |||
18 | 3.8 | 4.0 | |||
17 | 4.4 | 4.7 | |||
16 | 4.7 | 4.9 | |||
15 | 5.2 | 5.5 | |||
14 | 5.7 | 6.0 | |||
13 | 6.1 | 6.5 | |||
12 | 6.6 | 7.0 | |||
11 | 7.4 | 7.8 | |||
10 | 8.1 | 8.5 | |||
9 | 8.8 | 9.3 | |||
8 | 9.5 | 10.1 | |||
7 | 10.5 | 11.1 | |||
6 | 11.7 | 12.4 | |||
5 | 13.0 | 13.7 | |||
4 | 14.4 | 15.2 | |||
3 | 15.9 | 16.8 | |||
2 | 200 | 17.6 | 18.6 | ||
1 | 19.5 | 20.6 | |||
0 | 21.7 | 22.9 |
Model | Overall Length (m) | ||
Type | No. | Color | |
AH-3 (For 300 V) | 18 | T (Transparent) | 10 |
16 | T (Transparent) BK (Black) | ||
14 | |||
12 | |||
10 | |||
8 | |||
6 | |||
4 | |||
2 | |||
0 | |||
AH-6 (For 600 V) | 10 | BK (Black) | 10 |
8 | |||
6 | T (Transparent) BK (Black) | ||
4 | |||
2 | |||
0 |
AH-3 | AH-6 | |
International Certified Standards | UL (E56036) | CSA (LR33763) |
Rated temperature | 105°C | |
Rated Voltage | 300 V | 600 V |
Flame Retardancy | VW-1 | |
Material | PVC | |
Color | Transparent/Black |
Type | No. | Internal Diameter (mm) | Internal Diameter Tolerance (mm) | Model AH-6 UL, CSA 600 V Minimum Thickness (mm) | Model AH-3 UL, CSA 300 V Minimum Thickness (mm) |
AH-3 (For 300 V) AH-6 (For 600 V) | 24 | 0.55 | ±0.1 | 0.51 | 0.34 |
22 | 0.65 | ||||
20 | 0.85 | ||||
19 | 0.9 | ||||
18 | 1.0 | ±0.15 | |||
17 | 1.2 | 0.56 | |||
16 | 1.3 | ||||
15 | 1.5 | ||||
14 | 1.7 | ||||
13 | 1.9 | ±0.2 | |||
12 | 2.1 | ||||
11 | 2.4 | ||||
10 | 2.7 | ||||
9 | 3.0 | ±0.25 | 0.44 | ||
8 | 3.3 | ||||
7 | 3.7 | ||||
6 | 4.2 | ±0.3 | |||
5 | 4.7 | ||||
4 | 5.3 | ||||
3 | 5.9 | ||||
2 | 6.6 | ||||
1 | 7.4 | ±0.35 | |||
0 | 8.3 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Rated Voltage (V) | Required Internal Diameter Size (mm) | Required Thickness (mm) | Color | Rated voltage (V) | Color | Internal diameter Φ (mm) | Total length (m) | Thickness (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 840.00 ฿ 275.86 | CABLE ACCESSORY | 1 Piece(s) | Same day | - | 300 | 8.3 | 0.44 (Minimum) | Black | 300 | Black | 8.3 | 10 | Minimum: 0.44 | ||
฿ 3,193.55 | CABLE ACCESSORY | 1 Piece(s) | Available | 10 Day(s) | 10 | 300 | 8.3 | 0.44 (Minimum) | Black | 300 | Black | 8.3 | 200 | Minimum: 0.44 | |
฿ 840.00 | CABLE ACCESSORY | 1 Piece(s) | Available | 3 Day(s) | - | 300 | 8.3 | 0.44 (Minimum) | Transparent | 300 | Transparent | 8.3 | 10 | Minimum: 0.44 | |
฿ 3,193.55 | CABLE ACCESSORY | 1 Piece(s) | Available | 10 Day(s) | 10 | 300 | 8.3 | 0.44 (Minimum) | Transparent | 300 | Transparent | 8.3 | 200 | Minimum: 0.44 | |
฿ 2,903.23 | CABLE ACCESSORY | 1 Piece(s) | Available | 10 Day(s) | 10 | 300 | 7.4 | 0.44 (Minimum) | Black | 300 | Black | 7.4 | 200 | Minimum: 0.44 | |
฿ 2,903.23 | CABLE ACCESSORY | 1 Piece(s) | Available | 10 Day(s) | 10 | 300 | 7.4 | 0.44 (Minimum) | Transparent | 300 | Transparent | 7.4 | 200 | Minimum: 0.44 | |
฿ 801.29 | CABLE ACCESSORY | 1 Piece(s) | Available | 3 Day(s) | - | 300 | 6.6 | 0.44 (Minimum) | Black | 300 | Black | 6.6 | 10 | Minimum: 0.44 | |
฿ 2,419.35 | CABLE ACCESSORY | 1 Piece(s) | Available | 10 Day(s) | 10 | 300 | 6.6 | 0.44 (Minimum) | Black | 300 | Black | 6.6 | 200 | Minimum: 0.44 | |
฿ 801.29 | CABLE ACCESSORY | 1 Piece(s) | Available | 3 Day(s) | - | 300 | 6.6 | 0.44 (Minimum) | Transparent | 300 | Transparent | 6.6 | 10 | Minimum: 0.44 | |
฿ 2,419.35 | CABLE ACCESSORY | 1 Piece(s) | Available | 10 Day(s) | 10 | 300 | 6.6 | 0.44 (Minimum) | Transparent | 300 | Transparent | 6.6 | 200 | Minimum: 0.44 | |
฿ 3,340.65 | CABLE ACCESSORY | 1 Piece(s) | Available | 10 Day(s) | 10 | 300 | 5.9 | 0.44 (Minimum) | Black | 300 | Black | 5.9 | 300 | Minimum: 0.44 | |
฿ 3,340.65 | CABLE ACCESSORY | 1 Piece(s) | Available | 10 Day(s) | 10 | 300 | 5.9 | 0.44 (Minimum) | Transparent | 300 | Transparent | 5.9 | 300 | Minimum: 0.44 | |
฿ 762.58 | CABLE ACCESSORY | 1 Piece(s) | Available | 3 Day(s) | - | 300 | 5.3 | 0.44 (Minimum) | Black | 300 | Black | 5.3 | 10 | Minimum: 0.44 | |
฿ 3,050.32 | CABLE ACCESSORY | 1 Piece(s) | Available | 10 Day(s) | 10 | 300 | 5.3 | 0.44 (Minimum) | Black | 300 | Black | 5.3 | 300 | Minimum: 0.44 | |
฿ 762.58 | CABLE ACCESSORY | 1 Piece(s) | Available | 3 Day(s) | - | 300 | 5.3 | 0.44 (Minimum) | Transparent | 300 | Transparent | 5.3 | 10 | Minimum: 0.44 | |
฿ 3,050.32 | CABLE ACCESSORY | 1 Piece(s) | Available | 10 Day(s) | 10 | 300 | 5.3 | 0.44 (Minimum) | Transparent | 300 | Transparent | 5.3 | 300 | Minimum: 0.44 | |
฿ 2,760.00 | CABLE ACCESSORY | 1 Piece(s) | Available | 10 Day(s) | 10 | 300 | 4.7 | 0.44 (Minimum) | Black | 300 | Black | 4.7 | 300 | Minimum: 0.44 | |
฿ 2,760.00 | CABLE ACCESSORY | 1 Piece(s) | Available | 10 Day(s) | 10 | 300 | 4.7 | 0.44 (Minimum) | Transparent | 300 | Transparent | 4.7 | 300 | Minimum: 0.44 | |
฿ 723.87 | CABLE ACCESSORY | 1 Piece(s) | Available | 3 Day(s) | - | 300 | 4.2 | 0.44 (Minimum) | Black | 300 | Black | 4.2 | 10 | Minimum: 0.44 | |
฿ 2,612.90 | CABLE ACCESSORY | 1 Piece(s) | Available | 10 Day(s) | 10 | 300 | 4.2 | 0.44 (Minimum) | Black | 300 | Black | 4.2 | 300 | Minimum: 0.44 | |
฿ 723.87 | CABLE ACCESSORY | 1 Piece(s) | Available | 3 Day(s) | - | 300 | 4.2 | 0.44 (Minimum) | Transparent | 300 | Transparent | 4.2 | 10 | Minimum: 0.44 | |
฿ 2,612.90 | CABLE ACCESSORY | 1 Piece(s) | Available | 10 Day(s) | 10 | 300 | 4.2 | 0.44 (Minimum) | Transparent | 300 | Transparent | 4.2 | 300 | Minimum: 0.44 | |
฿ 2,179.35 | CABLE ACCESSORY | 1 Piece(s) | Available | 10 Day(s) | 10 | 300 | 3.7 | 0.44 (Minimum) | Black | 300 | Black | 3.7 | 300 | Minimum: 0.44 | |
฿ 2,179.35 | CABLE ACCESSORY | 1 Piece(s) | Available | 10 Day(s) | 10 | 300 | 3.7 | 0.44 (Minimum) | Transparent | 300 | Transparent | 3.7 | 300 | Minimum: 0.44 | |
฿ 689.03 | CABLE ACCESSORY | 1 Piece(s) | Available | Same day | - | 300 | 3.3 | 0.44 (Minimum) | Black | 300 | Black | 3.3 | 10 | Minimum: 0.44 | |
฿ 2,032.26 | CABLE ACCESSORY | 1 Piece(s) | Available | 10 Day(s) | 10 | 300 | 3.3 | 0.44 (Minimum) | Black | 300 | Black | 3.3 | 300 | Minimum: 0.44 | |
฿ 689.03 | CABLE ACCESSORY | 1 Piece(s) | Available | 3 Day(s) | - | 300 | 3.3 | 0.44 (Minimum) | Transparent | 300 | Transparent | 3.3 | 10 | Minimum: 0.44 | |
฿ 2,032.26 | CABLE ACCESSORY | 1 Piece(s) | Available | 10 Day(s) | 10 | 300 | 3.3 | 0.44 (Minimum) | Transparent | 300 | Transparent | 3.3 | 300 | Minimum: 0.44 | |
฿ 2,032.26 | CABLE ACCESSORY | 1 Piece(s) | Available | 10 Day(s) | 10 | 300 | 3.0 | 0.44 (Minimum) | Black | 300 | Black | 3 | 300 | Minimum: 0.44 | |
฿ 2,032.26 | CABLE ACCESSORY | 1 Piece(s) | Available | 10 Day(s) | 10 | 300 | 3.0 | 0.44 (Minimum) | Transparent | 300 | Transparent | 3 | 300 | Minimum: 0.44 | |
฿ 650.32 | CABLE ACCESSORY | 1 Piece(s) | Available | 3 Day(s) | - | 300 | 2.7 | 0.34 (Minimum) | Black | 300 | Black | 2.7 | 10 | Minimum: 0.34 | |
฿ 1,308.39 | CABLE ACCESSORY | 1 Piece(s) | Available | 3 Day(s) | - | 300 | 2.7 | 0.34 (Minimum) | Black | 300 | Black | 2.7 | 300 | Minimum: 0.34 | |
฿ 650.32 | CABLE ACCESSORY | 1 Piece(s) | Available | 3 Day(s) | - | 300 | 2.7 | 0.34 (Minimum) | Transparent | 300 | Transparent | 2.7 | 10 | Minimum: 0.34 | |
฿ 1,308.39 | CABLE ACCESSORY | 1 Piece(s) | Available | 10 Day(s) | 10 | 300 | 2.7 | 0.34 (Minimum) | Transparent | 300 | Transparent | 2.7 | 300 | Minimum: 0.34 | |
฿ 1,194.83 | CABLE ACCESSORY | 1 Piece(s) | Available | 10 Day(s) | 10 | 300 | 2.4 | 0.34 (Minimum) | Black | 300 | Black | 2.4 | 300 | Minimum: 0.34 | |
฿ 1,208.75 | CABLE ACCESSORY | 1 Piece(s) | Available | 3 Day(s) | - | 300 | 2.4 | 0.34 (Minimum) | Transparent | 300 | Transparent | 2.4 | 300 | Minimum: 0.34 | |
฿ 611.61 | CABLE ACCESSORY | 1 Piece(s) | Available | 3 Day(s) | - | 300 | 2.1 | 0.34 (Minimum) | Black | 300 | Black | 2.1 | 10 | Minimum: 0.34 | |
฿ 1,046.86 | CABLE ACCESSORY | 1 Piece(s) | Available | 10 Day(s) | 10 | 300 | 2.1 | 0.34 (Minimum) | Black | 300 | Black | 2.1 | 300 | Minimum: 0.34 | |
฿ 611.61 ฿ 151.68 | CABLE ACCESSORY | 1 Piece(s) | Same day | - | 300 | 2.1 | 0.34 (Minimum) | Transparent | 300 | Transparent | 2.1 | 10 | Minimum: 0.34 | ||
฿ 1,046.86 | CABLE ACCESSORY | 1 Piece(s) | Available | 10 Day(s) | 10 | 300 | 2.1 | 0.34 (Minimum) | Transparent | 300 | Transparent | 2.1 | 300 | Minimum: 0.34 | |
฿ 1,020.43 | CABLE ACCESSORY | 1 Piece(s) | Available | 10 Day(s) | 10 | 300 | 1.9 | 0.34 (Minimum) | Black | 300 | Black | 1.9 | 300 | Minimum: 0.34 | |
฿ 1,020.43 | CABLE ACCESSORY | 1 Piece(s) | Available | 10 Day(s) | 10 | 300 | 1.9 | 0.34 (Minimum) | Transparent | 300 | Transparent | 1.9 | 300 | Minimum: 0.34 | |
฿ 572.90 | CABLE ACCESSORY | 1 Piece(s) | Available | 3 Day(s) | - | 300 | 1.7 | 0.34 (Minimum) | Black | 300 | Black | 1.7 | 10 | Minimum: 0.34 | |
฿ 935.88 | CABLE ACCESSORY | 1 Piece(s) | Available | 10 Day(s) | 10 | 300 | 1.7 | 0.34 (Minimum) | Black | 300 | Black | 1.7 | 300 | Minimum: 0.34 | |
฿ 572.90 | CABLE ACCESSORY | 1 Piece(s) | Available | 3 Day(s) | - | 300 | 1.7 | 0.34 (Minimum) | Transparent | 300 | Transparent | 1.7 | 10 | Minimum: 0.34 | |
฿ 935.88 | CABLE ACCESSORY | 1 Piece(s) | Available | 10 Day(s) | 10 | 300 | 1.7 | 0.34 (Minimum) | Transparent | 300 | Transparent | 1.7 | 300 | Minimum: 0.34 | |
฿ 843.10 | CABLE ACCESSORY | 1 Piece(s) | Available | 10 Day(s) | 10 | 300 | 1.5 | 0.34 (Minimum) | Black | 300 | Black | 1.5 | 300 | Minimum: 0.34 | |
฿ 843.10 | CABLE ACCESSORY | 1 Piece(s) | Available | 10 Day(s) | 10 | 300 | 1.5 | 0.34 (Minimum) | Transparent | 300 | Transparent | 1.5 | 300 | Minimum: 0.34 | |
฿ 534.19 | CABLE ACCESSORY | 1 Piece(s) | Available | 3 Day(s) | - | 300 | 1.3 | 0.34 (Minimum) | Black | 300 | Black | 1.3 | 10 | Minimum: 0.34 | |
฿ 806.10 | CABLE ACCESSORY | 1 Piece(s) | Available | 10 Day(s) | 10 | 300 | 1.3 | 0.34 (Minimum) | Black | 300 | Black | 1.3 | 300 | Minimum: 0.34 | |
฿ 534.19 | CABLE ACCESSORY | 1 Piece(s) | Available | 3 Day(s) | - | 300 | 1.3 | 0.34 (Minimum) | Transparent | 300 | Transparent | 1.3 | 10 | Minimum: 0.34 | |
฿ 806.10 | CABLE ACCESSORY | 1 Piece(s) | Available | 10 Day(s) | 10 | 300 | 1.3 | 0.34 (Minimum) | Transparent | 300 | Transparent | 1.3 | 300 | Minimum: 0.34 | |
฿ 750.91 | CABLE ACCESSORY | 1 Piece(s) | Available | 10 Day(s) | 10 | 300 | 1.2 | 0.34 (Minimum) | Black | 300 | Black | 1.2 | 300 | Minimum: 0.34 | |
฿ 750.91 | CABLE ACCESSORY | 1 Piece(s) | Available | 10 Day(s) | 10 | 300 | 1.2 | 0.34 (Minimum) | Transparent | 300 | Transparent | 1.2 | 300 | Minimum: 0.34 | |
฿ 658.13 | CABLE ACCESSORY | 1 Piece(s) | Available | 10 Day(s) | 10 | 300 | 1.0 | 0.34 (Minimum) | Black | 300 | Black | 1 | 300 | Minimum: 0.34 | |
฿ 495.48 | CABLE ACCESSORY | 1 Piece(s) | Available | 3 Day(s) | - | 300 | 1.0 | 0.34 (Minimum) | Transparent | 300 | Transparent | 1 | 10 | Minimum: 0.34 | |
฿ 672.04 | CABLE ACCESSORY | 1 Piece(s) | Available | 3 Day(s) | - | 300 | 1.0 | 0.34 (Minimum) | Transparent | 300 | Transparent | 1 | 300 | Minimum: 0.34 | |
฿ 602.93 | CABLE ACCESSORY | 1 Piece(s) | Available | 10 Day(s) | 10 | 300 | 0.9 | 0.34 (Minimum) | Black | 300 | Black | 0.9 | 300 | Minimum: 0.34 | |
฿ 602.93 | CABLE ACCESSORY | 1 Piece(s) | Available | 10 Day(s) | 10 | 300 | 0.9 | 0.34 (Minimum) | Transparent | 300 | Transparent | 0.9 | 300 | Minimum: 0.34 | |
฿ 584.14 | CABLE ACCESSORY | 1 Piece(s) | Available | 10 Day(s) | 10 | 300 | 0.85 | 0.34 (Minimum) | Black | 300 | Black | 0.85 | 300 | Minimum: 0.34 | |
฿ 584.14 | CABLE ACCESSORY | 1 Piece(s) | Available | 10 Day(s) | 10 | 300 | 0.85 | 0.34 (Minimum) | Transparent | 300 | Transparent | 0.85 | 300 | Minimum: 0.34 | |
฿ 528.94 | CABLE ACCESSORY | 1 Piece(s) | Available | 10 Day(s) | 10 | 300 | 0.65 | 0.34 (Minimum) | Black | 300 | Black | 0.65 | 300 | Minimum: 0.34 | |
฿ 528.94 | CABLE ACCESSORY | 1 Piece(s) | Available | 10 Day(s) | 10 | 300 | 0.65 | 0.34 (Minimum) | Transparent | 300 | Transparent | 0.65 | 300 | Minimum: 0.34 | |
฿ 491.95 | CABLE ACCESSORY | 1 Piece(s) | Available | 10 Day(s) | 10 | 300 | 0.55 | 0.34 (Minimum) | Black | 300 | Black | 0.55 | 300 | Minimum: 0.34 | |
฿ 491.95 | CABLE ACCESSORY | 1 Piece(s) | Available | 10 Day(s) | 10 | 300 | 0.55 | 0.34 (Minimum) | Transparent | 300 | Transparent | 0.55 | 300 | Minimum: 0.34 | |
฿ 917.42 | CABLE ACCESSORY | 1 Piece(s) | Available | 3 Day(s) | - | 600 | 8.3 | 0.56 (Minimum) | Black | 600 | Black | 8.3 | 10 | Minimum: 0.56 | |
฿ 4,354.84 | CABLE ACCESSORY | 1 Piece(s) | Available | 10 Day(s) | 10 | 600 | 8.3 | 0.56 (Minimum) | Black | 600 | Black | 8.3 | 200 | Minimum: 0.56 | |
฿ 917.42 | CABLE ACCESSORY | 1 Piece(s) | Available | 3 Day(s) | - | 600 | 8.3 | 0.56 (Minimum) | Transparent | 600 | Transparent | 8.3 | 10 | Minimum: 0.56 | |
฿ 4,354.84 | CABLE ACCESSORY | 1 Piece(s) | Available | 10 Day(s) | 10 | 600 | 8.3 | 0.56 (Minimum) | Transparent | 600 | Transparent | 8.3 | 200 | Minimum: 0.56 | |
฿ 3,774.19 | CABLE ACCESSORY | 1 Piece(s) | Available | 10 Day(s) | 10 | 600 | 7.4 | 0.56 (Minimum) | Black | 600 | Black | 7.4 | 200 | Minimum: 0.56 | |
฿ 3,774.19 | CABLE ACCESSORY | 1 Piece(s) | Available | 10 Day(s) | 10 | 600 | 7.4 | 0.56 (Minimum) | Transparent | 600 | Transparent | 7.4 | 200 | Minimum: 0.56 | |
฿ 878.71 | CABLE ACCESSORY | 1 Piece(s) | Available | 3 Day(s) | - | 600 | 6.6 | 0.56 (Minimum) | Black | 600 | Black | 6.6 | 10 | Minimum: 0.56 | |
฿ 3,677.42 | CABLE ACCESSORY | 1 Piece(s) | Available | 10 Day(s) | 10 | 600 | 6.6 | 0.56 (Minimum) | Black | 600 | Black | 6.6 | 200 | Minimum: 0.56 | |
฿ 878.71 | CABLE ACCESSORY | 1 Piece(s) | Available | 3 Day(s) | - | 600 | 6.6 | 0.56 (Minimum) | Transparent | 600 | Transparent | 6.6 | 10 | Minimum: 0.56 | |
฿ 3,677.42 | CABLE ACCESSORY | 1 Piece(s) | Available | 10 Day(s) | 10 | 600 | 6.6 | 0.56 (Minimum) | Transparent | 600 | Transparent | 6.6 | 200 | Minimum: 0.56 | |
฿ 4,211.61 | CABLE ACCESSORY | 1 Piece(s) | Available | 10 Day(s) | 10 | 600 | 5.9 | 0.56 (Minimum) | Black | 600 | Black | 5.9 | 300 | Minimum: 0.56 | |
฿ 4,211.61 | CABLE ACCESSORY | 1 Piece(s) | Available | 10 Day(s) | 10 | 600 | 5.9 | 0.56 (Minimum) | Transparent | 600 | Transparent | 5.9 | 300 | Minimum: 0.56 | |
฿ 840.00 | CABLE ACCESSORY | 1 Piece(s) | Available | 3 Day(s) | - | 600 | 5.3 | 0.56 (Minimum) | Black | 600 | Black | 5.3 | 10 | Minimum: 0.56 | |
฿ 4,064.52 | CABLE ACCESSORY | 1 Piece(s) | Available | 10 Day(s) | 10 | 600 | 5.3 | 0.56 (Minimum) | Black | 600 | Black | 5.3 | 300 | Minimum: 0.56 | |
฿ 840.00 | CABLE ACCESSORY | 1 Piece(s) | Available | 3 Day(s) | - | 600 | 5.3 | 0.56 (Minimum) | Transparent | 600 | Transparent | 5.3 | 10 | Minimum: 0.56 | |
฿ 4,064.52 | CABLE ACCESSORY | 1 Piece(s) | Available | 10 Day(s) | 10 | 600 | 5.3 | 0.56 (Minimum) | Transparent | 600 | Transparent | 5.3 | 300 | Minimum: 0.56 | |
฿ 3,836.13 | CABLE ACCESSORY | 1 Piece(s) | Available | 10 Day(s) | 10 | 600 | 4.7 | 0.56 (Minimum) | Black | 600 | Black | 4.7 | 300 | Minimum: 0.56 | |
฿ 3,847.74 | CABLE ACCESSORY | 1 Piece(s) | Available | 10 Day(s) | 10 | 600 | 4.7 | 0.56 (Minimum) | Transparent | 600 | Transparent | 4.7 | 300 | Minimum: 0.56 | |
฿ 801.29 | CABLE ACCESSORY | 1 Piece(s) | Available | 3 Day(s) | - | 600 | 4.2 | 0.56 (Minimum) | Black | 600 | Black | 4.2 | 10 | Minimum: 0.56 | |
฿ 3,340.65 | CABLE ACCESSORY | 1 Piece(s) | Available | 10 Day(s) | 10 | 600 | 4.2 | 0.56 (Minimum) | Black | 600 | Black | 4.2 | 300 | Minimum: 0.56 | |
฿ 801.29 | CABLE ACCESSORY | 1 Piece(s) | Available | 3 Day(s) | - | 600 | 4.2 | 0.56 (Minimum) | Transparent | 600 | Transparent | 4.2 | 10 | Minimum: 0.56 | |
฿ 3,340.65 | CABLE ACCESSORY | 1 Piece(s) | Available | 10 Day(s) | 10 | 600 | 4.2 | 0.56 (Minimum) | Transparent | 600 | Transparent | 4.2 | 300 | Minimum: 0.56 | |
฿ 2,981.60 | CABLE ACCESSORY | 1 Piece(s) | Available | 10 Day(s) | 10 | 600 | 3.7 | 0.56 (Minimum) | Black | 600 | Black | 3.7 | 300 | Minimum: 0.56 | |
฿ 2,955.20 | CABLE ACCESSORY | 1 Piece(s) | Available | 10 Day(s) | 10 | 600 | 3.7 | 0.56 (Minimum) | Transparent | 600 | Transparent | 3.7 | 300 | Minimum: 0.56 | |
฿ 762.58 | CABLE ACCESSORY | 1 Piece(s) | Available | 3 Day(s) | - | 600 | 3.3 | 0.56 (Minimum) | Black | 600 | Black | 3.3 | 10 | Minimum: 0.56 |
Loading...
Shape | Round | Operating Temperature (Maximum)(℃) | 105 | Protection Function (Environmental Resistance) | Flame Retardance |
---|---|---|---|---|---|
Material | PVC | Operating temperature range(℃) | 105 | Authentication standards | UL (E56036) CSA (LR33763) |
How can we improve?
How can we improve?