(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
This is two-layer structure silicone tube with excellent flame retardancy. It also has excellent mechanical strength against scratches and cuts, etc.
Model | Color | Internal Diameter (mm) | Thickness (mm) | Dielectric Breakdown Voltage | Weight (g/m) | ||
Standard | Tolerance | Room Temperature | High Temperature | ||||
SSG2-1 | White | 1.00 | −0.1 to +0.2 | 0.26 or more | 1.5 kV | 1.1 kV | 2.6 |
SSG2-2 | 2.00 | −0.15 to +0.3 | 3.9 | ||||
SSG2-3 | 3.00 | 6.9 | |||||
SSG2-4 | 4.00 | 10.3 | |||||
SSG2-5 | 5.00 | −0.5 to +0.5 | 10.8 | ||||
SSG2-6 | 6.00 | 12.2 | |||||
SSG2-8 | 8.00 | 28.1 | |||||
SSG2-10 | 10.00 | 0.4 or more | 29.9 |
Material | Alkali-Free Glass Braiding Flame-Retardant Silicone Varnish |
Color | White |
Heat Resistant Temperature | 180°C |
Rated Voltage | No guaranteed data (Reference value: 150 V) |
UL Standards | UL1441/E64331, VW-1 |
Part Number |
---|
SSG2-1-10P |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Required Internal Diameter Size (mm) | Required Thickness (mm) | Standard inner diameter Φ (mm) | Total length (m) | Number with packs (Piece) | Thickness (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 441.29 | CABLE ACCESSORY | 1 Pack(s) | 10 Pieces Per Package | Available | 3 Day(s) | 10 | 1.0 | 0.26 or More | 1 | 1 | 10 | 0.26 or more |
Loading...
Shape | Round | Operating Temperature (Maximum)(℃) | 180 | Rated Voltage(V) | N/A |
---|---|---|---|---|---|
Color | White | Protection Function (Environmental Resistance) | Flame Retardance / Heat Resistance | Material | Non-alkaline Glass Braided Flame Retardant Silicone Varnish |
Operating temperature range(℃) | 180 | Rated voltage(V) | Warranty Data Not Included (Reference: 150V) | Color | White |
Authentication standards | UL1441 / E64331, VW-1 |
Please check the type/dimensions/specifications of the part SSG2-1-10P in the Heat Resistant Silicone Tube (Glass Braiding + Silicone Varnish) series.
Part Number |
---|
SSG2-1-CUTPACK-500 |
SSG2-10-10P |
SSG2-10-CUTPACK-500 |
SSG2-2-10P |
SSG2-2-CUTPACK-500 |
SSG2-3-10P |
Part Number | Price | Minimum Order Qty | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Required Internal Diameter Size (mm) | Required Thickness (mm) | Standard inner diameter Φ (mm) | Total length (m) | Number with packs (Piece) | Thickness (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 441.29 | 1 Pack(s) | 20 Pieces Per Package | Available | 3 Day(s) | 10 | 1.0 | 0.26 or More | 1 | 0.5 | 20 | 0.26 or more | |
฿ 1,501.94 | 1 Pack(s) | 10 Pieces Per Package | Available | 3 Day(s) | 10 | 10.0 | 0.4 or More | 10 | 1 | 10 | 0.4 or more | |
฿ 1,501.94 | 1 Pack(s) | 20 Pieces Per Package | Available | 3 Day(s) | 10 | 10.0 | 0.4 or More | 10 | 0.5 | 20 | 0.4 or more | |
฿ 507.10 | 1 Pack(s) | 10 Pieces Per Package | Available | 3 Day(s) | 10 | 2.0 | 0.26 or More | 2 | 1 | 10 | 0.26 or more | |
฿ 507.10 | 1 Pack(s) | 20 Pieces Per Package | Available | 3 Day(s) | 10 | 2.0 | 0.26 or More | 2 | 0.5 | 20 | 0.26 or more | |
฿ 584.52 | 1 Pack(s) | 10 Pieces Per Package | Available | 3 Day(s) | 10 | 3.0 | 0.26 or More | 3 | 1 | 10 | 0.26 or more |
How can we improve?
How can we improve?