Heat Resistant Silicone Tube (Glass Braiding, Silicone Rubber)

Brand :
MISUMI
Caution
Product Description
Three-layer silicone tube with excellent flame retardancy and electrical insulation. It also has excellent mechanical strength against scratches and cuts, etc.

● Superior mechanical strength for protection from cuts and scratches.
● Silicone rubber interior for superior electrical insulation.
● Flame retardant (not yet flame-retardant certified).
● NISSEI ELECTRIC LIKAL Tubing (HST-10 Series).
Specification Table
■ Specification Table
| Model | Color | Internal Diameter (mm) | Silicone Rubber Tube Wall Thickness (mm) | Glass Braiding Thickness (mm) | Weight (g/m) | ||
| Standard | Tolerance | Standard | Tolerance | ||||
| HST10-1 | White | 1.00 | −0.1 to +0.2 | 0.40 | ±0.08 | Approximately 0.20 | 4.6 |
| HST10-2 | 2.00 | −0.2 to +0.3 | 6.8 | ||||
| HST10-3 | 3.00 | 0.50 | 11.8 | ||||
| HST10-4 | 4.00 | −0.2 to +0.4 | 0.60 | ±0.10 | Approximately 0.25 | 15.5 | |
| HST10-5 | 5.00 | Approximately 0.30 | 21.5 | ||||
| HST10-6 | 6.00 | 0.80 | ±0.12 | 30.0 | |||
| HST10-8 | 8.00 | −0.3 to +0.5 | 40.0 | ||||
| HST10-10 | 10.00 | −0.5 to +1.0 | 48.0 | ||||
■ Overall length 500 mm (20 pcs incl.)
| Model | Type | Pack Amount Of Content |
| HST10-1 | CUTPACK-500 | 500 mm ×20 pcs |
| HST10-2 | ||
| HST10-3 | ||
| HST10-4 | ||
| HST10-5 | ||
| HST10-6 | ||
| HST10-8 | ||
| HST10-10 |