1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Heat Shrink Tube (Silicone / Heat Resistance / Flame Retardant) (ST-8DG-1)

CABLE ACCESSORY

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Volume Discount
  • UL
  • Flame-Retardant
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart


● Heat shrink tube is heat resistant for continuous use at 200°C.
● Shrinks objects with an elastic rubber body for highly airtight coating.
● Length changes very little, even after heat is applied for shrinking.
● UL224 VW-1 (E49996)

Product Description

Heat-resistant silicone heat shrink tube that can be used at up to 200°C.

Specification Table

■ Specification Table
(Unit: mm)
ModelOverall LengthInternal diameter before shrinkingInternal diameter after heat shrinkingWeight
(g)
Internal DiameterTube wall thickness (maximum)
ST-8DG-11 m1.4 to 2.20.6 to 0.91.21.3
ST-10DG-11.8 to 2.80.8 to 1.23.2
ST-15DG-13.0 to 4.21.3 to 1.810.2
ST-20DG-13.8 to 5.21.7 to 2.312.3
ST-25DG-15.0 to 6.72.2 to 2.914.5
ST-30DG-16.2 to 8.02.7 to 3.417.4
ST-40DG-17.8 to 10.03.5 to 4.420.5
ST-55DG-110.0 to 13.05.0 to 6.21.841.7
ST-80DG-115.0 to 19.07.3 to 9.055.3
ST-110DG-120.0 to 25.010.2 to 12.52.3102.4
ST-140DG-124.0 to 29.513.0 to 15.5123.7

Overview of Specifications

Basic Characteristics
MaterialSilicone Rubber
Shrinkage Temperature+80°C to 250°C
Shrinkage Rate50%
Operating Temperature Range-50°C to +200°C
ColorGray
Performance
ItemCharacteristic Values*
Tensile Strength6.0 MPa (61 kgf/cm2)
Stretch350%
Tear Strength15 KN/m (15.3 kgf/cm2)
Volume resistivity2 x 1014 Ω/cm
Insulation Pressure Withstand Value25 kV/mm
Permittivity (50 Hz)3.2
Dielectric Loss Tangent0.001
*Not guaranteed values.
Part Number
ST-8DG-1
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSInternal diameter (before contraction)
(mm)
Wall Thickness (after shrinking)
(mm)
Internal diameter
(mm)

฿ 282.58

CABLE ACCESSORY 1 Piece(s) Available Same day 101.4-2.21.20.6-0.9

Loading...

  1. 1

Basic Information

Shrinkage Rate 2:1 Material Silicon Flame Retardant Present
Adhesive None Tube Length(mm) 1000 Special Function/Application Heat resistant
Representative Standard UL Number with packs(Units) 1 Continuous operating temperature range (Min) Min(℃) -50
Continuous operating temperature range (Max) Max(℃) 200

Please check the type/dimensions/specifications of the part ST-8DG-1 in the Heat Shrink Tube (Silicone / Heat Resistance / Flame Retardant) series.

Products with similar specification

Part Number
ST-10DG-1
ST-110DG-1
ST-140DG-1
ST-15DG-1
ST-20DG-1
ST-25DG-1
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSInternal diameter (before contraction)
(mm)
Wall Thickness (after shrinking)
(mm)
Internal diameter
(mm)

฿ 317.42

1 Piece(s) Available 3 Day(s) 101.8-2.81.20.8-1.2

฿ 1,354.84

1 Piece(s) Available 3 Day(s) 1020.0-25.02.310.2-12.5

฿ 2,059.35

1 Piece(s) Available 3 Day(s) 1024.0-29.52.313.0-15.5

฿ 294.19

1 Piece(s) Available Same day 103.0-4.21.21.3-1.8

฿ 356.13

1 Piece(s) Available 3 Day(s) 103.8-5.21.21.7-2.3

฿ 379.35

1 Piece(s) Available Same day 105.0-6.71.22.2-2.9