(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
SUMITUBE W3F2 type heat shrink cut tube, which has excellent flame retardancy and waterproofness. Adhesive to metals, polyolefins and PVC. It also has excellent flexibility and is effective in waterproofing coated objects with large steps.
Model | Internal Diameter φ | Color | Length |
SMTW3F2-1-8-1.22 | 1/8" | Black | 1.22 m |
SMTW3F2-3-16-1.22 | 3/16" | ||
SMTW3F2-1-4-1.22 | 1/4" | ||
SMTW3F2-3-8-1.22 | 3/8" | ||
SMTW3F2-1-2-1.22 | 1/2" | ||
SMTW3F2-3-4-1.22 | 3/4" | ||
SMTW3F2-1-1.22 | 1" |
Model | Size Before Shrinking | Size After Shrinking (mm) | Specified length (m) | Weight (g/1.22 m) | |||
Internal Diameter (minimum value) | Tube wall thickness* | Internal Diameter (maximum value) | Tube wall thickness* | Internal layer thickness | |||
SMTW3F2-1-8-1.22 | 1/8" (3.20 mm) | 0.35 | 0.60 | 0.95 | 0.35 | 1.22 | 6.0 |
SMTW3F2-3-16-1.22 | 3/16" (4.80 mm) | 1.50 | 1.10 | 0.60 | 11.3 | ||
SMTW3F2-1-4-1.22 | 1/4" (6.40 mm) | 0.45 | 2.00 | 1.20 | 0.65 | 15.3 | |
SMTW3F2-3-8-1.22 | 3/8" (9.50 mm) | 0.50 | 3.00 | 1.30 | 0.65 | 22.1 | |
SMTW3F2-1-2-1.22 | 1/2" (12.70 mm) | 0.55 | 4.00 | 1.40 | 0.75 | 29.6 | |
SMTW3F2-3-4-1.22 | 3/4" (19.10 mm) | 0.65 | 8.00 | 1.60 | 0.80 | 62.1 | |
SMTW3F2-1-1.22 | 1" (25.40 mm) | 0.75 | 10.20 | 1.90 | 0.80 | 90.0 |
Material | External layer: Electron beam crosslinked soft flame retardant Polyolefin Resin Internal layer: Thermofusion adhesive | |
Shrinkage Temperature | 110°C or above | |
Shrinkage Rate | Internal Diameter Shrinkage Rate 60% to 80% Length Change Factor -15% or more | |
Continuous Operable Temperature | -55°C to 125°C | |
Authentication standards | UL | E75077 |
CSA | LR33298 |
Shrinkage Rate | 3:1 | Material | Polyolefin | Color | Black |
---|---|---|---|---|---|
Flame Retardant | Present | Adhesive | Present | Tube Length(mm) | 1220 |
Special Function/Application | Other | Representative Standard | UL / CSA | Number with packs(Units) | 1 |
Special function/application (other) | Waterproof | Continuous operating temperature range (Min) Min(℃) | -55 | Continuous operating temperature range (Max) Max(℃) | 125 |
Please check the type/dimensions/specifications of the part SMTW3F2-1-1.22 in the Heat Shrink Tube (Flame Retardant / Waterproof) series.
Part Number |
---|
SMTW3F2-1-2-1.22 |
SMTW3F2-1-4-1.22 |
SMTW3F2-1-8-1.22 |
SMTW3F2-3-16-1.22 |
SMTW3F2-3-4-1.22 |
SMTW3F2-3-8-1.22 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Internal diameter (before contraction) (mm) | Wall Thickness (after shrinking) (mm) | Internal diameter (mm) |
---|---|---|---|---|---|---|---|---|
฿ 340.65 | 1 Piece(s) | Available | 3 Day(s) | 10 | 12.7 | 1.4 | 4 | |
฿ 177.23 | 1 Piece(s) | Same day | 10 | 6.4 | 1.2 | 2 | ||
฿ 130.84 | 1 Piece(s) | Available | Same day | 10 | 3.2 | 0.95 | 0.6 | |
฿ 157.27 | 1 Piece(s) | Available | Same day | 10 | 4.8 | 1.1 | 1.5 | |
฿ 572.90 | 1 Piece(s) | Available | 3 Day(s) | 10 | 19.1 | 1.6 | 8 | |
฿ 232.26 | 1 Piece(s) | 3 Day(s) | 10 | 9.5 | 1.3 | 3 |
How can we improve?
How can we improve?