1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Heat Shrink Tube (Flame Retardant / Waterproof / Cut to Order) (Part Number)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart


● Product containing cut and packed SMTW3F2 series tube.

・ See the lowest level on the price list for the number of items per pack.

Product Description

SUMITUBE W3F2 type heat shrink cut tube, which has excellent flame retardancy and waterproofness.

Specification Table


・ Cut length indicates the length per single tube, while pack quantity indicates the number of tubes of the same length included.
*Allowance per cut length: Cut length (from 10 mm) ±0.5 mm, cut length (11 to 20 mm) -0.5 to 1 mm, cut length (21 to 30 mm) ±1 mm, cut length (31 to 60 mm) -0.5 to 1 mm, cut length (61 mm and up) ±5%.
*Pack quantity indicates the number of shrink tubes in a pack.
*Cut length indicates the length per tube.
*Total length of the heat shrink tubes in a pack is approximately 5 m.
Part Number
SMTW3F2-1-4-CUTPACK-[5-9/1]
SMTW3F2-1-4-CUTPACK-[10-25/5]
SMTW3F2-1-4-CUTPACK-[30-50/10]
SMTW3F2-1-4-CUTPACK-[100,​610]
SMTW3F2-1-8-CUTPACK-[5-9/1]
SMTW3F2-1-8-CUTPACK-[10-25/5]
SMTW3F2-1-8-CUTPACK-[30-50/10]
SMTW3F2-1-8-CUTPACK-[100,​610]
SMTW3F2-3-8-CUTPACK-[5-9/1]
SMTW3F2-3-8-CUTPACK-[10-25/5]
SMTW3F2-3-8-CUTPACK-[30-50/10]
SMTW3F2-3-8-CUTPACK-[100,​610]
SMTW3F2-3-16-CUTPACK-[5-9/1]
SMTW3F2-3-16-CUTPACK-[10-25/5]
SMTW3F2-3-16-CUTPACK-[30-50/10]
SMTW3F2-3-16-CUTPACK-[100,​610]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSInternal diameter (before contraction)
(mm)
Wall Thickness (after shrinking)
(mm)
Internal diameter
(mm)
Cut Length
(mm)

-

HEAT SHRINKABLE TUBE 1 Piece(s) 11 Day(s) 106.41.225 ~ 9

-

HEAT SHRINKABLE TUBE 1 Piece(s) 11 Day(s) 106.41.2210 ~ 25

-

HEAT SHRINKABLE TUBE 1 Piece(s) 11 Day(s) 106.41.2230 ~ 50

-

HEAT SHRINKABLE TUBE 1 Piece(s) 11 Day(s) 106.41.22100 ~ 610

-

HEAT SHRINKABLE TUBE 1 Piece(s) 11 Day(s) 103.20.950.65 ~ 9

-

HEAT SHRINKABLE TUBE 1 Piece(s) 11 Day(s) 103.20.950.610 ~ 25

-

HEAT SHRINKABLE TUBE 1 Piece(s) 11 Day(s) 103.20.950.630 ~ 50

-

HEAT SHRINKABLE TUBE 1 Piece(s) 11 Day(s) 103.20.950.6100 ~ 610

-

HEAT SHRINKABLE TUBE 1 Piece(s) 11 Day(s) 109.51.335 ~ 9

-

HEAT SHRINKABLE TUBE 1 Piece(s) 11 Day(s) 109.51.3310 ~ 25

-

HEAT SHRINKABLE TUBE 1 Piece(s) 11 Day(s) 109.51.3330 ~ 50

-

HEAT SHRINKABLE TUBE 1 Piece(s) 11 Day(s) 109.51.33100 ~ 610

-

HEAT SHRINKABLE TUBE 1 Piece(s) 11 Day(s) 104.81.11.55 ~ 9

-

HEAT SHRINKABLE TUBE 1 Piece(s) 11 Day(s) 104.81.11.510 ~ 25

-

HEAT SHRINKABLE TUBE 1 Piece(s) 11 Day(s) 104.81.11.530 ~ 50

-

HEAT SHRINKABLE TUBE 1 Piece(s) 11 Day(s) 104.81.11.5100 ~ 610

Loading...

  1. 1

Basic Information

Shrinkage Rate 3:1 Material Polyolefin Color Black
Flame Retardant Present Adhesive Present Special Function/Application Other
Representative Standard UL / CSA Number with packs(Units) See Bottom Part of Price List Special function/application (other) Waterproof
Continuous operating temperature range (Min) Min(℃) -55 Continuous operating temperature range (Max) Max(℃) 125