(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
SUMITUBE SA2 type heat shrink tube with excellent adhesion to metal, polyolefin and PVC.
1 pack | 5/10 pcs incl. |
Model | Color | Pack Capacity | Size Before Shrinking (mm) | Size After Shrinking (mm) | Weight (g/m) | |||
Internal Diameter (minimum value) | Tube wall thickness* (reference) | Internal Diameter (minimum value) | Tube wall thickness* (reference) | Internal layer thickness (reference value) | ||||
SMTSA2-5.8-CUTPACK-610 | Black | 610 mm x 10 pcs | 5.80 | 0.45 | 1.26 | 1.20 | 0.56 | 10.00 |
SMTSA2-7.5-CUTPACK-610 | 7.50 | 0.60 | 1.64 | 1.52 | 0.76 | 15.90 | ||
SMTSA2-10.9-CUTPACK-610 | 610 mm x 5 pcs | 10.90 | 0.70 | 2.40 | 1.91 | 1.02 | 28.90 | |
SMTSA2-17.8-CUTPACK-610 | 17.80 | 0.80 | 4.45 | 2.41 | 1.37 | 54.30 |
Properties | Item | Characteristic Values | Representative Values *1 |
Mechanical Characteristics | Tensile Strength *2 | 10.4 MPa or more | 31.7 MPa |
Stretch | 300% or more | 558% | |
Thermal Shock | 225°C×4 hour, without cracks | Pass | |
Heat-Resistance | 130°C×7 days, without cracks | Pass | |
Second modulus *2 | 150 MPa or more | 200.8 MPa | |
Dynamic Cut-Through | 134 N or more | 597.2 N | |
Electrical Characteristics | Insulation pressure strength | 19.7 kV/mm or more | 22.7 kV/mm |
Volume resistivity | 1.0×1012 Ω・cm or more | 1.2×1015 Ω・cm | |
Chemical Characteristics | Water Absorption | 23°C×24 hours, 0.50% or less | 0.28% |
Combustion Rate | SAEJ1128, extinguishes within 70 sec. | Pass | |
Harness After Mounting Waterproofing | Test Method: Sumitomo Electric fine polymer method (leakage current of 0.25 μA or less after the tests below) ・ Heat Aging (125°C×1,008 hours) ・ Heat cycle (125 cycles of 125°C / 30 min, -40°C / 30 min) ・ Liquid Resistance (immersed for 2 hours or more in brake oil, engine coolant, ASTM#3, automatic transmission oil, etc.) . | Pass Pass Pass |
Material | External layer: Electron beam crosslinked semi-rigid flame retardant Polyolefin Resin Internal layer: Thermofusion adhesive |
Shrink Completion Temperature | 115°C or above |
Shrinkage Rate | Internal Diameter Shrinkage Rate 75% or more Length Change Factor -10% or more |
Continuous Operable Temperature | -30 to 105°C |
Rated Voltage | 300 V |
Part Number |
---|
SMTSA2-5.8-CUTPACK-610 |
SMTSA2-7.5-CUTPACK-610 |
SMTSA2-10.9-CUTPACK-610 |
SMTSA2-17.8-CUTPACK-610 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Internal diameter (before contraction) (mm) | Wall Thickness (after shrinking) (mm) | Internal diameter (mm) | Number with packs (Units) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 1,943.23 | HEAT SHRINKABLE TUBE | 1 Pack(s) | 10 Pieces Per Package | Available | 3 Day(s) | 5.8 | 0.45 | 1.26 | 10 | |
฿ 2,624.52 | HEAT SHRINKABLE TUBE | 1 Pack(s) | 10 Pieces Per Package | Available | 3 Day(s) | 7.5 | 0.6 | 1.64 | 10 | |
฿ 1,927.74 | HEAT SHRINKABLE TUBE | 1 Pack(s) | 5 Pieces Per Package | Available | 3 Day(s) | 10.9 | 0.7 | 2.4 | 5 | |
฿ 3,154.84 | HEAT SHRINKABLE TUBE | 1 Pack(s) | 5 Pieces Per Package | Available | 3 Day(s) | 17.8 | 0.8 | 4.45 | 5 |
Loading...
Shrinkage Rate | 4:1 | Material | Polyolefin | Color | Black |
---|---|---|---|---|---|
Flame Retardant | None | Adhesive | Present | Tube Length(mm) | 610 |
Special Function/Application | Other | Special function/application (other) | Liquid-proof | Continuous operating temperature range (Min) Min(℃) | -30 |
Continuous operating temperature range (Max) Max(℃) | 105 |
How can we improve?
How can we improve?