(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
This is transparent and flame-retardant SUMITUBE type heat shrink tube. The material is flexible flame-retardant PVC resin.
1 pack | 10/20 pcs incl. |
Model | Color | Pack Capacity | Size Before Shrinking (mm) * | Size After Shrinking (mm) | Weight (g/m) | ||
Internal Diameter (minimum value) | Tube wall thickness (reference value) | Internal Diameter (minimum value) | Tube wall thickness (minimum value) | ||||
SMTV300-1.5-CUTPACK-500 | Transparent | 500 mm x 20 pcs | 1.50 | 0.15 | 0.75 | 0.33 | 1.67 |
SMTV300-2-CUTPACK-500 | 2.00 | 1.00 | 2.02 | ||||
SMTV300-3-CUTPACK-500 | 3.00 | 1.50 | 2.89 | ||||
SMTV300-4-CUTPACK-500 | 4.00 | 2.00 | 3.58 | ||||
SMTV300-5-CUTPACK-500 | 5.00 | 2.50 | 0.44 | 5.51 | |||
SMTV300-6-CUTPACK-500 | 6.00 | 3.00 | 6.67 | ||||
SMTV300-8-CUTPACK-500 | 8.00 | 4.00 | 8.54 | ||||
SMTV300-10-CUTPACK-500 | 10.00 | 0.20 | 5.00 | 0.56 | 13.37 | ||
SMTV300-12-CUTPACK-500 | 500 mm x 10 pcs | 12.00 | 6.00 | 15.71 | |||
SMTV300-16-CUTPACK-500 | 16.00 | 0.25 | 8.00 | 0.69 | 25.62 | ||
SMTV300-20-CUTPACK-500 | 20.00 | 10.00 | 0.77 | 34.82 |
Properties | Item | Characteristic Values | Representative Values *1 |
Mechanical Characteristics | Tensile Strength (After Aging) | 10.4 MPa or more | 27.7 MPa |
Tensile Strength (After Aging) | 136°C×7 days, 7.3 MPa or more | 29.0 MPa | |
Stretch (Before Aging) | 100% or more | 340% | |
Stretch (After Aging) | 136°C×7 days, 100% or more | 320% | |
Thermal Distortion Ratio | 131℃×1 hours, 35% or less | 27% | |
Thermal Shock | 180°C×4 hours, without cracks | Pass | |
Low Temperature Bending | -30°C×1 hour, without cracks | Pass | |
Electrical Characteristics | Withstand Voltage (Before Aging) | 2.5 kVAC × 60 sec., without breakdown | Pass |
Withstand Voltage (After Aging) | 136°C×7 days , 2.5 kVAC×60 sec., without breakdown | Pass | |
Dielectric Break Withstand Voltage (Before Aging) | 2.5 kVAC or more | 17.5 kV | |
Dielectric Break Withstand Voltage (After Aging) | 136°C×7 days, Residual rate 50% or more and 2.5 kVAC or more | Pass | |
Volume resistivity | 1.0×1012 Ω・cm or more | 5.3×1012 Ω・cm | |
Chemical Characteristics | Copper Corrosivity | After storage at 95% humidity in 23°C for 24 hours 136°C×7 days, without corrosion | Pass |
Copper Stability | After storage at 95% humidity in 23°C for 24 hours 136°C×7 days, 100% stretch or more | 300% | |
Combustibility | Flame retardant, VW-1 pass | Pass |
Material | Soft flame retardant polyvinyl chloride resin |
Shrink Completion Temperature | 160°C or above |
Shrinkage Rate | Internal Diameter Shrinkage Rate: 50% or more |
Length Change Factor: -30% or more | |
Continuous Operable Temperature | -30 to 105°C |
Rated Voltage | 300 V |
UL Standards | UL224/ E48762, VW-1 |
CSA Standards | - |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Internal diameter (before contraction) (mm) | Wall Thickness (after shrinking) (mm) | Internal diameter (mm) | Number with packs (Units) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 696.77 | HEAT SHRINKABLE TUBE | 1 Pack(s) | 20 Pieces Per Package | Available | 3 Day(s) | 1.5 | 0.15 | 0.75 | 20 | |
฿ 712.26 | HEAT SHRINKABLE TUBE | 1 Pack(s) | 20 Pieces Per Package | Available | 3 Day(s) | 2 | 0.15 | 1 | 20 | |
฿ 824.52 | HEAT SHRINKABLE TUBE | 1 Pack(s) | 20 Pieces Per Package | Available | 3 Day(s) | 3 | 0.15 | 1.5 | 20 | |
฿ 1,049.03 | HEAT SHRINKABLE TUBE | 1 Pack(s) | 20 Pieces Per Package | Available | 3 Day(s) | 4 | 0.15 | 2 | 20 | |
฿ 1,110.97 | HEAT SHRINKABLE TUBE | 1 Pack(s) | 20 Pieces Per Package | Available | 3 Day(s) | 5 | 0.15 | 2.5 | 20 | |
฿ 1,122.58 | HEAT SHRINKABLE TUBE | 1 Pack(s) | 20 Pieces Per Package | Available | 3 Day(s) | 6 | 0.15 | 3 | 20 | |
฿ 1,463.23 | HEAT SHRINKABLE TUBE | 1 Pack(s) | 20 Pieces Per Package | Available | 3 Day(s) | 8 | 0.15 | 4 | 20 | |
฿ 1,680.00 | HEAT SHRINKABLE TUBE | 1 Pack(s) | 20 Pieces Per Package | Available | 3 Day(s) | 10 | 0.2 | 5 | 20 | |
฿ 886.45 | HEAT SHRINKABLE TUBE | 1 Pack(s) | 10 Pieces Per Package | Available | 3 Day(s) | 12 | 0.2 | 6 | 10 | |
฿ 1,269.68 | HEAT SHRINKABLE TUBE | 1 Pack(s) | 10 Pieces Per Package | Available | 3 Day(s) | 20 | 0.25 | 10 | 10 |
Loading...
Shrinkage Rate | 2:1 | Flame Retardant | Present | Adhesive | None |
---|---|---|---|---|---|
Tube Length(mm) | 500 | Representative Standard | UL | Material | Soft Flame-retardant Polyvinyl Chloride Resin |
Continuous operating temperature range (Min) Min(℃) | -30 | Continuous operating temperature range (Max) Max(℃) | 105 |
How can we improve?
How can we improve?