1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Heat Shrink Tube (General Purpose / Cut to Order) (Part Number)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart


SUMITUBE A Type Cut Tube
● Product containing cut and packed SUMITUBE A.

・ See the highest level on the price list for the number of items per pack.
・ Cut length indicates the length per single tube, while pack quantity indicates the number of tubes of the same length included.
・ Make sure to enter "CUTPACK" when placing your order.

Product Description

This is SUMITUBE A type heat shrink cut tube. There are 2 colors, black and transparent.

Specification Table

*Allowance per cut length: Cut length (from 10 mm) ±0.5 mm, cut length (11 to 20 mm) −0.5 to 1 mm, cut length (21 to 30 mm) ±1 mm, cut length (31 to 50 mm) -0.5 to 1 mm.
*Pack quantity indicates the number of shrink tubes in a pack.
*Cut length indicates the length per tube.
*Total length of the heat shrink tubes in a pack is approximately 10 m.
Part Number
SMTA-1.5-B-CUTPACK-[5-9/1]
SMTA-1.5-B-CUTPACK-[10-25/5]
SMTA-1.5-B-CUTPACK-[30-50/10]
SMTA-1.5-T-CUTPACK-[5-9/1]
SMTA-1.5-T-CUTPACK-[10-25/5]
SMTA-1.5-T-CUTPACK-[30-50/10]
SMTA-2-B-CUTPACK-[5-9/1]
SMTA-2-B-CUTPACK-[10-25/5]
SMTA-2-B-CUTPACK-[30-50/10]
SMTA-2-T-CUTPACK-[5-9/1]
SMTA-2-T-CUTPACK-[10-25/5]
SMTA-2-T-CUTPACK-[30-50/10]
SMTA-3-B-CUTPACK-[5-9/1]
SMTA-3-B-CUTPACK-[10-25/5]
SMTA-3-B-CUTPACK-[30-50/10]
SMTA-3-T-CUTPACK-[5-9/1]
SMTA-3-T-CUTPACK-[10-25/5]
SMTA-3-T-CUTPACK-[30-50/10]
SMTA-4-B-CUTPACK-[5-9/1]
SMTA-4-B-CUTPACK-[10-25/5]
SMTA-4-B-CUTPACK-[30-50/10]
SMTA-4-T-CUTPACK-[5-9/1]
SMTA-4-T-CUTPACK-[10-25/5]
SMTA-4-T-CUTPACK-[30-50/10]
SMTA-5-B-CUTPACK-[5-9/1]
SMTA-5-B-CUTPACK-[10-25/5]
SMTA-5-B-CUTPACK-[30-50/10]
SMTA-5-T-CUTPACK-[5-9/1]
SMTA-5-T-CUTPACK-[10-25/5]
SMTA-5-T-CUTPACK-[30-50/10]
SMTA-6-B-CUTPACK-[5-9/1]
SMTA-6-B-CUTPACK-[10-25/5]
SMTA-6-B-CUTPACK-[30-50/10]
SMTA-6-T-CUTPACK-[5-9/1]
SMTA-6-T-CUTPACK-[10-25/5]
SMTA-6-T-CUTPACK-[30-50/10]
SMTA-8-B-CUTPACK-[5-9/1]
SMTA-8-B-CUTPACK-[10-25/5]
SMTA-8-B-CUTPACK-[30-50/10]
SMTA-8-T-CUTPACK-[5-9/1]
SMTA-8-T-CUTPACK-[10-25/5]
SMTA-8-T-CUTPACK-[30-50/10]
SMTA-10-B-CUTPACK-[5-9/1]
SMTA-10-B-CUTPACK-[10-25/5]
SMTA-10-B-CUTPACK-[30-50/10]
SMTA-10-T-CUTPACK-[5-9/1]
SMTA-10-T-CUTPACK-[10-25/5]
SMTA-10-T-CUTPACK-[30-50/10]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSInternal diameter (before contraction)
(mm)
Wall Thickness (after shrinking)
(mm)
Color Internal diameter
(mm)
Cut Length
(mm)

-

HEAT SHRINKABLE TUBE 1 Piece(s) 10 Day(s) 102.10.5Black0.85 ~ 9

-

HEAT SHRINKABLE TUBE 1 Piece(s) 10 Day(s) 102.10.5Black0.810 ~ 25

-

HEAT SHRINKABLE TUBE 1 Piece(s) 10 Day(s) 102.10.5Black0.830 ~ 50

-

HEAT SHRINKABLE TUBE 1 Piece(s) 7 Day(s) 102.10.5-0.85 ~ 9

-

HEAT SHRINKABLE TUBE 1 Piece(s) 7 Day(s) 102.10.5-0.810 ~ 25

-

HEAT SHRINKABLE TUBE 1 Piece(s) 7 Day(s) 102.10.5-0.830 ~ 50

-

HEAT SHRINKABLE TUBE 1 Piece(s) 10 Day(s) 102.60.5Black1.35 ~ 9

-

HEAT SHRINKABLE TUBE 1 Piece(s) 10 Day(s) 102.60.5Black1.310 ~ 25

-

HEAT SHRINKABLE TUBE 1 Piece(s) 10 Day(s) 102.60.5Black1.330 ~ 50

-

HEAT SHRINKABLE TUBE 1 Piece(s) 10 Day(s) 102.60.5-1.35 ~ 9

-

HEAT SHRINKABLE TUBE 1 Piece(s) 10 Day(s) 102.60.5-1.310 ~ 25

-

HEAT SHRINKABLE TUBE 1 Piece(s) 10 Day(s) 102.60.5-1.330 ~ 50

-

HEAT SHRINKABLE TUBE 1 Piece(s) 10 Day(s) 103.60.5Black1.85 ~ 9

-

HEAT SHRINKABLE TUBE 1 Piece(s) 10 Day(s) 103.60.5Black1.810 ~ 25

-

HEAT SHRINKABLE TUBE 1 Piece(s) 10 Day(s) 103.60.5Black1.830 ~ 50

-

HEAT SHRINKABLE TUBE 1 Piece(s) 10 Day(s) 103.60.5-1.85 ~ 9

-

HEAT SHRINKABLE TUBE 1 Piece(s) 10 Day(s) 103.60.5-1.810 ~ 25

-

HEAT SHRINKABLE TUBE 1 Piece(s) 10 Day(s) 103.60.5-1.830 ~ 50

-

HEAT SHRINKABLE TUBE 1 Piece(s) 10 Day(s) 104.60.5Black2.35 ~ 9

-

HEAT SHRINKABLE TUBE 1 Piece(s) 10 Day(s) 104.60.5Black2.310 ~ 25

-

HEAT SHRINKABLE TUBE 1 Piece(s) 10 Day(s) 104.60.5Black2.330 ~ 50

-

HEAT SHRINKABLE TUBE 1 Piece(s) 10 Day(s) 104.60.5-2.35 ~ 9

-

HEAT SHRINKABLE TUBE 1 Piece(s) 10 Day(s) 104.60.5-2.310 ~ 25

-

HEAT SHRINKABLE TUBE 1 Piece(s) 10 Day(s) 104.60.5-2.330 ~ 50

-

HEAT SHRINKABLE TUBE 1 Piece(s) 10 Day(s) 105.60.5Black2.95 ~ 9

-

HEAT SHRINKABLE TUBE 1 Piece(s) 10 Day(s) 105.60.5Black2.910 ~ 25

-

HEAT SHRINKABLE TUBE 1 Piece(s) 10 Day(s) 105.60.5Black2.930 ~ 50

-

HEAT SHRINKABLE TUBE 1 Piece(s) 10 Day(s) 105.60.5-2.95 ~ 9

-

HEAT SHRINKABLE TUBE 1 Piece(s) 10 Day(s) 105.60.5-2.910 ~ 25

-

HEAT SHRINKABLE TUBE 1 Piece(s) 10 Day(s) 105.60.5-2.930 ~ 50

-

HEAT SHRINKABLE TUBE 1 Piece(s) 10 Day(s) 106.50.6Black3.55 ~ 9

-

HEAT SHRINKABLE TUBE 1 Piece(s) 10 Day(s) 106.50.6Black3.510 ~ 25

-

HEAT SHRINKABLE TUBE 1 Piece(s) 10 Day(s) 106.50.6Black3.530 ~ 50

-

HEAT SHRINKABLE TUBE 1 Piece(s) 10 Day(s) 106.50.6-3.55 ~ 9

-

HEAT SHRINKABLE TUBE 1 Piece(s) 10 Day(s) 106.50.6-3.510 ~ 25

-

HEAT SHRINKABLE TUBE 1 Piece(s) 10 Day(s) 106.50.6-3.530 ~ 50

-

HEAT SHRINKABLE TUBE 1 Piece(s) 10 Day(s) 108.50.6Black4.75 ~ 9

-

HEAT SHRINKABLE TUBE 1 Piece(s) 10 Day(s) 108.50.6Black4.710 ~ 25

-

HEAT SHRINKABLE TUBE 1 Piece(s) 10 Day(s) 108.50.6Black4.730 ~ 50

-

HEAT SHRINKABLE TUBE 1 Piece(s) 7 Day(s) 108.50.6-4.75 ~ 9

-

HEAT SHRINKABLE TUBE 1 Piece(s) 7 Day(s) 108.50.6-4.710 ~ 25

-

HEAT SHRINKABLE TUBE 1 Piece(s) 7 Day(s) 108.50.6-4.730 ~ 50

-

HEAT SHRINKABLE TUBE 1 Piece(s) 10 Day(s) 1010.50.6Black65 ~ 9

-

HEAT SHRINKABLE TUBE 1 Piece(s) 10 Day(s) 1010.50.6Black610 ~ 25

-

HEAT SHRINKABLE TUBE 1 Piece(s) 10 Day(s) 1010.50.6Black630 ~ 50

-

HEAT SHRINKABLE TUBE 1 Piece(s) 10 Day(s) 1010.50.6-65 ~ 9

-

HEAT SHRINKABLE TUBE 1 Piece(s) 10 Day(s) 1010.50.6-610 ~ 25

-

HEAT SHRINKABLE TUBE 1 Piece(s) 10 Day(s) 1010.50.6-630 ~ 50

Loading...

  1. 1

Basic Information

Shrinkage Rate 2.5:1 Material Polyolefin Flame Retardant None
Adhesive None Number with packs(Units) See Bottom Part of Price List Continuous operating temperature range (Min) Min(℃) -55
Continuous operating temperature range (Max) Max(℃) 105