(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
SUMITUBE A type heat shrink tube. There are 2 colors, black and transparent.
1 pack | 5 pieces included |
Model | Size | Size Before Shrinking (mm) | Size After Shrinking (mm) | Weight (g/m) | ||
Internal Diameter | Tube wall thickness | Internal Diameter (maximum value) | Tube wall thickness | |||
SMTA | 1.5 | 2.10 ±0.30 | 0.20 | 0.80 | 0.40 ±0.10 | 1.2 |
2 | 2.60 ±0.30 | 1.30 | 1.7 | |||
3 | 3.60 ±0.30 | 1.80 | 2.2 | |||
4 | 4.60 ±0.30 | 2.30 | 2.6 | |||
5 | 5.60 ±0.30 | 2.90 | 3.2 | |||
6 | 6.50 ±0.30 | 0.25 | 3.50 | 0.50 ±0.10 | 4.9 | |
8 | 8.50 ±0.30 | 4.70 | 6.5 | |||
10 | 10.50 ±0.40 | 6.0 | 8.1 | |||
12 | 12.40 ±0.40 | 0.30 | 7.6 | 0.60 ±0.10 | 12.1 | |
14 | 14.40 ±0.40 | 9.0 | 14.3 | |||
16 | 16.40 ±0.40 | 10.5 | 15.2 | |||
18 | 18.40 ±0.40 | 11.5 | 16.5 | |||
20 | 20.40 ±0.40 | 13.0 | 18.1 |
Material | Electron beam crosslinked soft polyolefin resin | |
Shrinkage Temperature | 115°C or above | |
Shrinkage Rate | Internal Diameter Shrinkage Rate | 40% or more |
Length Change Factor | -15% or more | |
Continuous Operable Temperature | -55°C to +105°C |
Properties | Item | Characteristic Values | Measured Value* |
Mechanical Characteristics | Tensile Strength (After Aging) | 10.3 MPa {1.05 kg/mm2} or more | 19.2 MPa {1.96 kg/mm2} |
Stretch (Before Aging) | 200% or more | 440% | |
Specific Gravity | - | 0.92 | |
Hardness (Shore D) | - | 42 | |
Electrical Characteristics | Withstand Voltage (Before Aging) | 2.5 kVAC × 60 sec., without breakdown | Pass |
Volume resistivity | 1,016 Ω/cm or more | 1.6×1,016 Ω/cm | |
Chemical Characteristics | Water Absorption | 23°C×24 hours, 0.10% or less | 0.09% |
Combustibility | Combustible | - |
Part Number |
---|
SMTA-2-T-5P |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Internal diameter (before contraction) (mm) | Wall Thickness (after shrinking) (mm) | Color | Tube Length (mm) | Internal diameter (mm) | Number with packs (Units) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 228.39 | CABLE ACCESSORY | 1 Pack(s) | 5 Pieces Per Package | Available | 3 Day(s) | 10 | 2.6 | 0.5 | - | 1000 | 1.3 | 5 |
Loading...
Shrinkage Rate | 2.5:1 | Material | Polyolefin | Flame Retardant | None |
---|---|---|---|---|---|
Adhesive | None | Continuous operating temperature range (Min) Min(℃) | -55 | Continuous operating temperature range (Max) Max(℃) | 105 |
Please check the type/dimensions/specifications of the part SMTA-2-T-5P in the Heat Shrink Tube (General Purpose) series.
Part Number |
---|
SMTA-1.5-T-5P |
SMTA-10-B-50 |
SMTA-10-B-5P |
SMTA-20-B-5P |
SMTA-20-T-50 |
SMTA-20-T-5P |
Part Number | Price | Minimum Order Qty | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Internal diameter (before contraction) (mm) | Wall Thickness (after shrinking) (mm) | Color | Tube Length (mm) | Internal diameter (mm) | Number with packs (Units) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 228.39 | 1 Pack(s) | 5 Pieces Per Package | Available | Same day | 10 | 2.1 | 0.5 | - | 1000 | 0.8 | 5 | |
฿ 1,488.39 | 1 Piece(s) | Same day | 10 | 10.5 | 0.6 | Black | 50000 | 6 | 1 | |||
฿ 280.65 | 1 Pack(s) | 5 Pieces Per Package | Available | Same day | 10 | 10.5 | 0.6 | Black | 1000 | 6 | 5 | |
฿ 420.00 | 1 Pack(s) | 5 Pieces Per Package | Available | 3 Day(s) | 10 | 20.4 | 0.7 | Black | 1000 | 13 | 5 | |
฿ 3,041.96 | 1 Piece(s) | Same day | - | 20.4 | 0.7 | - | 50000 | 13 | 1 | |||
฿ 420.00 | 1 Pack(s) | 5 Pieces Per Package | Available | Same day | 10 | 20.4 | 0.7 | - | 1000 | 13 | 5 |
How can we improve?
How can we improve?