1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Heat Shrink Tube (Ground Color/ Flame Retardant)【20 Pieces Per Package】 (MISF2YG-2-20P)

CABLE ACCESSORY

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Sale
  • Volume Discount
  • UL
  • Flame-Retardant
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart


● Heat shrink tube with ground color compatible with European standards.
● Flame retardant standard UL224VW-1 certified (E204071)

Product Description

Flame-retardant heat shrink tube compatible with the European standard earth color scheme. The material is polyolefin.

Specification Table

1 pack10/20 pcs incl.

 
■ Specification Table
ModelPack
Amount Of Content
Internal diameter before shrinking
(mm)
Internal Diameter After Shrinking
(mm)
Tube Wall Thickness After Shrinking
(mm)
Weight
(g/piece)
MISF2YG-2-20P1 m
×
20 pcs
210.442.9
MISF2YG-3-20P31.53.9
MISF2YG-4-20P425.6
MISF2YG-5-20P52.50.57.5
MISF2YG-6-20P638.6
MISF2YG-8-20P840.5611.2
MISF2YG-10-20P10514.2
MISF2YG-12-20P12617.5
MISF2YG-16-10P1 m
×
10 pcs
1680.8928.2
MISF2YG-20-10P201038.5
MISF2YG-30-10P301554.2

Overview of Specifications

Basic Characteristics
MaterialFlame retardant polyolefin resin
Shrinkage Temperature100°C or above
Shrinkage Rate2:1
Operating Temperature Range-55°C to +125°C
ColorYellow/green
Performance
ItemCharacteristic Values
Tensile Strength14 MPa
Stretch Factor400%
Volume resistivity1014 Ω/cm
Insulation Pressure Withstand Value20 kV/mm
Part Number
MISF2YG-2-20P
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSInternal diameter (before contraction)
(mm)
Wall Thickness (after shrinking)
(mm)
Internal diameter
(mm)

฿ 1,858.06

CABLE ACCESSORY 1 Pack(s)

20 Pieces Per Package

Available 3 Day(s) 1020.441

Loading...

  1. 1

Basic Information

Shrinkage Rate 2:1 Material Polyolefin Flame Retardant Present
Adhesive None Tube Length(mm) 1000 Special Function/Application Other
Representative Standard UL Number with packs(Units) 20 Special function/application (other) As per European ground wiring color standards
Continuous operating temperature range (Min) Min(℃) -55 Continuous operating temperature range (Max) Max(℃) 125