Cable, Compressed Paper Reel Model

Caution
Product Description
• Cable with Compressed Paper Reel Model
• Compressed Paper Reel 3 sizes of small, medium, and large
• Compressed Paper Reel 3 sizes including of (17 x 11), (15 x 11) and (15 x 8) cm.
• Cable including type KIV, VSF, KV, UL1007 and UL1015
• Conductor structure is stranded wire.
• Appliance Wiring Material PSE (Product Safety of Electrical Appliance & Material) PSE (Product Safety of Electrical Appliance & Material), UL (Underwriters Laboratories Inc and CSA (Canadian Standards Association)
• 300V and 600V cable for general purposes.
• Cable size range: 28~16AWG
• Can order cable for 2 sizes of length 200m. and 305m.
● Three sizes of small, medium, and large allow various models of single wire to be wound.
As well, it is cost-effective compared to the all-flammable reel.
· The reel core is made of compressed paper and wood, as well as some aluminum.
·Do NOT forget to specify the R at the end of the number.
Specifications


| Model | Section Area / AWG Size | Color | Total Length | Reel Type | Reel Dimensions (cm) (KxL) |
| KIV | 0.75*(AWG18) | W (White)/BK (Black)/R (Red)/ BE (Blue)/Y (Yellow)/GN (Green) | 200 | R (Compressed Paper) | 17 x 11 |
| 1.25*(AWG16) | |||||
| VSF | 0.75*(AWG18) | 17 x 11 | |||
| 1.25*(AWG16) | |||||
| KV | 0.3*(AWG22) | 15 x 8 | |||
| 0.5*(AWG20) | |||||
| UL1007 | 28*(0.08 mm2) | W (White) / BK (Black) / R (Red) / BE (Blue) / Y (Yellow) / GN (Green) / O (Orange) / BN (Brown) | 305 | 15 x 8 | |
| 26*(0.12 mm2) | 15 x 8 | ||||
| 24*(0.2 mm2) | 15 x 11 | ||||
| 22*(0.3 mm2) | 15 x 11 | ||||
| 20*(0.5 mm2) | 15 x 11 | ||||
| 18*(0.75 mm2) | 17 x 11 | ||||
| 16*(1.25 mm2) | 17 x 11 | ||||
| 28*(0.08 mm2) | YG (Yellow / Green) | 15 x 8 | |||
| 26*(0.12 mm2) | 15 x 8 | ||||
| 24*(0.2 mm2) | 15 x 11 | ||||
| 22*(0.3 mm2) | 15 x 11 | ||||
| 20*(0.5 mm2) | 15 x 11 | ||||
| 18*(0.75 mm2) | 17 x 11 | ||||
| 16*(1.25 mm2) | 17 x 11 | ||||
| UL1015 | 24*(0.2 mm2) | W (White) / BK (Black) / R (Red) / BE (Blue) / Y (Yellow) / GN (Green) / O (Orange) / BN (Brown) | 17 x 11 | ||
| YG (Yellow / Green) |
* (~ mm2) is to be used only as an estimated section area.