(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
600 V international standard single core wire. It has better heat resistance than Japanese standard of 600 V rated cable (IV, KIV). (operating temperature: 0 to 105°C)
Model Number | AWG Size | Color |
UL1015 | 24 * (0.2mm2) | W (White) BK (Black) R (Red) BE (Blue) Y (Yellow) GN (Green) O (Orange) BN (Brown) |
22 * (0.3mm2) | ||
20 * (0.5mm2) | ||
18 * (0.75mm2) | ||
16 * (1.25mm2) | ||
14 * (2.0mm2) | ||
12 * (3.0mm2) | ||
10 * (5.5mm2) | ||
24 * (0.2mm2) | YG (Yellow / Green) | |
22 * (0.3mm2) | ||
20 * (0.5mm2) | ||
18 * (0.75mm2) | ||
16 * (1.25mm2) | ||
14 * (2.0mm2) | ||
12 * (3.0mm2) | ||
10 * (5.5mm2) | ||
Model Number | AWG Size | Color |
UL1283 | 8 * (8 mm2) | BE (Blue) R (Red) G (Green) W (White) BK (Black) |
6 * (14 mm2) | ||
4 * (22 mm2) | ||
2 * (35 mm2) | ||
8 * (8 mm2) | GY (Green / Yellow) | |
6 * (14 mm2) | ||
4 * (22 mm2) | ||
2 * (35 mm2) | ||
UL1284 | 1 * (44 mm2) | BK (Black) |
1-0 * (53 mm2) | ||
2-0 * (67 mm2) | ||
3-0 * (85 mm2) | ||
4-0 * (107 mm2) |
Operating Temperature Range | 0 ~ 105°C |
Standard Acquired | ULAWM1015 |
ULAWM1283 / ULAWM1284 | |
Bending Radius | Finished Outer Diameter x 6 (Fixed Part Only) |
Model Number | AWG Size | Color | Total Length (m) | Conductor | Vinyl Insulator Thickness (mm) | Finished Outer Diameter Approx. (mm) | Conductor Resistance Ω / km (20°C) | Test Voltage V / Min | Insulation Resistance MΩkm or more (20°C) | Allowable Current A (30 °C) | Approximate Weight (kg / km) | |
Structure (Strands / mm) | Outer Diameter (mm) | |||||||||||
UL1015 | 24* (0.2mm2) | W (White) BK (Black) R (Red) BE (Blue) Y (Yellow) GN (Green) O (Orange) BN (Brown) YG (Yellow / Green) | 10 / 50 / 100 / 305 (1 Roll) | 11/0.16 | 0.6 | 0.85 | 2.3 | 89.8 | 3000 | 50 | 5 | 7.2 |
22* (0.3mm2) | 17/016 | 0.8 | 2.5 | 58.1 | 7 | 9 | ||||||
20* (0.5mm2) | 21/0.18 | 1.0 | 2.7 | 37.2 | 9 | 11 | ||||||
18* (0.75mm2) | 34/0.18 | 1.2 | 0.90 | 3.0 | 23.0 | 13 | 16 | |||||
16* (1.25mm2) | 26/0.26 | 1.5 | 0.95 | 3.4 | 14.2 | 18 | 22 | |||||
14* (2.0mm2) | 41/0.26 | 1.9 | 3.8 | 9.01 | 23 | 31 | ||||||
12* (3.0mm2) | 43/0.32 | 2.4 | 1.0 | 4.4 | 5.68 | 32 | 46 | |||||
10* (5.5mm2) | 67/0.32 | 3.0 | 1.1 | 5.2 | 3.64 | 43 | 70 | |||||
UL1283 | 8* (8.0mm2) | BE (Blue) R (Red) G (Green) GY (Green / Yellow) W (White) / BK (Black) | 10 / 50 / 100 / 153 (1 Roll) | 7/24/0.26 | 4.4 | 1.65 | 7.7 | 2.25 | 66 | 125 | ||
6* (14mm2) | 7/38/0.26 | 5.6 | 8.9 | 1.42 | 87 | 180 | ||||||
4* (22mm2) | 7/60/0.26 | 7 | 10.3 | 0.898 | 117 | 265 | ||||||
2* (35mm2) | 19/35/0.26 | 8.9 | 12.2 | 0.567 | 158 | 395 | ||||||
UL1284 | 1* (44mm2) | BK (Black) | 19/44/0.26 | 10 | 2.2 | 14.4 | 0.451 | 185 | 520 | |||
1-0 * (53mm2) | 19/55/0.26 | 11.1 | 15.5 | 0.36 | 214 | 635 | ||||||
2-0 * (67mm2) | 19/70/0.26 | 12.6 | 17 | 0.283 | 251 | 790 | ||||||
3-0 * (85mm2) | 19/88/0.26 | 14.1 | 18.5 | 0.225 | 291 | 975 | ||||||
4-0 * (107mm2) | 37/57/0.26 | 15.9 | 20.3 | 0.178 | 340 | 1200 |
Ambient Temperature (°C) | 35 | 40 | 45 | 50 | 55 | 60 | 65 | 70 | 75 | 80 | 85 | 90 | 95 | 100 | 105 |
Current Reduction Factor | 0.97 | 0.93 | 0.89 | 0.86 | 0.82 | 0.77 | 0.73 | 0.68 | 0.63 | 0.58 | 0.52 | 0.45 | 0.37 | 0.26 | 0 |
Model Number | AWG | Total Length | |||
10m | 50m | 100m | 305m | ||
UL1015 | 24* (0.2mm2) | Vinyl Bag | Vinyl Bag | Vinyl Bag | Vinyl Bag |
22* (0.3mm2) | Vinyl Bag | Vinyl Bag | Vinyl Bag | Vinyl Bag | |
20* (0.5mm2) | Vinyl Bag | Vinyl Bag | Vinyl Bag | Vinyl Bag | |
18* (0.75mm2) | Vinyl Bag | Vinyl Bag | Vinyl Bag | Wrap | |
16* (1.25mm2) | Vinyl Bag | Vinyl Bag | Vinyl Bag | Wrap | |
14* (2.0mm2) | Vinyl Bag | Vinyl Bag | Vinyl Bag | Wrap | |
12* (3.0mm2) | Vinyl Bag | Vinyl Bag | Wrap | Wrap | |
10* (5.5mm2) | Vinyl Bag | Vinyl Bag | Wrap | Wrap | |
Model Number | AWG | Total Length | |||
10m | 50m | 100m | 153m | ||
UL1283 | 8* (8.0mm2) | Vinyl Bag | Wrap | Wrap | Paper Winding |
6* (14mm2) | Wrap | Wrap | Wrap | Paper Winding | |
4* (22mm2) | Wrap | Wrap | Wrap | Paper Winding | |
2* (28mm2) | Wrap | Wrap | Wrap | Drum Winding | |
UL1284 | 1* (44mm2) | Wrap | Wrap | Drum Winding | Drum Winding |
1-0 * (53mm2) | Wrap | Wrap | Drum Winding | Drum Winding | |
2-0 * (67mm2) | Wrap | Wrap | Drum Winding | Drum Winding | |
3-0 * (85mm2) | Wrap | Drum Winding | Drum Winding | Drum Winding | |
4-0 * (107mm2) | Wrap | Drum Winding | Drum Winding | Drum Winding |
Part Number |
---|
UL1015-16-BK-50 |
UL1015-16-R-50 |
UL1015-18-BK-10 |
UL1015-18-R-10 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Overall Length (m) | Conductor Cross Section (mm2) | AWG size (AWG) | Finished outer diameter (mm) | Sheath (outer coating) color |
---|---|---|---|---|---|---|---|---|---|---|
฿ 2,156.13 | CABLE | 1 Piece(s) | Same day | 50 | 1.25 | 16 | 3.4 | Black | ||
฿ 2,156.13 | CABLE | 1 Piece(s) | Same day | 50 | 1.25 | 16 | 3.4 | Red | ||
฿ 778.45 | CABLE | 1 Piece(s) | Same day | 10 | 0.75 | 18 | 3 | Black | ||
฿ 778.45 | CABLE | 1 Piece(s) | Same day | 10 | 0.75 | 18 | 3 | Red |
Loading...
Number Of Cores(Core) | 1 | Rated Voltage | 600V | Shield | None |
---|---|---|---|---|---|
Properties | Heat resistance | Representative Standard | UL / CSA(c-UL) | Sheath (outer coating) material | PVC |
Other properties | Pliability |
How can we improve?
How can we improve?