(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
600 V international standard single core wire. It has better heat resistance than the Japanese standard 600 V rated voltage (IV, KIV).
Model Number | AWG Size | Color |
NAUL1015 | 24* (0.2 mm2) | W (White) BK (Black) R (Red) BE (Blue) Y (Yellow) GN (Green) O (Orange) BN (Brown) H (Gray) |
22* (0.3mm2) | ||
20* (0.5mm2) | ||
18* (0.75mm2) | ||
16* (1.25mm2) | ||
14 * (2.0 mm2) | ||
12* (3.5mm2) | ||
10* (5.5mm2) | ||
24* (0.2 mm2) | GY (Green / Yellow) | |
22* (0.3mm2) | ||
20* (0.5mm2) | ||
18 * (0.75mm2) | ||
16* (1.25mm2) | ||
14* (2.0mm2) | ||
12* (3.5mm2) | ||
10 * (5.5mm2) |
Operating Temperature Range | 0 ~ 105°C |
Standard Acquired | ULAWM1015 |
Bending Radius | Finished Outer Diameter x 8 (Fixed Part Only) |
Model Number | AWG Size | Color | Total Length (m) | Conductor | Vinyl Insulator Thickness (mm) | Finished Outer Diameter Approx. (mm) | Max. Conductor Resistance Ω / k (20°C) | Test Voltage V / Min | Insulation Resistance MΩ km or more (20°C) | Allowable Current A (30 °C) | Approximate Mass kg/km | |
Structure (Strands / mm) | Outer Diameter (mm) | |||||||||||
NAUL1015 | 24 * (0.2 mm2) | W (White) / BK (Black) R (Red) / BE (Blue) Y (Yellow) / GN (Green) O (Orange) / BN (Brown) H (Gray) GY (Green / Yellow) | 10 / 50 / 100 / 305 (1 roll) | 11/0.16 | 0.61 | 0.85 | 2.31 | 88.7 | 2000 | 50 | 8.0 | 7.6 |
22 * (0.3 mm2) | 17/0.16 | 0.76 | 2.46 | 57.4 | 10.3 | 9.3 | ||||||
20 * (0.5 mm2) | 21/0.18 | 0.95 | 2.65 | 36.8 | 13.4 | 11.8 | ||||||
18 * (0.75 mm2) | 34/0.18 | 1.21 | 2.91 | 21.8 | 18.3 | 16.0 | ||||||
16 * (1.25 mm2) | 26/0.26 | 1.53 | 3.23 | 13.7 | 24.4 | 22.1 | ||||||
14 * (2.0 mm2) | 41/0.26 | 1.92 | 3.62 | 9.6 | 30.8 | 31.2 | ||||||
12 * (3.5 mm2) | 65/0.26 | 2.42 | 0.87 | 4.16 | 6.1 | 41.3 | 45.7 | |||||
10 * (5.5 mm2) | 104/0.26 | 2.99 | 0.96 | 4.91 | 3.8 | 56.3 | 69.2 |
Ambient Temperature (°C) | 35 | 40 | 45 | 50 | 55 | 60 | 65 | 70 | 75 | 80 | 85 | 90 | 95 | 100 | 105 |
Current Reduction Factor | 0.97 | 0.93 | 0.89 | 0.86 | 0.82 | 0.77 | 0.73 | 0.68 | 0.63 | 0.58 | 0.52 | 0.45 | 0.37 | 0.26 | 0 |
Part Number |
---|
NAUL1015-12-BK-305 |
NAUL1015-14-BK-10 |
NAUL1015-14-GY-10 |
NAUL1015-14-W-10 |
NAUL1015-18-BK-10 |
NAUL1015-18-W-10 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Overall Length (m) | Conductor Cross Section (mm2) | AWG size (AWG) | Finished outer diameter (mm) | Sheath (outer coating) color |
---|---|---|---|---|---|---|---|---|---|---|
฿ 11,937.43 ฿ 7,041.89 | CABLE | 1 Piece(s) | Same day | 305 | 3.5 | 12 | 4.16 | Black | ||
฿ 658.06 | CABLE | 1 Piece(s) | Same day | 10 | 2 | 14 | 3.62 | Black | ||
฿ 840.00 | CABLE | 1 Piece(s) | Same day | 10 | 2 | 14 | 3.62 | [Other] Green/Yellow | ||
฿ 658.06 ฿ 228.15 | CABLE | 1 Piece(s) | Same day | 10 | 2 | 14 | 3.62 | White color | ||
฿ 433.55 | CABLE | 1 Piece(s) | Same day | 10 | 0.75 | 18 | 2.91 | Black | ||
฿ 433.55 | CABLE | 1 Piece(s) | Same day | 10 | 0.75 | 18 | 2.91 | White color |
Loading...
Number Of Cores(Core) | 1 | Rated Voltage | 600V | Shield | None |
---|---|---|---|---|---|
Representative Standard | UL | Sheath (outer coating) material | PVC | Other properties | Pliability |
How can we improve?
How can we improve?