1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Cable KQE 60 V Cross-linked Polyethylene Insulation

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Strand Wire
  • Less than 100 V
Part Number :
  • From :
    ฿ 886.45/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart


● Does not melt under heat of soldering irons or similar and allows for easy connection of electric device wiring.


·Be careful not to confuse total length and quantity when ordering.

The Electrical Appliance and Material Safety Law certificate has not been obtained.

Product Description

• KQE Low voltage single core cable.
• Conductor structure is Tin Plated Annealed Copper Stranded Wire
• Insulated cable is Cross-linked Polyethylene material as RoHS complied wires.
• 60V cable for weak current circuit.
• Operating temperature range is 0-80℃.
• 6 cable colors are available W (White), BK (Black), R (Red), BE (Blue), Y (Yellow) and GN (Green)
• Can order cable for 4 sizes of length. (10m, 50m, 100m and 400m)
• Minimum bending radius is 8 times of finished outer diameter. (Fixed Part Only)

Specifications

KQE 60 V Cross-linked Polyethylene Insulation:Related Image

ModelSection Area
KQE0.2*(AWG24)
00.3 * (AWG22)
00.5 * (AWG20)
0.75 * (AWG18)
* (~ mm2) is to be used only as an estimated section area. Refer to the comparison table on >>Click here for details.


Be sure to read the following precautions when you place an order.
* Length in "m" is included in our part numbers. Always specify quantity as number of units, not as meters.

More Information

KQE 60 V Cross-linked Polyethylene Insulation:Related Image

Operating Temperature Range0 ~ 80°C
BendingFinished Outer Diameter x 8 (Fixed Part Only)
 
ModelSection Area
(mm2)
ColorTotal Length
(m)
ConductorPolyethylene
Insulator Thickness
(mm)
Finished Outer Diameter
Approx. (mm)
Electrical PropertiesApproximate Weight
(kg/km)
Structure
(Strands / mm)
Outer Diameter
(mm)
Conductor Resistance
Ω / km (20°C)
Insulation Properties
MΩkm (20°C)
Test Voltage
V / Min
Allowable Current
A (30°C)
KQE0.2 *(AWG24)W (White)
BK (Black)
R (Red)
BE (Blue)
Y (Yellow)
GN (Green)
10
/
50
/
100
/
400
(1 Roll)
7/0.180.540.2511112500200042.5
0.3 * (AWG22)12/0.180.70.31.364.4200074
0.5 * (AWG20)20/0.1810.31.5538.7150096
0.75 * (AWG18)30/0.181.10.31.725.81000129
* AWG size (AWG ~ ) is to be used only as a guide. Refer to the comparison table on >>Click here for details. * Allowable current is to be used only as a reference value and is not guaranteed.
* For the outer diameter size of cables, wire sheath (coat), etc., refer to "Finished Outer Diameter" in the table above. 
 
Structure Outline
ConductorTin Plated Annealed Copper Stranded Wire
InsulatorCross-linked Polyethylene
  
Current Reduction Factor
Ambient Temperature (°C)30405060
Current Reduction Factor1.000.900.770.63
Allowable current value indicates the calculated value of 1 cable laid aboveground in ambient temperature of 30°C, and is not a guaranteed value.
If the ambient temperature is 30 °C or above, the above current reduction factor is multiplied by the allowable current.
(Example) Allowable current value when the ambient temperature is 40 °C at 0.2mm2
4 x 0.9 = 3.6 (A)  
 
Package Type
Vinyl Bag: The wires are wound into a bundle and tied with rope or vinyl string and then packed in a vinyl bag.
Case: The wires are wound into a bundle and tied with string etc., and packed in a case (cardboard box).
ModelSection AreaTotal Length
400 m (1 roll)100m50m10m
KQE0.2 *(AWG24)Vinyl Bag (Case)Vinyl Bag (Case)Vinyl Bag (Case)Vinyl Bag (Case)
0.3 * (AWG22)Vinyl Bag (Case)Vinyl Bag (Case)Vinyl Bag (Case)Vinyl Bag (Case)
0.5 * (AWG20)Vinyl Bag (Case)Vinyl Bag (Case)Vinyl Bag (Case)Vinyl Bag (Case)
0.75 * (AWG18)Vinyl Bag (Case)Vinyl Bag (Case)Vinyl Bag (Case)Vinyl Bag (Case)
* AWG size (AWG ~ ) is to be used only as a guide. Refer to the comparison table on >>Click here for details.

Part Number
KQE-0.75-R-10
KQE-0.75-R-50
KQE-0.75-R-100
KQE-0.75-R-400
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSOverall Length
(m)

฿ 886.45

CABLE 1 Piece(s) 3 Day(s) 1010

฿ 3,116.13

CABLE 1 Piece(s) 3 Day(s) 1050

฿ 5,117.42

CABLE 1 Piece(s) 3 Day(s) 10100

฿ 11,280.61

CABLE 1 Piece(s) 3 Day(s) 10400

Loading...

  1. 1

Basic Information

Conductor Cross Section(mm2) 0.75 AWG size(AWG) 18 Number Of Cores(Core) 1
Finished outer diameter(mm) 1.7 Rated Voltage For Low Current Circuits Shield None
Sheath (outer coating) color Red Sheath (outer coating) material Polyethylene-Based Power supply/signal Dual use