1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

IV, PSE Compatible, for Fixed Wiring

CABLE

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • PSE Law
  • Strand Wire
  • 600 V
Part Number :
  • From :
    ฿ 4,563.87/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart


● The conductor configuration is 7-strand rigid wiring, so it is ideal for fixed wiring in control panels.

· Be careful not to confuse total length and quantity when ordering.
· Please note that the product's properties include hardness and that it can be heavy, so there is a risk of scratching during winding or shipment.

Product Description

- IV, PSE Compatible, for the Fixed Wiring cable from MISUMI.
- 600 V general use single core wire. The conductor consists of 7 strands with rather rigid wiring, making it ideal for fixed wiring in control panels.
- Operating Temperature Range is 0 ~ 60°C.
- Certification and Compliance is JISC3307 Compatible.
- Bending Radius is finished outer diameter x 8 (Fixed Part Only).
- Allowable current is to be used only as a reference value and is not guaranteed.

Specifications

IV PSE-Supported:Related Image

Model NumberSection Area
(mm2)
Color
IV1.25* (AWG16)W (White)
BK (Black)
R (Red)
BE (Blue)
Y (Yellow)
GN (Green)
2* (AWG14)
3.5* (AWG12)
5.5* (AWG10)
* AWG size (AWG ~ ) is to be used only as a guide. Refer to the comparison table on >>Click here for details.


Be sure to read the following precautions when you place an order.
* Length in "m" is included in our model numbers. Always specify quantity as number of units, not as meters.
* For the latest information regarding standard unit price, quantity slide unit price, shipment days, etc., refer to the Misumi VONA e-catalog.

More Information

Operating Temperature Range0 ~ 60°C
Certification and ComplianceJISC3307 Compatible
Bending RadiusFinished Outer Diameter x 8 (Fixed Part Only)

Model NumberSection Area
(mm2)
ColorTotal Length
(m)
ConductorVinyl
Insulator Thickness
(mm)
Finished Outer Diameter
About (mm)
Max. Conductor Resistance
Ω / km (20 °C)
Test Voltage
V / Min
Insulation Resistance MΩ / kmAllowable Current
A (30 °C)
Approximate Weight
(kg / km)
PSE Law
Structure
(Strands / mm)
Outer Diameter
(mm)
20°C60°C
IV1.25 * (AWG16)W (White)
BK (Black)
R (Red)
BE (Blue)
Y (Yellow)
GN (Green)
10
/
50
/
100
/
300
(1 Roll)
7/0.451.40.83.016.51500500.2
1919
2* (AWG14)7/0.61.83.49.240.152728
3.5* (AWG12)7/0.82.44.05.203745
5.5* (AWG10)7/1.03.01.05.03.334970
* Allowable current is to be used only as a reference value and is not guaranteed.
* AWG size (AWG ~ ) is to be used only as a guide. Refer to the comparison table on >>Click here for details.
* For the outer diameter size of cables, wire sheath (coat), etc., refer to "Finished Outer Diameter" in the table above.
* The main difference from VAIV series is the manufacturer. The specifications are extremely similar: it is an equivalent product. For detailed specification differences, check the Specification Table.

IV PSE-Supported:Related Image

Current Reduction Factor
Ambient Temperature (°C)3540455055
Current Reduction Factor0.910.820.710.580.41
Allowable current value indicates the calculated value of 1 cable laid aboveground in ambient temperature of 30°C, and is not a guaranteed value. If the ambient temperature is 30 °C or above, the above current reduction factor is multiplied by the allowable current.
(Example) Allowable current value when the ambient temperature is 40 °C at 1.25mm2 19 x 0.82 = 15.58 (A)

Package Type
Vinyl Bag: The wires are wound into a bundle and tied with rope or vinyl string and then packed in a vinyl bag.
Wrap: The bundled wires are wound with wrap or paper, shaped and then packed.
Case: The wires are wound into a bundle and tied with string etc., and packed in a case (cardboard box).
Model NumberSection AreaTotal Length
300m100m50m10m
IV1.25 * (AWG16)CaseVinyl BagVinyl BagVinyl Bag
2 * (AWG14)CaseVinyl BagVinyl BagVinyl Bag
3.5 * (AWG12)CaseWrapVinyl BagVinyl Bag
5.5 * (AWG10)WrapWrapVinyl BagVinyl Bag
* AWG size (AWG ~ ) is to be used only as a guide. Refer to the comparison table on >>Click here for details.
Part Number
IV-2-BE-100
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 4,563.87

CABLE 1 Piece(s) Same day

Loading...

  1. 1

Basic Information

Conductor Cross Section(mm2) 2 Number Of Cores(Core) 1 AWG size(AWG) 14
Rated Voltage 600V Shield None Sheath (outer coating) color Blue
Overall Length(m) 100 Finished outer diameter(mm) 3.4 Representative Standard PSE
Sheath (outer coating) material PVC Power supply/signal Dual use

Please check the type/dimensions/specifications of the part IV-2-BE-100 in the IV, PSE Compatible, for Fixed Wiring series.